Price & Availability | Article | d1 | h1 | d2 | d3 | d4 | h2 | h3 | Resonance point Hz | Resonance magnification dB | Recommended frequency Hz | Optimum working load kgf | ||||||||||||||||||
P2071.01-11 | 11 | 3 | 7 | 4 | 3 | 3.5 | 3 | 64~42 | 7~9 | 0,2kg: 90~ 0,75kg : 60~ | 0,05-0,1875 | |||||||||||||||||||
£ 10.40 per unit (click for quantity discounts) Ready to despatch 57 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 11 h1 3 d2 7 d3 4 d4 3 h2 3.5 h3 3 Resonance point
Hz 64~42 Resonance magnification
dB 7~9 Recommended frequency
Hz 0,2kg: 90~
0,75kg : 60~ Optimum working load
kgf 0,05-0,1875 | ||||||||||||||||||||||||||||||
P2071.01-14 | 14 | 4 | 9 | 5 | 3 | 4 | 4 | 67~35 | 9~10 | 0,5kg: 95~ 2,5kg : 50~ | 0,125-0,625 | |||||||||||||||||||
£ 10.02 per unit (click for quantity discounts) Ready to despatch 152 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 h1 4 d2 9 d3 5 d4 3 h2 4 h3 4 Resonance point
Hz 67~35 Resonance magnification
dB 9~10 Recommended frequency
Hz 0,5kg: 95~
2,5kg : 50~ Optimum working load
kgf 0,125-0,625 | ||||||||||||||||||||||||||||||
P2071.01-25 | 25 | 5 | 14 | 6 | 4 | 6.5 | 5 | 49~23 | 15~17 | 4kg: 70~ 15kg : 35~ | 1-3,75 | |||||||||||||||||||
£ 8.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 h1 5 d2 14 d3 6 d4 4 h2 6.5 h3 5 Resonance point
Hz 49~23 Resonance magnification
dB 15~17 Recommended frequency
Hz 4kg: 70~
15kg : 35~ Optimum working load
kgf 1-3,75 | ||||||||||||||||||||||||||||||
P2071.02-14 | 14 | 4 | 9 | 5 | 4 | 4 | 4 | 49~37 | 15~16 | 2,5kg: 70~ 4,0kg : 55~ | 0,625-1,0 | |||||||||||||||||||
£ 10.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 h1 4 d2 9 d3 5 d4 4 h2 4 h3 4 Resonance point
Hz 49~37 Resonance magnification
dB 15~16 Recommended frequency
Hz 2,5kg: 70~
4,0kg : 55~ Optimum working load
kgf 0,625-1,0 | ||||||||||||||||||||||||||||||
P2071.02-25 | 25 | 5 | 14 | 6 | 4 | 6.5 | 5 | 38~20 | 19~23 | 15kg : 40~ 32kg : 25~ | 3,75-8 | |||||||||||||||||||
£ 10.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 h1 5 d2 14 d3 6 d4 4 h2 6.5 h3 5 Resonance point
Hz 38~20 Resonance magnification
dB 19~23 Recommended frequency
Hz 15kg : 40~
32kg : 25~ Optimum working load
kgf 3,75-8 |
Silicone gel.
This anti-vibration bush is ideal for applications with very light loads, such as PCBs and computer components. This range is handmade and has a unique molecular structure that spreads the impact three dimensionally. This gives it outstanding vibration and shock absorbing properties. It is able to dampen to lower frequencies than bushes made of neoprene or rubber. These effective qualities are reflected in the cost. For a lower cost alternative please see part number P2072.
The double washer mounts are made of two parts of gel, one of which incorporates an internal metal bush which acts as a guide.