Cam follower
Price & Availability | Article | Ø R | w | Ø d | h | e | Screw | ||||||
R4032.008 | 8.00 | 8.00 | 6.0 | 2.7 | 4 | M3x0,5 | |||||||
£ 16.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Ø R 8.00 w 8.00 Ø d 6.0 h 2.7 e 4 Screw M3x0,5 | |||||||||||||
R4032.009 | 9.00 | 9.00 | 8.0 | 4.0 | 5 | M4x0,7 | |||||||
£ 17.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Ø R 9.00 w 9.00 Ø d 8.0 h 4.0 e 5 Screw M4x0,7 | |||||||||||||
R4032.010 | 10.00 | 9.00 | 8.5 | 5.0 | 6 | M5x0,8 | |||||||
Ready to despatch 0 Need more? Please call us.
Ø R 10.00 w 9.00 Ø d 8.5 h 5.0 e 6 Screw M5x0,8 | |||||||||||||
R4032.012 | 12.00 | 10.00 | 10.5 | 5.7 | 11 | M6x1,0 | |||||||
£ 18.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Ø R 12.00 w 10.00 Ø d 10.5 h 5.7 e 11 Screw M6x1,0 | |||||||||||||
R4032.014 | 14.00 | 10.00 | 12.5 | 6.7 | 12 | M8x1,25 | |||||||
£ 21.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Ø R 14.00 w 10.00 Ø d 12.5 h 6.7 e 12 Screw M8x1,25 | |||||||||||||
R4032.016 | 16.00 | 12.00 | 14.5 | 7.7 | 16 | M10x1,50 | |||||||
Ready to despatch 0 Need more? Please call us.
Ø R 16.00 w 12.00 Ø d 14.5 h 7.7 e 16 Screw M10x1,50 |
Roller cup - case hardened steel.
Needle bearings - hardened steel.
Bearing cage - low carbon steel.
Screw - stainless steel (DIN 1,4005).
High load, low profile, low friction.