Cam follower
Price & Availability | Article | Ø R | w | l | d | h | Thread | Bearing | ||||||
R4030.B07 | 7 | 3 | 12 | 5 | 3 | M 3x0,5 | Ball | |||||||
Ready to despatch 0 Need more? Please call us.
Ø R 7 w 3 l 12 d 5 h 3 Thread M 3x0,5 Bearing Ball | ||||||||||||||
R4030.B09 | 9 | 4 | 11 | 6 | 3 | M 3x0,5 | Ball | |||||||
Ready to despatch 0 Need more? Please call us.
Ø R 9 w 4 l 11 d 6 h 3 Thread M 3x0,5 Bearing Ball | ||||||||||||||
R4030.B11 | 11 | 5 | 13 | 8 | 4 | M 4x0,7 | Ball | |||||||
Ready to despatch 0 Need more? Please call us.
Ø R 11 w 5 l 13 d 8 h 4 Thread M 4x0,7 Bearing Ball | ||||||||||||||
R4030.B13 | 13 | 4 | 14 | 8 | 4 | M 4x0,7 | Ball | |||||||
Ready to despatch 0 Need more? Please call us.
Ø R 13 w 4 l 14 d 8 h 4 Thread M 4x0,7 Bearing Ball | ||||||||||||||
R4030.B16 | 16 | 5 | 13 | 8 | 4 | M 4x0,7 | Ball | |||||||
Ready to despatch 0 Need more? Please call us.
Ø R 16 w 5 l 13 d 8 h 4 Thread M 4x0,7 Bearing Ball | ||||||||||||||
R4030.B19 | 19 | 6 | 17 | 10 | 5 | M 5x0,8 | Ball | |||||||
Ready to despatch 0 Need more? Please call us.
Ø R 19 w 6 l 17 d 10 h 5 Thread M 5x0,8 Bearing Ball | ||||||||||||||
R4030.BR08 | 8 | 4 | 11 | 6 | 3 | M 3x0,5 | Bronze | |||||||
Ready to despatch 0 Need more? Please call us.
Ø R 8 w 4 l 11 d 6 h 3 Thread M 3x0,5 Bearing Bronze | ||||||||||||||
R4030.BR10 | 10 | 5 | 14 | 8 | 4 | M 4x0,7 | Bronze | |||||||
Ready to despatch 0 Need more? Please call us.
Ø R 10 w 5 l 14 d 8 h 4 Thread M 4x0,7 Bearing Bronze | ||||||||||||||
R4030.BR13 | 13 | 5 | 14 | 8 | 4 | M 4x0,7 | Bronze | |||||||
Ready to despatch 0 Need more? Please call us.
Ø R 13 w 5 l 14 d 8 h 4 Thread M 4x0,7 Bearing Bronze | ||||||||||||||
R4030.BR16 | 16 | 5 | 16 | 10 | 5 | M 5x0,8 | Bronze | |||||||
Ready to despatch 0 Need more? Please call us.
Ø R 16 w 5 l 16 d 10 h 5 Thread M 5x0,8 Bearing Bronze |
Stainless steel 303, bearing - stainless steel or bonze.
ABEC 5.