Cylinder / Piston Set
Graphite
Price & Availability | Article | Stroke | Bore dia. | Outside dia. | Cylinder length | Piston length | Piston area in² | Friction W/O sideload g | Cylinder weight g | Piston weight g | ||||||||||||||||||
L4638.0500 | 0,5" | 1.281 | 1.456 | 1,350" | 0.750 | 1.289 | < 1 | 13.82 | 17.75 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 0,5" Bore dia. 1.281 Outside dia. 1.456 Cylinder length 1,350" Piston length 0.750 Piston area
in² 1.289 Friction W/O sideload
g < 1 Cylinder weight
g 13.82 Piston weight
g 17.75 | ||||||||||||||||||||||||||||
L4638.1000 | 1,0" | 1.281 | 1.456 | 1,850" | 0.750 | 1.289 | < 1 | 13.82 | 17.75 | |||||||||||||||||||
£ 104.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 1,0" Bore dia. 1.281 Outside dia. 1.456 Cylinder length 1,850" Piston length 0.750 Piston area
in² 1.289 Friction W/O sideload
g < 1 Cylinder weight
g 13.82 Piston weight
g 17.75 | ||||||||||||||||||||||||||||
L4638.2000 | 2,0" | 1.281 | 1.456 | 2,850" | 0.750 | 1.289 | < 1 | 13.82 | 17.75 | |||||||||||||||||||
£ 104.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 2,0" Bore dia. 1.281 Outside dia. 1.456 Cylinder length 2,850" Piston length 0.750 Piston area
in² 1.289 Friction W/O sideload
g < 1 Cylinder weight
g 13.82 Piston weight
g 17.75 | ||||||||||||||||||||||||||||
L4638.3000 | 3,0" | 1.281 | 1.456 | 3,850" | 0.750 | 1.289 | < 1 | 13.82 | 17.75 | |||||||||||||||||||
£ 138.40 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Stroke 3,0" Bore dia. 1.281 Outside dia. 1.456 Cylinder length 3,850" Piston length 0.750 Piston area
in² 1.289 Friction W/O sideload
g < 1 Cylinder weight
g 13.82 Piston weight
g 17.75 | ||||||||||||||||||||||||||||
L4638.4000 | 4,0" | 1.281 | 1.456 | 4,850" | 0.750 | 1.289 | < 1 | 13.82 | 17.75 | |||||||||||||||||||
£ 172.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 4,0" Bore dia. 1.281 Outside dia. 1.456 Cylinder length 4,850" Piston length 0.750 Piston area
in² 1.289 Friction W/O sideload
g < 1 Cylinder weight
g 13.82 Piston weight
g 17.75 | ||||||||||||||||||||||||||||
L4638.5000 | 5,0" | 1.281 | 1.456 | 5,850" | 0.750 | 1.289 | < 1 | 13.82 | 17.75 | |||||||||||||||||||
£ 207.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 5,0" Bore dia. 1.281 Outside dia. 1.456 Cylinder length 5,850" Piston length 0.750 Piston area
in² 1.289 Friction W/O sideload
g < 1 Cylinder weight
g 13.82 Piston weight
g 17.75 | ||||||||||||||||||||||||||||
L4638.6000 | 6,0" | 1.281 | 1.456 | 6,850" | 0.750 | 1.289 | < 1 | 13.82 | 17.75 | |||||||||||||||||||
£ 241.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 6,0" Bore dia. 1.281 Outside dia. 1.456 Cylinder length 6,850" Piston length 0.750 Piston area
in² 1.289 Friction W/O sideload
g < 1 Cylinder weight
g 13.82 Piston weight
g 17.75 | ||||||||||||||||||||||||||||
L4638.7000 | 7,0" | 1.281 | 1.456 | 7,850" | 0.750 | 1.289 | < 1 | 13.82 | 17.75 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 7,0" Bore dia. 1.281 Outside dia. 1.456 Cylinder length 7,850" Piston length 0.750 Piston area
in² 1.289 Friction W/O sideload
g < 1 Cylinder weight
g 13.82 Piston weight
g 17.75 | ||||||||||||||||||||||||||||
L4638.8000 | 8,0" | 1.281 | 1.456 | 8,850" | 0.750 | 1.289 | < 1 | 13.82 | 17.75 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 8,0" Bore dia. 1.281 Outside dia. 1.456 Cylinder length 8,850" Piston length 0.750 Piston area
in² 1.289 Friction W/O sideload
g < 1 Cylinder weight
g 13.82 Piston weight
g 17.75 |
Piston: Carbon graphite
Cylinder: Glass
Max operating temp = 260ĀŗC
Specials available on request.