Cylinder / Piston Set
Graphite
Price & Availability | Article | Stroke | Bore dia. | Outside dia. | Cylinder length | Piston length | Piston area in² | Friction W/O sideload g | Cylinder weight g | Piston weight g | ||||||||||||||||||
L4632.0500 | 0,5" | 0.336 | 0.462 | 0,975" | 0.375 | 0.105 | < 1 | 2.29 | 0.77 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 0,5" Bore dia. 0.336 Outside dia. 0.462 Cylinder length 0,975" Piston length 0.375 Piston area
in² 0.105 Friction W/O sideload
g < 1 Cylinder weight
g 2.29 Piston weight
g 0.77 | ||||||||||||||||||||||||||||
L4632.1000 | 1,0" | 0.336 | 0.462 | 1,475" | 0.375 | 0.105 | < 1 | 2.29 | 0.77 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 1,0" Bore dia. 0.336 Outside dia. 0.462 Cylinder length 1,475" Piston length 0.375 Piston area
in² 0.105 Friction W/O sideload
g < 1 Cylinder weight
g 2.29 Piston weight
g 0.77 | ||||||||||||||||||||||||||||
L4632.2000 | 2,0" | 0.336 | 0.462 | 2,475" | 0.375 | 0.105 | < 1 | 2.29 | 0.77 | |||||||||||||||||||
£ 77.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 2,0" Bore dia. 0.336 Outside dia. 0.462 Cylinder length 2,475" Piston length 0.375 Piston area
in² 0.105 Friction W/O sideload
g < 1 Cylinder weight
g 2.29 Piston weight
g 0.77 | ||||||||||||||||||||||||||||
L4632.3000 | 3,0" | 0.336 | 0.462 | 3,475" | 0.375 | 0.105 | < 1 | 2.29 | 0.77 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 3,0" Bore dia. 0.336 Outside dia. 0.462 Cylinder length 3,475" Piston length 0.375 Piston area
in² 0.105 Friction W/O sideload
g < 1 Cylinder weight
g 2.29 Piston weight
g 0.77 | ||||||||||||||||||||||||||||
L4632.4000 | 4,0" | 0.336 | 0.462 | 4,475" | 0.375 | 0.105 | < 1 | 2.29 | 0.77 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 4,0" Bore dia. 0.336 Outside dia. 0.462 Cylinder length 4,475" Piston length 0.375 Piston area
in² 0.105 Friction W/O sideload
g < 1 Cylinder weight
g 2.29 Piston weight
g 0.77 | ||||||||||||||||||||||||||||
L4632.5000 | 5,0" | 0.336 | 0.462 | 5,475" | 0.375 | 0.105 | < 1 | 2.29 | 0.77 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 5,0" Bore dia. 0.336 Outside dia. 0.462 Cylinder length 5,475" Piston length 0.375 Piston area
in² 0.105 Friction W/O sideload
g < 1 Cylinder weight
g 2.29 Piston weight
g 0.77 | ||||||||||||||||||||||||||||
L4632.6000 | 6,0" | 0.336 | 0.462 | 6,475" | 0.375 | 0.105 | < 1 | 2.29 | 0.77 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 6,0" Bore dia. 0.336 Outside dia. 0.462 Cylinder length 6,475" Piston length 0.375 Piston area
in² 0.105 Friction W/O sideload
g < 1 Cylinder weight
g 2.29 Piston weight
g 0.77 | ||||||||||||||||||||||||||||
L4632.7000 | 7,0" | 0.336 | 0.462 | 7,475" | 0.375 | 0.105 | < 1 | 2.29 | 0.77 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 7,0" Bore dia. 0.336 Outside dia. 0.462 Cylinder length 7,475" Piston length 0.375 Piston area
in² 0.105 Friction W/O sideload
g < 1 Cylinder weight
g 2.29 Piston weight
g 0.77 | ||||||||||||||||||||||||||||
L4632.8000 | 8,0" | 0.336 | 0.462 | 8,475" | 0.375 | 0.105 | < 1 | 2.29 | 0.77 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 8,0" Bore dia. 0.336 Outside dia. 0.462 Cylinder length 8,475" Piston length 0.375 Piston area
in² 0.105 Friction W/O sideload
g < 1 Cylinder weight
g 2.29 Piston weight
g 0.77 |
Piston: Carbon graphite
Cylinder: Glass
Max operating temp = 260ĀŗC
Specials available on request.