Cylinder / Piston Set
Graphite
Price & Availability | Article | Stroke | Bore dia. | Outside dia. | Cylinder length | Piston length | Piston area in² | Friction W/O sideload g | Cylinder weight g | Piston weight g | ||||||||||||||||||
L4630.0500 | 0,5" | 0.220 | 0.311 | 0,825" | 0.225 | 0.038 | < 1 | 1.39 | 0.20 | |||||||||||||||||||
£ 38.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 0,5" Bore dia. 0.220 Outside dia. 0.311 Cylinder length 0,825" Piston length 0.225 Piston area
in² 0.038 Friction W/O sideload
g < 1 Cylinder weight
g 1.39 Piston weight
g 0.20 | ||||||||||||||||||||||||||||
L4630.1000 | 1,0" | 0.220 | 0.311 | 1,325" | 0.225 | 0.038 | < 1 | 1.39 | 0.20 | |||||||||||||||||||
£ 38.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 1,0" Bore dia. 0.220 Outside dia. 0.311 Cylinder length 1,325" Piston length 0.225 Piston area
in² 0.038 Friction W/O sideload
g < 1 Cylinder weight
g 1.39 Piston weight
g 0.20 | ||||||||||||||||||||||||||||
L4630.2000 | 2,0" | 0.220 | 0.311 | 2,325" | 0.225 | 0.038 | < 1 | 1.39 | 0.20 | |||||||||||||||||||
£ 38.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 2,0" Bore dia. 0.220 Outside dia. 0.311 Cylinder length 2,325" Piston length 0.225 Piston area
in² 0.038 Friction W/O sideload
g < 1 Cylinder weight
g 1.39 Piston weight
g 0.20 | ||||||||||||||||||||||||||||
L4630.3000 | 3,0" | 0.220 | 0.311 | 3,325" | 0.225 | 0.038 | < 1 | 1.39 | 0.20 | |||||||||||||||||||
£ 48.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 3,0" Bore dia. 0.220 Outside dia. 0.311 Cylinder length 3,325" Piston length 0.225 Piston area
in² 0.038 Friction W/O sideload
g < 1 Cylinder weight
g 1.39 Piston weight
g 0.20 | ||||||||||||||||||||||||||||
L4630.4000 | 4,0" | 0.220 | 0.311 | 4,325" | 0.225 | 0.038 | < 1 | 1.39 | 0.20 | |||||||||||||||||||
£ 59.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 4,0" Bore dia. 0.220 Outside dia. 0.311 Cylinder length 4,325" Piston length 0.225 Piston area
in² 0.038 Friction W/O sideload
g < 1 Cylinder weight
g 1.39 Piston weight
g 0.20 | ||||||||||||||||||||||||||||
L4630.5000 | 5,0" | 0.220 | 0.311 | 5,325" | 0.225 | 0.038 | < 1 | 1.39 | 0.20 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 5,0" Bore dia. 0.220 Outside dia. 0.311 Cylinder length 5,325" Piston length 0.225 Piston area
in² 0.038 Friction W/O sideload
g < 1 Cylinder weight
g 1.39 Piston weight
g 0.20 | ||||||||||||||||||||||||||||
L4630.6000 | 6,0" | 0.220 | 0.311 | 6,325" | 0.225 | 0.038 | < 1 | 1.39 | 0.20 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 6,0" Bore dia. 0.220 Outside dia. 0.311 Cylinder length 6,325" Piston length 0.225 Piston area
in² 0.038 Friction W/O sideload
g < 1 Cylinder weight
g 1.39 Piston weight
g 0.20 | ||||||||||||||||||||||||||||
L4630.7000 | 7,0" | 0.220 | 0.311 | 7,325" | 0.225 | 0.038 | < 1 | 1.39 | 0.20 | |||||||||||||||||||
£ 89.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 7,0" Bore dia. 0.220 Outside dia. 0.311 Cylinder length 7,325" Piston length 0.225 Piston area
in² 0.038 Friction W/O sideload
g < 1 Cylinder weight
g 1.39 Piston weight
g 0.20 | ||||||||||||||||||||||||||||
L4630.8000 | 8,0" | 0.220 | 0.311 | 8,325" | 0.225 | 0.038 | < 1 | 1.39 | 0.20 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 8,0" Bore dia. 0.220 Outside dia. 0.311 Cylinder length 8,325" Piston length 0.225 Piston area
in² 0.038 Friction W/O sideload
g < 1 Cylinder weight
g 1.39 Piston weight
g 0.20 |
Piston: Carbon graphite
Cylinder: Glass
Max operating temp = 260ĀŗC
Specials available on request.