Units | Price/unit after discount | Applied Discount |
1-9 | £ 235.11 | 0% |
10-14 | £ 211.60 | 10% |
15-24 | £ 199.84 | 15% |
25-49 | £ 188.09 | 20% |
50+ | £ 164.58 | 30% |
Lightweight aluminium alloy housing. Case-hardened steel bevel gears and shafts.
Normally used as speed reducers.
Shaft A is the input shaft. Optimum performance is based on max. 1400 rpm input.
Provides on average 10,000 hours trouble-free life. Very low operating noise levels.
May also be used as speed increasers (here the max. shaft input speed for a 1:2 ratio unit is 750 rpm).
Temperature range is -20°C to +80°C.
See technical pages for gear box selection guide,
based on motor rating, gearing ratio, load type and expected hourly usage hours.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk