Units | Price/unit after discount | Applied Discount |
1-9 | £ 184.25 | 0% |
10-14 | £ 165.83 | 10% |
15-24 | £ 156.61 | 15% |
25-49 | £ 147.40 | 20% |
50+ | £ 128.98 | 30% |
Lightweight aluminium alloy housing. Case-hardened steel bevel gears and shafts.
Normally used as speed reducers.
Shaft A is the input shaft. Optimum performance is based on max. 1400 rpm input.
Provides on average 10,000 hours trouble-free life. Very low operating noise levels.
May also be used as speed increasers (here the max. shaft input speed for a 1:2 ratio unit is 750 rpm).
Temperature range is -20°C to +80°C.
See technical pages for gear box selection guide,
based on motor rating, gearing ratio, load type and expected hourly usage hours.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk