S/S Right Angle Drive
two Ø8 shafts
Price & Availability | Article | Shaft dia. tol. f7 | Ratio | Input shaft A max. kW | Output shaft B max. Nm | Output shaft C max. Nm | Weight kg | ||||||||||||||||||
R2351.1 | 8 | 1 | 0.24 | 0.80 | 0.80 | 0.48 | |||||||||||||||||||
£ 767.10 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia.
tol. f7 8 Ratio 1 Input shaft A
max.
kW 0.24 Output shaft B
max.
Nm 0.80 Output shaft C
max.
Nm 0.80 Weight
kg 0.48 | |||||||||||||||||||||||||
R2351.2 | 8 | 2 | 0.16 | 0.55 | 0.55 | 0.48 | |||||||||||||||||||
£ 940.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia.
tol. f7 8 Ratio 2 Input shaft A
max.
kW 0.16 Output shaft B
max.
Nm 0.55 Output shaft C
max.
Nm 0.55 Weight
kg 0.48 |
Lightweight aluminium alloy housing.
Stainless steel (AISI 316) housing and shafts, seals - NBR. Spiral bevel gears from hardened steel.
Normally used as speed reducers.
Max. radial loading 60N. Max. axial loading 20N.
Angular alignment: 15' to 30' of arc.