S/S Right Angle Drive
two Ø8 shafts
Units | Price/unit after discount | Applied Discount |
1-9 | £ 940.04 | 0% |
10-14 | £ 846.04 | 10% |
15-24 | £ 799.03 | 15% |
25-49 | £ 752.03 | 20% |
50+ | £ 658.03 | 30% |
Lightweight aluminium alloy housing.
Stainless steel (AISI 316) housing and shafts, seals - NBR. Spiral bevel gears from hardened steel.
Normally used as speed reducers.
Max. radial loading 60N. Max. axial loading 20N.
Angular alignment: 15' to 30' of arc.