Price & Availability | Article | Shaft dia. tol. f7 | Type | Ratio | Input shaft A max. kW | Output shaft B max. Nm | Weight kg | ||||||||||||||||||
R2350.1-1 | 8 | 1 | 1:1 | 0.24 | 1.60 | 0.48 | |||||||||||||||||||
£ 720.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia.
tol. f7 8 Type 1 Ratio 1:1 Input shaft A
max.
kW 0.24 Output shaft B
max.
Nm 1.60 Weight
kg 0.48 | |||||||||||||||||||||||||
R2350.2-1 | 8 | 2 | 1:1 | 0.24 | 1.60 | 0.483 | |||||||||||||||||||
£ 757.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia.
tol. f7 8 Type 2 Ratio 1:1 Input shaft A
max.
kW 0.24 Output shaft B
max.
Nm 1.60 Weight
kg 0.483 | |||||||||||||||||||||||||
R2350.1-2 | 8 | 1 | 2:1 | 0.16 | 1.10 | 0.483 | |||||||||||||||||||
£ 890.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia.
tol. f7 8 Type 1 Ratio 2:1 Input shaft A
max.
kW 0.16 Output shaft B
max.
Nm 1.10 Weight
kg 0.483 | |||||||||||||||||||||||||
R2350.2-2 | 8 | 2 | 2:1 | 0.16 | 1.10 | 0.483 | |||||||||||||||||||
£ 934.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia.
tol. f7 8 Type 2 Ratio 2:1 Input shaft A
max.
kW 0.16 Output shaft B
max.
Nm 1.10 Weight
kg 0.483 |
Stainless steel (AISI 316) housing and shafts. Seals - NBR. Spiral bevel gears from hardened steel.
Normally used as speed reducers.
Shaft A is the input shaft, maximum input (as speed reducer) is 1400 rpm.
Provides on average 10,000 hours trouble free life.
Usually used as speed reducers but can also be used as speed increasers (max input 750 rpm).
Temperature range -20C to +80C
Max. radial loading 60N. Max. axial loading 20N.
Angular alignment: 15' to 30' of arc.