Clevis Retention Clips
Price & Availability | Article | Size | d1 tol. h11 | h1 ±0.5 | h2 | h3 | h4 | l1 | l2 | w1 | |||||||||||||||||||||
R3437.048 | 4x8 | 4 | 8 | 19.0 | 15 | 4.5 | 9.5 | 10.5 | 8 | ||||||||||||||||||||||
£ 1.10 per unit (click for quantity discounts) Ready to despatch 46 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4x8 d1
tol. h11 4 h1
±0.5 8 h2 19.0 h3 15 h4 4.5 l1 9.5 l2 10.5 w1 8 | |||||||||||||||||||||||||||||||
R3437.050 | 5x10 | 5 | 10 | 23.0 | 19 | 5.5 | 12 | 13.5 | 8 | ||||||||||||||||||||||
£ 1.10 per unit (click for quantity discounts) Ready to despatch 40 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5x10 d1
tol. h11 5 h1
±0.5 10 h2 23.0 h3 19 h4 5.5 l1 12 l2 13.5 w1 8 | |||||||||||||||||||||||||||||||
R3437.051 | 5x12 | 5 | 12 | 27.0 | 23 | 6.5 | 14 | 15.5 | 8 | ||||||||||||||||||||||
£ 1.10 per unit (click for quantity discounts) Ready to despatch 216 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5x12 d1
tol. h11 5 h1
±0.5 12 h2 27.0 h3 23 h4 6.5 l1 14 l2 15.5 w1 8 | |||||||||||||||||||||||||||||||
R3437.061 | 6x12 | 6 | 12 | 27.0 | 23 | 6.5 | 14 | 15.5 | 8 | ||||||||||||||||||||||
£ 1.18 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6x12 d1
tol. h11 6 h1
±0.5 12 h2 27.0 h3 23 h4 6.5 l1 14 l2 15.5 w1 8 | |||||||||||||||||||||||||||||||
R3437.081 | 8x16 | 8 | 16 | 35.5 | 30 | 8.0 | 19 | 21.0 | 11 | ||||||||||||||||||||||
£ 1.30 per unit (click for quantity discounts) Ready to despatch 55 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8x16 d1
tol. h11 8 h1
±0.5 16 h2 35.5 h3 30 h4 8.0 l1 19 l2 21.0 w1 11 | |||||||||||||||||||||||||||||||
R3437.102 | 10x20 | 10 | 20 | 45.0 | 38 | 10.0 | 23 | 25.5 | 14 | ||||||||||||||||||||||
£ 1.53 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10x20 d1
tol. h11 10 h1
±0.5 20 h2 45.0 h3 38 h4 10.0 l1 23 l2 25.5 w1 14 | |||||||||||||||||||||||||||||||
R3437.122 | 12x24 | 12 | 24 | 53.0 | 45 | 12.0 | 28 | 31.0 | 16 | ||||||||||||||||||||||
£ 1.90 per unit (click for quantity discounts) Ready to despatch 46 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x24 d1
tol. h11 12 h1
±0.5 24 h2 53.0 h3 45 h4 12.0 l1 28 l2 31.0 w1 16 | |||||||||||||||||||||||||||||||
R3437.162 | 16x32 | 16 | 32 | 73.0 | 62 | 16.0 | 36 | 40.0 | 22 | ||||||||||||||||||||||
£ 3.03 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16x32 d1
tol. h11 16 h1
±0.5 32 h2 73.0 h3 62 h4 16.0 l1 36 l2 40.0 w1 22 |
Black plastic (Igumid G).
Spring loaded pins.
Clips on to base of clevis joint, for clevis joint see part number R3409.