Clevis Retention Clips
Price & Availability | Article | d1 tol. h11 | d2 tol. h11 | h1 | h2 | l1 +0.10 | l2 | l3 | l4 | l5 | w | Axial force max. kN | |||||||||||||||||||||
R3444.004 | 4 | 3.2 | 7.2 | 4.3 | 0.64 | 2.0 | 0.5 | 2.8 | 0.4 | 6.6 | 1.50 | ||||||||||||||||||||||
£ 0.15 per unit (click for quantity discounts) Ready to despatch 4521 Need more? Please call us.
d1
tol. h11 4 d2
tol. h11 3.2 h1 7.2 h2 4.3 l1
+0.10 0.64 l2 2.0 l3 0.5 l4 2.8 l5 0.4 w 6.6 Axial force
max.
kN 1.50 | |||||||||||||||||||||||||||||||||
R3444.005 | 5 | 4.0 | 8.4 | 5.2 | 0.74 | 2.5 | 0.5 | 2.8 | 0.5 | 7.5 | 3.00 | ||||||||||||||||||||||
£ 0.15 per unit (click for quantity discounts) Ready to despatch 1980 Need more? Please call us.
d1
tol. h11 5 d2
tol. h11 4.0 h1 8.4 h2 5.2 l1
+0.10 0.74 l2 2.5 l3 0.5 l4 2.8 l5 0.5 w 7.5 Axial force
max.
kN 3.00 | |||||||||||||||||||||||||||||||||
R3444.006 | 6 | 5.0 | 11.25 | 6.8 | 0.74 | 3.0 | 0.75 | 3.5 | 0.5 | 10.6 | 4.85 | ||||||||||||||||||||||
£ 0.10 per unit (click for quantity discounts) Ready to despatch 31215 Need more? Please call us.
d1
tol. h11 6 d2
tol. h11 5.0 h1 11.25 h2 6.8 l1
+0.10 0.74 l2 3.0 l3 0.75 l4 3.5 l5 0.5 w 10.6 Axial force
max.
kN 4.85 | |||||||||||||||||||||||||||||||||
R3444.008 | 8 | 6.0 | 11.9 | 7.4 | 0.94 | 3.5 | 1.0 | 4.5 | 0.5 | 11.5 | 5.50 | ||||||||||||||||||||||
£ 0.15 per unit (click for quantity discounts) Ready to despatch 10451 Need more? Please call us.
d1
tol. h11 8 d2
tol. h11 6.0 h1 11.9 h2 7.4 l1
+0.10 0.94 l2 3.5 l3 1.0 l4 4.5 l5 0.5 w 11.5 Axial force
max.
kN 5.50 | |||||||||||||||||||||||||||||||||
R3444.010 | 10 | 8.0 | 16.3 | 9.5 | 1.05 | 4.5 | 1.0 | 5.9 | 0.6 | 15.5 | 9.50 | ||||||||||||||||||||||
£ 0.19 per unit (click for quantity discounts) Ready to despatch 8141 Need more? Please call us.
d1
tol. h11 10 d2
tol. h11 8.0 h1 16.3 h2 9.5 l1
+0.10 1.05 l2 4.5 l3 1.0 l4 5.9 l5 0.6 w 15.5 Axial force
max.
kN 9.50 | |||||||||||||||||||||||||||||||||
R3444.012 | 12 | 9.0 | 18.0 | 10.5 | 1.15 | 5.5 | 1.25 | 6.2 | 0.6 | 16.8 | 10.70 | ||||||||||||||||||||||
£ 0.19 per unit (click for quantity discounts) Ready to despatch 11573 Need more? Please call us.
d1
tol. h11 12 d2
tol. h11 9.0 h1 18.0 h2 10.5 l1
+0.10 1.15 l2 5.5 l3 1.25 l4 6.2 l5 0.6 w 16.8 Axial force
max.
kN 10.70 | |||||||||||||||||||||||||||||||||
R3444.014 | 14 | 10.0 | 20.0 | 12.2 | 1.25 | 5.5 | 1.5 | 6.8 | 0.7 | 19.2 | 12.70 | ||||||||||||||||||||||
£ 0.28 per unit (click for quantity discounts) Ready to despatch 3023 Need more? Please call us.
d1
tol. h11 14 d2
tol. h11 10.0 h1 20.0 h2 12.2 l1
+0.10 1.25 l2 5.5 l3 1.5 l4 6.8 l5 0.7 w 19.2 Axial force
max.
kN 12.70 | |||||||||||||||||||||||||||||||||
R3444.016 | 16-18 | 12.0 | 24.0 | 14.3 | 1.35 | 5,5-6,0 | 1.5 | 7.6 | 0.8 | 22.7 | 14.00 | ||||||||||||||||||||||
£ 0.97 per unit (click for quantity discounts) Ready to despatch 6448 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 16-18 d2
tol. h11 12.0 h1 24.0 h2 14.3 l1
+0.10 1.35 l2 5,5-6,0 l3 1.5 l4 7.6 l5 0.8 w 22.7 Axial force
max.
kN 14.00 | |||||||||||||||||||||||||||||||||
R3444.024 | 20-25 | 16-18 | 34.0 | 19.0 | 1.80 | 5,5-6,5 | 1.5 | 9.8 | 1.0 | 34.0 | 16.00 | ||||||||||||||||||||||
£ 1.10 per unit (click for quantity discounts) Ready to despatch 291 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 20-25 d2
tol. h11 16-18 h1 34.0 h2 19.0 l1
+0.10 1.80 l2 5,5-6,5 l3 1.5 l4 9.8 l5 1.0 w 34.0 Axial force
max.
kN 16.00 |
Steel, silver zinc plated.
Easily assembled and removed by hand without special tools.