Clevis Retention Clips
Price & Availability | Article | d1 tol. h11 | d2 tol. h14 | d3 tol. H14 | l1 tol. js15 | l2 +0.5 | l3 tol. js14 | l4 | Weight g | |||||||||||||||||||||
R3456.005 | 5 | 8 | 1.2 | 15 | 12.3 | 1.5 | 0.5 | 2.6 | ||||||||||||||||||||||
£ 2.53 per unit (click for quantity discounts) Ready to despatch 83 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 5 d2
tol. h14 8 d3
tol. H14 1.2 l1
tol. js15 15 l2
+0.5 12.3 l3
tol. js14 1.5 l4 0.5 Weight
g 2.6 | ||||||||||||||||||||||||||||||
R3456.006 | 6 | 9 | 1.6 | 18 | 15.3 | 1.5 | 0.5 | 4.6 | ||||||||||||||||||||||
£ 3.66 per unit (click for quantity discounts) Ready to despatch 54 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 6 d2
tol. h14 9 d3
tol. H14 1.6 l1
tol. js15 18 l2
+0.5 15.3 l3
tol. js14 1.5 l4 0.5 Weight
g 4.6 | ||||||||||||||||||||||||||||||
R3456.008 | 8 | 12 | 2.0 | 23 | 19.5 | 2.0 | 1.0 | 10.0 | ||||||||||||||||||||||
£ 6.95 per unit (click for quantity discounts) Ready to despatch 161 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 8 d2
tol. h14 12 d3
tol. H14 2.0 l1
tol. js15 23 l2
+0.5 19.5 l3
tol. js14 2.0 l4 1.0 Weight
g 10.0 | ||||||||||||||||||||||||||||||
R3456.010 | 10 | 14 | 3.2 | 29 | 24.5 | 2.0 | 1.0 | 19.0 | ||||||||||||||||||||||
£ 8.05 per unit (click for quantity discounts) Ready to despatch 141 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 10 d2
tol. h14 14 d3
tol. H14 3.2 l1
tol. js15 29 l2
+0.5 24.5 l3
tol. js14 2.0 l4 1.0 Weight
g 19.0 | ||||||||||||||||||||||||||||||
R3456.012 | 12 | 17 | 4.0 | 35 | 29.5 | 3.0 | 1.5 | 34.0 | ||||||||||||||||||||||
£ 8.90 per unit (click for quantity discounts) Ready to despatch 187 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 12 d2
tol. h14 17 d3
tol. H14 4.0 l1
tol. js15 35 l2
+0.5 29.5 l3
tol. js14 3.0 l4 1.5 Weight
g 34.0 | ||||||||||||||||||||||||||||||
R3456.014 | 14 | 19 | 4.0 | 40 | 32.5 | 3.0 | 1.5 | 53.0 | ||||||||||||||||||||||
£ 9.47 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 14 d2
tol. h14 19 d3
tol. H14 4.0 l1
tol. js15 40 l2
+0.5 32.5 l3
tol. js14 3.0 l4 1.5 Weight
g 53.0 | ||||||||||||||||||||||||||||||
R3456.016 | 16 | 21 | 4.0 | 45 | 38.2 | 3.0 | - | 73.0 | ||||||||||||||||||||||
£ 9.25 per unit (click for quantity discounts) Ready to despatch 28 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 16 d2
tol. h14 21 d3
tol. H14 4.0 l1
tol. js15 45 l2
+0.5 38.2 l3
tol. js14 3.0 l4 - Weight
g 73.0 | ||||||||||||||||||||||||||||||
R3456.020 | 20 | 28 | 5.0 | 53 | 47.0 | 4.0 | - | 139.0 | ||||||||||||||||||||||
£ 16.18 per unit (click for quantity discounts) Ready to despatch 111 Need more? Please call us.
d1
tol. h11 20 d2
tol. h14 28 d3
tol. H14 5.0 l1
tol. js15 53 l2
+0.5 47.0 l3
tol. js14 4.0 l4 - Weight
g 139.0 | ||||||||||||||||||||||||||||||
R3456.025 | 25 | 34 | 6.3 | 67 | 59.0 | 5.5 | - | 266.0 | ||||||||||||||||||||||
£ 20.65 per unit (click for quantity discounts) Ready to despatch 120 Need more? Please call us.
d1
tol. h11 25 d2
tol. h14 34 d3
tol. H14 6.3 l1
tol. js15 67 l2
+0.5 59.0 l3
tol. js14 5.5 l4 - Weight
g 266.0 |
Stainless steel (1.4305, X8CrNiS18-9), for sizes 6-8: stainless steel (1.4567, X3CrNiCu18-9-4).
Designed for use with clevis joints.
For use with clevis joints R3402 and R3403, for split cotter pins to suit see part number P1241.
For washers see part number P0330.A2.