Price & Availability | Article | Type | l1 | l2 stroke | h1 | h2 | l3 | l4 | w1 | For screws d1 | No. of fixing holes (2 rails) | Load (per rail) C0 rad max. N | Weight kg | |||||||||||||||
L1989.30-0400L | Left | 400 | 480 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 10 | 150 | 1.36 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Left l1 400 l2 stroke 480 h1 65.5 h2 36 l3 80 l4 40 w1 24.3 For screws d1 M5 No. of fixing holes (2 rails) 10 Load (per rail) C0 rad
max.
N 150 Weight
kg 1.36 | ||||||||||||||||||||||||||||
L1989.30-0480L | Left | 480 | 560 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 12 | 200 | 1.63 | ||||||||||||||||
£ 326.81 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 480 l2 stroke 560 h1 65.5 h2 36 l3 80 l4 40 w1 24.3 For screws d1 M5 No. of fixing holes (2 rails) 12 Load (per rail) C0 rad
max.
N 200 Weight
kg 1.63 | ||||||||||||||||||||||||||||
L1989.30-0560L | Left | 560 | 640 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 14 | 240 | 1.90 | ||||||||||||||||
£ 373.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 560 l2 stroke 640 h1 65.5 h2 36 l3 80 l4 40 w1 24.3 For screws d1 M5 No. of fixing holes (2 rails) 14 Load (per rail) C0 rad
max.
N 240 Weight
kg 1.90 | ||||||||||||||||||||||||||||
L1989.30-0640L | Left | 640 | 720 | 65.5 | 280 | 80 | 40 | 24.3 | M5 | 16 | 280 | 2.18 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Left l1 640 l2 stroke 720 h1 65.5 h2 280 l3 80 l4 40 w1 24.3 For screws d1 M5 No. of fixing holes (2 rails) 16 Load (per rail) C0 rad
max.
N 280 Weight
kg 2.18 | ||||||||||||||||||||||||||||
L1989.30-0720L | Left | 720 | 800 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 18 | 320 | 2.45 | ||||||||||||||||
£ 397.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 720 l2 stroke 800 h1 65.5 h2 36 l3 80 l4 40 w1 24.3 For screws d1 M5 No. of fixing holes (2 rails) 18 Load (per rail) C0 rad
max.
N 320 Weight
kg 2.45 | ||||||||||||||||||||||||||||
L1989.30-0800L | Left | 800 | 880 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 20 | 360 | 2.72 | ||||||||||||||||
£ 421.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 800 l2 stroke 880 h1 65.5 h2 36 l3 80 l4 40 w1 24.3 For screws d1 M5 No. of fixing holes (2 rails) 20 Load (per rail) C0 rad
max.
N 360 Weight
kg 2.72 | ||||||||||||||||||||||||||||
L1989.30-0880L | Left | 880 | 960 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 22 | 350 | 2.99 | ||||||||||||||||
£ 441.04 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 880 l2 stroke 960 h1 65.5 h2 36 l3 80 l4 40 w1 24.3 For screws d1 M5 No. of fixing holes (2 rails) 22 Load (per rail) C0 rad
max.
N 350 Weight
kg 2.99 | ||||||||||||||||||||||||||||
L1989.30-0960L | Left | 960 | 1040 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 24 | 310 | 3.26 | ||||||||||||||||
£ 468.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 960 l2 stroke 1040 h1 65.5 h2 36 l3 80 l4 40 w1 24.3 For screws d1 M5 No. of fixing holes (2 rails) 24 Load (per rail) C0 rad
max.
N 310 Weight
kg 3.26 | ||||||||||||||||||||||||||||
L1989.30-1040L | Left | 1040 | 1120 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 26 | 250 | 3.54 | ||||||||||||||||
£ 495.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1040 l2 stroke 1120 h1 65.5 h2 36 l3 80 l4 40 w1 24.3 For screws d1 M5 No. of fixing holes (2 rails) 26 Load (per rail) C0 rad
max.
N 250 Weight
kg 3.54 | ||||||||||||||||||||||||||||
L1989.30-0400R | Right | 400 | 480 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 10 | 150 | 1.36 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Right l1 400 l2 stroke 480 h1 65.5 h2 36 l3 80 l4 40 w1 24.3 For screws d1 M5 No. of fixing holes (2 rails) 10 Load (per rail) C0 rad
max.
N 150 Weight
kg 1.36 | ||||||||||||||||||||||||||||
L1989.30-0480R | Right | 480 | 560 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 12 | 200 | 1.63 | ||||||||||||||||
£ 326.81 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 480 l2 stroke 560 h1 65.5 h2 36 l3 80 l4 40 w1 24.3 For screws d1 M5 No. of fixing holes (2 rails) 12 Load (per rail) C0 rad
max.
N 200 Weight
kg 1.63 | ||||||||||||||||||||||||||||
L1989.30-0560R | Right | 560 | 640 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 14 | 240 | 1.90 | ||||||||||||||||
£ 373.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 560 l2 stroke 640 h1 65.5 h2 36 l3 80 l4 40 w1 24.3 For screws d1 M5 No. of fixing holes (2 rails) 14 Load (per rail) C0 rad
max.
N 240 Weight
kg 1.90 | ||||||||||||||||||||||||||||
L1989.30-0640R | Right | 640 | 720 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 16 | 280 | 2.18 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Right l1 640 l2 stroke 720 h1 65.5 h2 36 l3 80 l4 40 w1 24.3 For screws d1 M5 No. of fixing holes (2 rails) 16 Load (per rail) C0 rad
max.
N 280 Weight
kg 2.18 | ||||||||||||||||||||||||||||
L1989.30-0720R | Right | 720 | 800 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 18 | 320 | 2.45 | ||||||||||||||||
£ 397.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 720 l2 stroke 800 h1 65.5 h2 36 l3 80 l4 40 w1 24.3 For screws d1 M5 No. of fixing holes (2 rails) 18 Load (per rail) C0 rad
max.
N 320 Weight
kg 2.45 | ||||||||||||||||||||||||||||
L1989.30-0800R | Right | 800 | 880 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 20 | 360 | 2.72 | ||||||||||||||||
£ 421.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 800 l2 stroke 880 h1 65.5 h2 36 l3 80 l4 40 w1 24.3 For screws d1 M5 No. of fixing holes (2 rails) 20 Load (per rail) C0 rad
max.
N 360 Weight
kg 2.72 | ||||||||||||||||||||||||||||
L1989.30-0880R | Right | 880 | 960 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 22 | 350 | 2.99 | ||||||||||||||||
£ 441.04 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 880 l2 stroke 960 h1 65.5 h2 36 l3 80 l4 40 w1 24.3 For screws d1 M5 No. of fixing holes (2 rails) 22 Load (per rail) C0 rad
max.
N 350 Weight
kg 2.99 | ||||||||||||||||||||||||||||
L1989.30-0960R | Right | 960 | 1040 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 24 | 310 | 3.26 | ||||||||||||||||
£ 468.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 960 l2 stroke 1040 h1 65.5 h2 36 l3 80 l4 40 w1 24.3 For screws d1 M5 No. of fixing holes (2 rails) 24 Load (per rail) C0 rad
max.
N 310 Weight
kg 3.26 | ||||||||||||||||||||||||||||
L1989.30-1040R | Right | 1040 | 1120 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 26 | 250 | 3.54 | ||||||||||||||||
£ 495.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1040 l2 stroke 1120 h1 65.5 h2 36 l3 80 l4 40 w1 24.3 For screws d1 M5 No. of fixing holes (2 rails) 26 Load (per rail) C0 rad
max.
N 250 Weight
kg 3.54 |
Stainless steel (AISI 316L), bearings stainless steel (AISI 440). Bearings seals, type 2RS (splash-proof).
Full stainless steel rails for washdown, pharmaceutical, medical and other applications.
Fixing screw - low height ISO 7380 or Torx screws on request.
Temperature range from
-30° to +100°C.
The bearings and wiper arrangement (rather than small ball bearings) provide a robust defence to dirt and other contaminants.