Stainless AISI 316 Slides
size 40
Units | Price/unit after discount | Applied Discount |
1-2 | £ 468.93 | 0% |
3-4 | £ 445.48 | 5% |
5-9 | £ 422.04 | 10% |
10+ | £ 375.14 | 20% |
Stainless steel (AISI 316L), bearings stainless steel (AISI 440). Bearings seals, type 2RS (splash-proof).
Full stainless steel rails for washdown, pharmaceutical, medical and other applications.
Fixing screw - low height ISO 7380 or Torx screws on request.
Temperature range from
-30° to +100°C.
The bearings and wiper arrangement (rather than small ball bearings) provide a robust defence to dirt and other contaminants.