Stainless AISI 316 Slides
size 40
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 472.44 | 0% |
| 3-4 | £ 448.82 | 5% |
| 5-9 | £ 425.20 | 10% |
| 10+ | £ 377.95 | 20% |
Stainless steel (AISI 316L), bearings stainless steel (AISI 440). Bearings seals, type 2RS (splash-proof).
Full stainless steel rails for washdown, pharmaceutical, medical and other applications.
Fixing screw - low height ISO 7380 or Torx screws on request.
Temperature range from
-30° to +100°C.
The bearings and wiper arrangement (rather than small ball bearings) provide a robust defence to dirt and other contaminants.