Price & Availability | Article | l1 | l2 stroke | h1 | h2 | d1 | l3 | l4 | l5 | w1 | w2 | Load/pair max. kg | ||||||
L2051.0200 | 200 | 200 | 40 | 25 | M8 | - | - | 50 | 24 | 22 | 250 | |||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 200 l2 stroke 200 h1 40 h2 25 d1 M8 l3 - l4 - l5 50 w1 24 w2 22 Load/pair
max.
kg 250 | ||||||||||||||||||
L2051.0250 | 250 | 250 | 40 | 25 | M8 | - | 50 | 50 | 24 | 22 | 245 | |||||||
£ 503.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 250 l2 stroke 250 h1 40 h2 25 d1 M8 l3 - l4 50 l5 50 w1 24 w2 22 Load/pair
max.
kg 245 | ||||||||||||||||||
L2051.0300 | 300 | 300 | 40 | 25 | M8 | - | 100 | 50 | 24 | 22 | 240 | |||||||
£ 569.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 300 l2 stroke 300 h1 40 h2 25 d1 M8 l3 - l4 100 l5 50 w1 24 w2 22 Load/pair
max.
kg 240 | ||||||||||||||||||
L2051.0350 | 350 | 350 | 40 | 25 | M8 | - | 150 | 50 | 24 | 22 | 235 | |||||||
£ 619.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 350 l2 stroke 350 h1 40 h2 25 d1 M8 l3 - l4 150 l5 50 w1 24 w2 22 Load/pair
max.
kg 235 | ||||||||||||||||||
L2051.0400 | 400 | 400 | 40 | 25 | M8 | - | 200 | 50 | 24 | 22 | 230 | |||||||
£ 621.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 400 l2 stroke 400 h1 40 h2 25 d1 M8 l3 - l4 200 l5 50 w1 24 w2 22 Load/pair
max.
kg 230 | ||||||||||||||||||
L2051.0450 | 450 | 450 | 40 | 25 | M8 | - | 250 | 50 | 24 | 22 | 225 | |||||||
£ 685.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 450 l2 stroke 450 h1 40 h2 25 d1 M8 l3 - l4 250 l5 50 w1 24 w2 22 Load/pair
max.
kg 225 | ||||||||||||||||||
L2051.0500 | 500 | 500 | 40 | 25 | M8 | - | 300 | 50 | 24 | 22 | 220 | |||||||
£ 843.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 500 l2 stroke 500 h1 40 h2 25 d1 M8 l3 - l4 300 l5 50 w1 24 w2 22 Load/pair
max.
kg 220 | ||||||||||||||||||
L2051.0550 | 550 | 550 | 40 | 25 | M8 | 150 | - | 50 | 24 | 22 | 210 | |||||||
£ 750.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 550 l2 stroke 550 h1 40 h2 25 d1 M8 l3 150 l4 - l5 50 w1 24 w2 22 Load/pair
max.
kg 210 | ||||||||||||||||||
L2051.0600 | 600 | 600 | 40 | 25 | M8 | 175 | - | 50 | 24 | 22 | 205 | |||||||
£ 785.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 600 l2 stroke 600 h1 40 h2 25 d1 M8 l3 175 l4 - l5 50 w1 24 w2 22 Load/pair
max.
kg 205 | ||||||||||||||||||
L2051.0650 | 650 | 650 | 40 | 25 | M8 | 200 | - | 50 | 24 | 22 | 200 | |||||||
£ 797.37 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 650 l2 stroke 650 h1 40 h2 25 d1 M8 l3 200 l4 - l5 50 w1 24 w2 22 Load/pair
max.
kg 200 | ||||||||||||||||||
L2051.0700 | 700 | 700 | 40 | 25 | M8 | 225 | - | 50 | 24 | 22 | 195 | |||||||
£ 907.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 700 l2 stroke 700 h1 40 h2 25 d1 M8 l3 225 l4 - l5 50 w1 24 w2 22 Load/pair
max.
kg 195 | ||||||||||||||||||
L2051.0750 | 750 | 750 | 40 | 25 | M8 | 250 | - | 50 | 24 | 22 | 190 | |||||||
£ 951.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 750 l2 stroke 750 h1 40 h2 25 d1 M8 l3 250 l4 - l5 50 w1 24 w2 22 Load/pair
max.
kg 190 | ||||||||||||||||||
L2051.0800 | 800 | 800 | 40 | 25 | M8 | 275 | - | 50 | 24 | 22 | 180 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 800 l2 stroke 800 h1 40 h2 25 d1 M8 l3 275 l4 - l5 50 w1 24 w2 22 Load/pair
max.
kg 180 | ||||||||||||||||||
L2051.0850 | 850 | 850 | 40 | 25 | M8 | 300 | - | 50 | 24 | 22 | 170 | |||||||
£ 1,134.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 850 l2 stroke 850 h1 40 h2 25 d1 M8 l3 300 l4 - l5 50 w1 24 w2 22 Load/pair
max.
kg 170 | ||||||||||||||||||
L2051.0900 | 900 | 900 | 40 | 25 | M8 | 325 | - | 50 | 24 | 22 | 160 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 900 l2 stroke 900 h1 40 h2 25 d1 M8 l3 325 l4 - l5 50 w1 24 w2 22 Load/pair
max.
kg 160 | ||||||||||||||||||
L2051.0950 | 950 | 950 | 40 | 25 | M8 | 350 | - | 50 | 24 | 22 | 150 | |||||||
£ 1,042.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 950 l2 stroke 950 h1 40 h2 25 d1 M8 l3 350 l4 - l5 50 w1 24 w2 22 Load/pair
max.
kg 150 | ||||||||||||||||||
L2051.1000 | 1000 | 1000 | 40 | 25 | M8 | 375 | - | 50 | 24 | 22 | 140 | |||||||
£ 1,095.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 1000 l2 stroke 1000 h1 40 h2 25 d1 M8 l3 375 l4 - l5 50 w1 24 w2 22 Load/pair
max.
kg 140 |
Stainless steel (A4, AISI 316) - rail, balls and ball cage.
Full extension. Load ratings are based on an evenly distributed load centred around the mid extension point of the slide. Other sizes on request.
Ideal for applications requiring a high degree of corrosion resistance.