Price & Availability | Article | w1 | Stroke | l1 | h1 | h2 | h3 | l2 | l3 | ||||||
L3174.075-025-* | 75 | 25 | 102 | 32 | 11.5 | 14 | 76 | 15 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 75 Stroke 25 l1 102 h1 32 h2 11.5 h3 14 l2 76 l3 15 | |||||||||||||||
L3174.075-026-* | 75 | 25 | 127 | 32 | 11.5 | 14 | 101 | 15 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 75 Stroke 25 l1 127 h1 32 h2 11.5 h3 14 l2 101 l3 15 | |||||||||||||||
L3174.075-050-* | 75 | 50 | 152 | 32 | 11.5 | 14 | 101 | 15 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 75 Stroke 50 l1 152 h1 32 h2 11.5 h3 14 l2 101 l3 15 | |||||||||||||||
L3174.100-025-* | 100 | 25 | 152 | 37 | 13.5 | 14 | 126 | 15 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 100 Stroke 25 l1 152 h1 37 h2 13.5 h3 14 l2 126 l3 15 | |||||||||||||||
L3174.100-050-* | 100 | 50 | 203 | 37 | 13.5 | 14 | 152 | 15 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 100 Stroke 50 l1 203 h1 37 h2 13.5 h3 14 l2 152 l3 15 | |||||||||||||||
L3174.100-051-* | 100 | 50 | 254 | 37 | 13.5 | 14 | 203 | 15 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 100 Stroke 50 l1 254 h1 37 h2 13.5 h3 14 l2 203 l3 15 | |||||||||||||||
L3174.100-075-* | 100 | 75 | 305 | 37 | 13.5 | 14 | 228 | 15 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 100 Stroke 75 l1 305 h1 37 h2 13.5 h3 14 l2 228 l3 15 | |||||||||||||||
L3174.150-050-* | 150 | 50 | 203 | 50 | 19.0 | 24 | 152 | 16 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 150 Stroke 50 l1 203 h1 50 h2 19.0 h3 24 l2 152 l3 16 | |||||||||||||||
L3174.150-100-* | 150 | 100 | 305 | 50 | 19.0 | 24 | 203 | 16 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 150 Stroke 100 l1 305 h1 50 h2 19.0 h3 24 l2 203 l3 16 | |||||||||||||||
L3174.150-101-* | 150 | 100 | 406 | 50 | 19.0 | 24 | 406 | 16 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 150 Stroke 100 l1 406 h1 50 h2 19.0 h3 24 l2 406 l3 16 | |||||||||||||||
L3174.150-150-* | 150 | 150 | 406 | 50 | 19.0 | 24 | 253 | 16 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 150 Stroke 150 l1 406 h1 50 h2 19.0 h3 24 l2 253 l3 16 | |||||||||||||||
L3174.200-150-* | 200 | 150 | 457 | 58 | 21.5 | 24 | 304 | 16 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 200 Stroke 150 l1 457 h1 58 h2 21.5 h3 24 l2 304 l3 16 | |||||||||||||||
L3174.200-200-* | 200 | 200 | 610 | 58 | 21.5 | 24 | 406 | 16 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 200 Stroke 200 l1 610 h1 58 h2 21.5 h3 24 l2 406 l3 16 | |||||||||||||||
L3174.300-100-* | 300 | 100 | 410 | 75 | 26.0 | 32 | 308 | 20 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 300 Stroke 100 l1 410 h1 75 h2 26.0 h3 32 l2 308 l3 20 | |||||||||||||||
L3174.300-200-* | 300 | 200 | 610 | 75 | 26.0 | 32 | 408 | 20 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 300 Stroke 200 l1 610 h1 75 h2 26.0 h3 32 l2 408 l3 20 | |||||||||||||||
L3174.300-300-* | 300 | 300 | 710 | 75 | 26.0 | 32 | 408 | 20 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 300 Stroke 300 l1 710 h1 75 h2 26.0 h3 32 l2 408 l3 20 | |||||||||||||||
L3174.300-400-* | 300 | 400 | 910 | 75 | 26.0 | 32 | 508 | 20 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 300 Stroke 400 l1 910 h1 75 h2 26.0 h3 32 l2 508 l3 20 | |||||||||||||||
L3174.300-500-* | 300 | 500 | 1010 | 75 | 26.0 | 32 | 508 | 20 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 300 Stroke 500 l1 1010 h1 75 h2 26.0 h3 32 l2 508 l3 20 | |||||||||||||||
L3174.300-600-* | 300 | 600 | 1210 | 75 | 26.0 | 32 | 608 | 20 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 300 Stroke 600 l1 1210 h1 75 h2 26.0 h3 32 l2 608 l3 20 |
Price & Availability | Article | Weight kg | l4 | l5 | w2 | Lead screw | Load max. kN | Moment Mx max. Nm | Moment My max. Nm | Moment Mz max. Nm | ||||||
L3174.075-025-* | 1.8 | 50 | 13.5 | 0.5 | 8x1 | 0.6 | 32 | 18 | 19 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 1.8 l4 50 l5 13.5 w2 0.5 Lead screw 8x1 Load
max.
kN 0.6 Moment Mx
max.
Nm 32 Moment My
max.
Nm 18 Moment Mz
max.
Nm 19 | ||||||||||||||||
L3174.075-026-* | 2.0 | 65 | 26.0 | 13.0 | 8x1 | 0.8 | 45 | 37 | 40 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 2.0 l4 65 l5 26.0 w2 13.0 Lead screw 8x1 Load
max.
kN 0.8 Moment Mx
max.
Nm 45 Moment My
max.
Nm 37 Moment Mz
max.
Nm 40 | ||||||||||||||||
L3174.075-050-* | 2.5 | 55 | 38.5 | 13.0 | 8x1 | 0.7 | 40 | 27 | 29 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 2.5 l4 55 l5 38.5 w2 13.0 Lead screw 8x1 Load
max.
kN 0.7 Moment Mx
max.
Nm 40 Moment My
max.
Nm 27 Moment Mz
max.
Nm 29 | ||||||||||||||||
L3174.100-025-* | 4.0 | 100 | 26.0 | 13.0 | 8x1 | 1.2 | 67 | 41 | 48 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 4.0 l4 100 l5 26.0 w2 13.0 Lead screw 8x1 Load
max.
kN 1.2 Moment Mx
max.
Nm 67 Moment My
max.
Nm 41 Moment Mz
max.
Nm 48 | ||||||||||||||||
L3174.100-050-* | 4.7 | 115 | 51.5 | 26.0 | 8x1 | 1.2 | 76 | 52 | 62 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 4.7 l4 115 l5 51.5 w2 26.0 Lead screw 8x1 Load
max.
kN 1.2 Moment Mx
max.
Nm 76 Moment My
max.
Nm 52 Moment Mz
max.
Nm 62 | ||||||||||||||||
L3174.100-051-* | 6.1 | 160 | 77.0 | 51.5 | 8x1 | 1.7 | 106 | 104 | 124 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 6.1 l4 160 l5 77.0 w2 51.5 Lead screw 8x1 Load
max.
kN 1.7 Moment Mx
max.
Nm 106 Moment My
max.
Nm 104 Moment Mz
max.
Nm 124 | ||||||||||||||||
L3174.100-075-* | 7.0 | 180 | 102.5 | 64.0 | 8x1 | 1.8 | 112 | 118 | 141 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 7.0 l4 180 l5 102.5 w2 64.0 Lead screw 8x1 Load
max.
kN 1.8 Moment Mx
max.
Nm 112 Moment My
max.
Nm 118 Moment Mz
max.
Nm 141 | ||||||||||||||||
L3174.150-050-* | 10.0 | 120 | 26.5 | 1.0 | 15x2 | 2.6 | 220 | 104 | 123 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 10.0 l4 120 l5 26.5 w2 1.0 Lead screw 15x2 Load
max.
kN 2.6 Moment Mx
max.
Nm 220 Moment My
max.
Nm 104 Moment Mz
max.
Nm 123 | ||||||||||||||||
L3174.150-100-* | 13.2 | 150 | 77.5 | 26.5 | 15x2 | 3.2 | 270 | 157 | 186 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 13.2 l4 150 l5 77.5 w2 26.5 Lead screw 15x2 Load
max.
kN 3.2 Moment Mx
max.
Nm 270 Moment My
max.
Nm 157 Moment Mz
max.
Nm 186 | ||||||||||||||||
L3174.150-101-* | 18.0 | 250 | 128.0 | 128.0 | 15x2 | 5.4 | 460 | 460 | 545 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 18.0 l4 250 l5 128.0 w2 128.0 Lead screw 15x2 Load
max.
kN 5.4 Moment Mx
max.
Nm 460 Moment My
max.
Nm 460 Moment Mz
max.
Nm 545 | ||||||||||||||||
L3174.150-150-* | 16.5 | 190 | 128.0 | 51.5 | 15x2 | 3.8 | 320 | 220 | 260 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 16.5 l4 190 l5 128.0 w2 51.5 Lead screw 15x2 Load
max.
kN 3.8 Moment Mx
max.
Nm 320 Moment My
max.
Nm 220 Moment Mz
max.
Nm 260 | ||||||||||||||||
L3174.200-150-* | 30.0 | 250 | 128.5 | 52.0 | 15x2 | 5.0 | 705 | 445 | 455 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 30.0 l4 250 l5 128.5 w2 52.0 Lead screw 15x2 Load
max.
kN 5.0 Moment Mx
max.
Nm 705 Moment My
max.
Nm 445 Moment Mz
max.
Nm 455 | ||||||||||||||||
L3174.200-200-* | 40.0 | 340 | 205.0 | 103.0 | 15x2 | 6.6 | 935 | 795 | 815 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 40.0 l4 340 l5 205.0 w2 103.0 Lead screw 15x2 Load
max.
kN 6.6 Moment Mx
max.
Nm 935 Moment My
max.
Nm 795 Moment Mz
max.
Nm 815 | ||||||||||||||||
L3174.300-100-* | 59.0 | 280 | 55.0 | 4.0 | 23x4 | 8.4 | 3190 | 800 | 825 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 59.0 l4 280 l5 55.0 w2 4.0 Lead screw 23x4 Load
max.
kN 8.4 Moment Mx
max.
Nm 3190 Moment My
max.
Nm 800 Moment Mz
max.
Nm 825 | ||||||||||||||||
L3174.300-200-* | 80.0 | 380 | 155.0 | 54.0 | 23x4 | 10.4 | 3950 | 1205 | 1245 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 80.0 l4 380 l5 155.0 w2 54.0 Lead screw 23x4 Load
max.
kN 10.4 Moment Mx
max.
Nm 3950 Moment My
max.
Nm 1205 Moment Mz
max.
Nm 1245 | ||||||||||||||||
L3174.300-300-* | 92.0 | 380 | 205.0 | 54.0 | 23x4 | 8.4 | 3190 | 800 | 825 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 92.0 l4 380 l5 205.0 w2 54.0 Lead screw 23x4 Load
max.
kN 8.4 Moment Mx
max.
Nm 3190 Moment My
max.
Nm 800 Moment Mz
max.
Nm 825 | ||||||||||||||||
L3174.300-400-* | 110.0 | 480 | 305.0 | 104.0 | 23x4 | 10.4 | 3950 | 1205 | 1245 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 110.0 l4 480 l5 305.0 w2 104.0 Lead screw 23x4 Load
max.
kN 10.4 Moment Mx
max.
Nm 3950 Moment My
max.
Nm 1205 Moment Mz
max.
Nm 1245 | ||||||||||||||||
L3174.300-500-* | 125.0 | 480 | 355.0 | 104.0 | 23x4 | 8.4 | 3190 | 800 | 825 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 125.0 l4 480 l5 355.0 w2 104.0 Lead screw 23x4 Load
max.
kN 8.4 Moment Mx
max.
Nm 3190 Moment My
max.
Nm 800 Moment Mz
max.
Nm 825 | ||||||||||||||||
L3174.300-600-* | 145.0 | 580 | 455.0 | 154.0 | 23x4 | 10.4 | 3950 | 1205 | 1245 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 145.0 l4 580 l5 455.0 w2 154.0 Lead screw 23x4 Load
max.
kN 10.4 Moment Mx
max.
Nm 3950 Moment My
max.
Nm 1205 Moment Mz
max.
Nm 1245 |
Cast iron body (ENGJL-250), with hardened cross roller linear rail set. Hardened and ground lead screw, pitch accuracy ±0.02mm/300mm.
Can also be supplied with an aluminium body when lighter weight stages are required (approx. 50% of weight of standard slides and have 50% of the load capacity).
Suitable for horizontal and vertical applications requiring smooth movement, long life and high load capacity. Other versions are also available - dovetail slides (L3480) for vibration damping, and needle roller slides (L3490) for even higher load ratings. Load ratings are based on even surface loading with the slide in the centre position, and apply to a single slide.
Coefficient of friction 0,003.
Speeds up to 3000 rpm, max. 20 m/min.
Positioning accuracy max. 0.001mm.
Replace -* with
-X for X axis stage
-XB for X axis stage with bellows
-XI for inverse X axis stage with bellows.
Optionally with ball screw not lead screw.
When limit switches are installed the stroke is reduced by approx. 20mm.
See technical pages for straightness and parallelism accuracy and standard carriage and base fixing holes - other fixing holes can be machined on request.
3D CAD models available.