Plain Positioning Stages
cross roller
Price & Availability | Article | w1 | l1 | h1 | l2 | w2 | w3 | No. of ribs | |||||||||||||||
L3199.050-050 | 50 | 50 | 50 | 8 | 8 | - | 1 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
w1 50 l1 50 h1 50 l2 8 w2 8 w3 - No. of ribs 1 | |||||||||||||||||||||||
L3199.050-100 | 50 | 50 | 100 | 8 | 8 | - | 1 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
w1 50 l1 50 h1 100 l2 8 w2 8 w3 - No. of ribs 1 | |||||||||||||||||||||||
L3199.075-075 | 75 | 75 | 75 | 10 | 8 | - | 1 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
w1 75 l1 75 h1 75 l2 10 w2 8 w3 - No. of ribs 1 | |||||||||||||||||||||||
L3199.075-150 | 75 | 75 | 150 | 10 | 8 | - | 1 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
w1 75 l1 75 h1 150 l2 10 w2 8 w3 - No. of ribs 1 | |||||||||||||||||||||||
L3199.100-100 | 100 | 100 | 100 | 15 | 12 | - | 1 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
w1 100 l1 100 h1 100 l2 15 w2 12 w3 - No. of ribs 1 | |||||||||||||||||||||||
L3199.100-200 | 100 | 100 | 200 | 15 | 12 | - | 1 | ||||||||||||||||
£ 661.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 100 l1 100 h1 200 l2 15 w2 12 w3 - No. of ribs 1 | |||||||||||||||||||||||
L3199.150-150 | 150 | 150 | 150 | 18 | 10 | 50 | 2 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
w1 150 l1 150 h1 150 l2 18 w2 10 w3 50 No. of ribs 2 | |||||||||||||||||||||||
L3199.150-300 | 150 | 150 | 300 | 18 | 10 | 45 | 2 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
w1 150 l1 150 h1 300 l2 18 w2 10 w3 45 No. of ribs 2 | |||||||||||||||||||||||
L3199.200-200 | 200 | 200 | 200 | 22 | 10 | 75 | 2 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
w1 200 l1 200 h1 200 l2 22 w2 10 w3 75 No. of ribs 2 | |||||||||||||||||||||||
L3199.200-350 | 200 | 200 | 350 | 22 | 10 | 70 | 2 | ||||||||||||||||
£ 937.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 200 l1 200 h1 350 l2 22 w2 10 w3 70 No. of ribs 2 | |||||||||||||||||||||||
L3199.300-400 | 300 | 300 | 400 | 30 | 15 | 145 | 2 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
w1 300 l1 300 h1 400 l2 30 w2 15 w3 145 No. of ribs 2 | |||||||||||||||||||||||
L3199.400-500 | 400 | 400 | 500 | 35 | 20 | 210 | 2 | ||||||||||||||||
£ 1,144.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 400 l1 400 h1 500 l2 35 w2 20 w3 210 No. of ribs 2 |
Cast iron, ground. Aluminium alternative on request.