| Units | Price/unit after discount | Applied Discount |
| 1+ | - |
Cast iron body (ENGJL-250), with hardened cross roller linear rail set. Hardened and ground lead screw, pitch accuracy ±0.02mm/300mm.
Can also be supplied with an aluminium body when lighter weight stages are required (approx. 50% of weight of standard slides and have 50% of the load capacity).
Suitable for horizontal and vertical applications requiring smooth movement, long life and high load capacity. Other versions are also available - dovetail slides (L3480) for vibration damping, and needle roller slides (L3490) for even higher load ratings. Load ratings are based on even surface loading with the slide in the centre position, and apply to a single slide.
Coefficient of friction 0,003.
Speeds up to 3000 rpm, max. 20 m/min.
Positioning accuracy max. 0.001mm.
Replace -* with
-X for X axis stage
-XB for X axis stage with bellows
-XI for inverse X axis stage with bellows.
Optionally with ball screw not lead screw.
When limit switches are installed the stroke is reduced by approx. 20mm.
See technical pages for straightness and parallelism accuracy and standard carriage and base fixing holes - other fixing holes can be machined on request.
3D CAD models available.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk
























































































