Price & Availability | Article | w1 | Stroke | d1 | d2 | l1 | h1 | h2 | h3 | h4 | h5 | l2 | l3 | ||||||
L3172.050-022-* | 50 | 22 | 50 | 23.9 | 76 | 25 | 12.5 | 50 | - | - | 50 | 156 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 50 Stroke 22 d1 50 d2 23.9 l1 76 h1 25 h2 12.5 h3 50 h4 - h5 - l2 50 l3 156 | |||||||||||||||||||
L3172.050-025-* | 50 | 25 | 50 | 23.9 | 102 | 25 | 12.5 | 50 | - | - | 76 | 182 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 50 Stroke 25 d1 50 d2 23.9 l1 102 h1 25 h2 12.5 h3 50 h4 - h5 - l2 76 l3 182 | |||||||||||||||||||
L3172.050-050-* | 50 | 50 | 50 | 23.9 | 152 | 25 | 12.5 | 50 | - | - | 101 | 232 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 50 Stroke 50 d1 50 d2 23.9 l1 152 h1 25 h2 12.5 h3 50 h4 - h5 - l2 101 l3 232 | |||||||||||||||||||
L3172.075-025-* | 75 | 25 | 56 | 31 | 102 | 32 | 16.0 | 64 | 82 | 18 | 76 | 193 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 75 Stroke 25 d1 56 d2 31 l1 102 h1 32 h2 16.0 h3 64 h4 82 h5 18 l2 76 l3 193 | |||||||||||||||||||
L3172.075-026-* | 75 | 25 | 56 | 31 | 127 | 32 | 16.0 | 64 | 82 | 18 | 101 | 218 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 75 Stroke 25 d1 56 d2 31 l1 127 h1 32 h2 16.0 h3 64 h4 82 h5 18 l2 101 l3 218 | |||||||||||||||||||
L3172.075-050-* | 75 | 50 | 56 | 31 | 152 | 32 | 16.0 | 64 | 82 | 18 | 101 | 243 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 75 Stroke 50 d1 56 d2 31 l1 152 h1 32 h2 16.0 h3 64 h4 82 h5 18 l2 101 l3 243 | |||||||||||||||||||
L3172.100-025-* | 100 | 25 | 56 | 35 | 152 | 37 | 18.0 | 74 | 92 | 18 | 126 | 243 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 100 Stroke 25 d1 56 d2 35 l1 152 h1 37 h2 18.0 h3 74 h4 92 h5 18 l2 126 l3 243 | |||||||||||||||||||
L3172.100-050-* | 100 | 50 | 56 | 35 | 203 | 37 | 18.0 | 74 | 92 | 18 | 152 | 294 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 100 Stroke 50 d1 56 d2 35 l1 203 h1 37 h2 18.0 h3 74 h4 92 h5 18 l2 152 l3 294 | |||||||||||||||||||
L3172.100-051-* | 100 | 50 | 56 | 35 | 254 | 37 | 18.0 | 74 | 92 | 18 | 203 | 345 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 100 Stroke 50 d1 56 d2 35 l1 254 h1 37 h2 18.0 h3 74 h4 92 h5 18 l2 203 l3 345 | |||||||||||||||||||
L3172.100-075-* | 100 | 75 | 56 | 35 | 305 | 37 | 18.0 | 74 | 92 | 18 | 228 | 396 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 100 Stroke 75 d1 56 d2 35 l1 305 h1 37 h2 18.0 h3 74 h4 92 h5 18 l2 228 l3 396 | |||||||||||||||||||
L3172.150-050-* | 150 | 50 | 106 | 48 | 203 | 50 | 24.3 | 100 | 120 | 20 | 152 | 334 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 150 Stroke 50 d1 106 d2 48 l1 203 h1 50 h2 24.3 h3 100 h4 120 h5 20 l2 152 l3 334 | |||||||||||||||||||
L3172.150-100-* | 150 | 100 | 106 | 48 | 305 | 50 | 24.3 | 100 | 120 | 20 | 203 | 436 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 150 Stroke 100 d1 106 d2 48 l1 305 h1 50 h2 24.3 h3 100 h4 120 h5 20 l2 203 l3 436 | |||||||||||||||||||
L3172.150-101-* | 150 | 100 | 106 | 48 | 406 | 50 | 24.3 | 100 | 120 | 20 | 304 | 537 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 150 Stroke 100 d1 106 d2 48 l1 406 h1 50 h2 24.3 h3 100 h4 120 h5 20 l2 304 l3 537 | |||||||||||||||||||
L3172.150-150-* | 150 | 150 | 106 | 48 | 406 | 50 | 24.3 | 100 | 120 | 20 | 253 | 537 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 150 Stroke 150 d1 106 d2 48 l1 406 h1 50 h2 24.3 h3 100 h4 120 h5 20 l2 253 l3 537 | |||||||||||||||||||
L3172.200-150-* | 200 | 150 | 106 | 48 | 457 | 58 | 28.3 | 116 | 136 | 20 | 304 | 588 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 200 Stroke 150 d1 106 d2 48 l1 457 h1 58 h2 28.3 h3 116 h4 136 h5 20 l2 304 l3 588 | |||||||||||||||||||
L3172.200-200-* | 200 | 200 | 106 | 48 | 610 | 58 | 28.3 | 116 | 136 | 20 | 406 | 741 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 200 Stroke 200 d1 106 d2 48 l1 610 h1 58 h2 28.3 h3 116 h4 136 h5 20 l2 406 l3 741 | |||||||||||||||||||
L3172.300-100-* | 300 | 100 | 125 | 68 | 410 | 75 | 35.0 | 150 | 180 | 30 | 308 | 607 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 300 Stroke 100 d1 125 d2 68 l1 410 h1 75 h2 35.0 h3 150 h4 180 h5 30 l2 308 l3 607 | |||||||||||||||||||
L3172.300-200-* | 300 | 200 | 125 | 68 | 610 | 75 | 35.0 | 150 | 180 | 30 | 408 | 807 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 300 Stroke 200 d1 125 d2 68 l1 610 h1 75 h2 35.0 h3 150 h4 180 h5 30 l2 408 l3 807 | |||||||||||||||||||
L3172.300-300-* | 300 | 300 | 125 | 68 | 408 | 75 | 35.0 | 150 | 180 | 30 | 408 | 907 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 300 Stroke 300 d1 125 d2 68 l1 408 h1 75 h2 35.0 h3 150 h4 180 h5 30 l2 408 l3 907 | |||||||||||||||||||
L3172.300-400-* | 300 | 400 | 125 | 68 | 910 | 75 | 35.0 | 150 | 180 | 30 | 508 | 1107 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 300 Stroke 400 d1 125 d2 68 l1 910 h1 75 h2 35.0 h3 150 h4 180 h5 30 l2 508 l3 1107 | |||||||||||||||||||
L3172.300-500-* | 300 | 500 | 125 | 68 | 1010 | 75 | 35.0 | 150 | 180 | 30 | 508 | 1207 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 300 Stroke 500 d1 125 d2 68 l1 1010 h1 75 h2 35.0 h3 150 h4 180 h5 30 l2 508 l3 1207 | |||||||||||||||||||
L3172.300-600-* | 300 | 600 | 125 | 68 | 1210 | 75 | 35.0 | 150 | 180 | 30 | 608 | 1407 | |||||||
Ready to despatch 0 Need more? Please call us.
w1 300 Stroke 600 d1 125 d2 68 l1 1210 h1 75 h2 35.0 h3 150 h4 180 h5 30 l2 608 l3 1407 |
Price & Availability | Article | Weight kg | l4 | l5 | l6 | l7 | l8 | l9 | w2 | Lead screw | Load max. kN | Moment Mx max. Nm | Moment My max. Nm | Moment Mz max. Nm | ||||||
L3172.050-022-* | 0.6 | 60 | 6 | 14 | 138 | 42 | 13.0 | 0.0 | M 6x1 | 0.3 | 12 | 5.7 | 6.4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 0.6 l4 60 l5 6 l6 14 l7 138 l8 42 l9 13.0 w2 0.0 Lead screw M 6x1 Load
max.
kN 0.3 Moment Mx
max.
Nm 12 Moment My
max.
Nm 5.7 Moment Mz
max.
Nm 6.4 | ||||||||||||||||||||
L3172.050-025-* | 0.8 | 60 | 6 | 14 | 164 | 42 | 26.0 | 13.0 | M 6x1 | 0.6 | 20 | 17 | 19 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 0.8 l4 60 l5 6 l6 14 l7 164 l8 42 l9 26.0 w2 13.0 Lead screw M 6x1 Load
max.
kN 0.6 Moment Mx
max.
Nm 20 Moment My
max.
Nm 17 Moment Mz
max.
Nm 19 | ||||||||||||||||||||
L3172.050-050-* | 1.1 | 60 | 6 | 14 | 214 | 42 | 51.0 | 25.5 | M 6x1 | 0.7 | 25 | 26 | 29 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 1.1 l4 60 l5 6 l6 14 l7 214 l8 42 l9 51.0 w2 25.5 Lead screw M 6x1 Load
max.
kN 0.7 Moment Mx
max.
Nm 25 Moment My
max.
Nm 26 Moment Mz
max.
Nm 29 | ||||||||||||||||||||
L3172.075-025-* | 1.8 | 70 | 6 | 15 | 170 | 47 | 13.5 | 0.5 | M 6x1 | 0.6 | 32 | 18 | 19 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 1.8 l4 70 l5 6 l6 15 l7 170 l8 47 l9 13.5 w2 0.5 Lead screw M 6x1 Load
max.
kN 0.6 Moment Mx
max.
Nm 32 Moment My
max.
Nm 18 Moment Mz
max.
Nm 19 | ||||||||||||||||||||
L3172.075-026-* | 2.0 | 70 | 6 | 15 | 195 | 47 | 26.0 | 13.0 | M 8x1 | 0.8 | 45 | 37 | 39 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 2.0 l4 70 l5 6 l6 15 l7 195 l8 47 l9 26.0 w2 13.0 Lead screw M 8x1 Load
max.
kN 0.8 Moment Mx
max.
Nm 45 Moment My
max.
Nm 37 Moment Mz
max.
Nm 39 | ||||||||||||||||||||
L3172.075-050-* | 2.5 | 70 | 6 | 15 | 220 | 47 | 38.5 | 13.0 | M 8x1 | 0.7 | 40 | 27 | 29 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 2.5 l4 70 l5 6 l6 15 l7 220 l8 47 l9 38.5 w2 13.0 Lead screw M 8x1 Load
max.
kN 0.7 Moment Mx
max.
Nm 40 Moment My
max.
Nm 27 Moment Mz
max.
Nm 29 | ||||||||||||||||||||
L3172.100-025-* | 4.0 | 70 | 6 | 15 | 222 | 49 | 26.0 | 13.0 | M 8x1 | 1.1 | 67 | 41 | 48 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 4.0 l4 70 l5 6 l6 15 l7 222 l8 49 l9 26.0 w2 13.0 Lead screw M 8x1 Load
max.
kN 1.1 Moment Mx
max.
Nm 67 Moment My
max.
Nm 41 Moment Mz
max.
Nm 48 | ||||||||||||||||||||
L3172.100-050-* | 4.7 | 70 | 6 | 15 | 273 | 49 | 51.5 | 26.0 | M12x1 | 1.2 | 76 | 52 | 62 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 4.7 l4 70 l5 6 l6 15 l7 273 l8 49 l9 51.5 w2 26.0 Lead screw M12x1 Load
max.
kN 1.2 Moment Mx
max.
Nm 76 Moment My
max.
Nm 52 Moment Mz
max.
Nm 62 | ||||||||||||||||||||
L3172.100-051-* | 6.1 | 70 | 6 | 15 | 324 | 49 | 77.0 | 51.5 | M12x1 | 1.7 | 106 | 104 | 124 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 6.1 l4 70 l5 6 l6 15 l7 324 l8 49 l9 77.0 w2 51.5 Lead screw M12x1 Load
max.
kN 1.7 Moment Mx
max.
Nm 106 Moment My
max.
Nm 104 Moment Mz
max.
Nm 124 | ||||||||||||||||||||
L3172.100-075-* | 7.0 | 70 | 6 | 15 | 375 | 49 | 102.5 | 64.0 | M12x1 | 1.8 | 112 | 118 | 141 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 7.0 l4 70 l5 6 l6 15 l7 375 l8 49 l9 102.5 w2 64.0 Lead screw M12x1 Load
max.
kN 1.8 Moment Mx
max.
Nm 112 Moment My
max.
Nm 118 Moment Mz
max.
Nm 141 | ||||||||||||||||||||
L3172.150-050-* | 10.0 | 107 | 8 | 16 | 297 | 70 | 26.5 | 1.0 | M12x1 | 2.6 | 220 | 104 | 123 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 10.0 l4 107 l5 8 l6 16 l7 297 l8 70 l9 26.5 w2 1.0 Lead screw M12x1 Load
max.
kN 2.6 Moment Mx
max.
Nm 220 Moment My
max.
Nm 104 Moment Mz
max.
Nm 123 | ||||||||||||||||||||
L3172.150-100-* | 13.2 | 107 | 8 | 16 | 399 | 70 | 77.5 | 26.5 | M20x1 | 3.2 | 270 | 157 | 186 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 13.2 l4 107 l5 8 l6 16 l7 399 l8 70 l9 77.5 w2 26.5 Lead screw M20x1 Load
max.
kN 3.2 Moment Mx
max.
Nm 270 Moment My
max.
Nm 157 Moment Mz
max.
Nm 186 | ||||||||||||||||||||
L3172.150-101-* | 18.0 | 107 | 8 | 16 | 500 | 70 | 128.0 | 77.0 | M20x1 | 5.4 | 460 | 460 | 545 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 18.0 l4 107 l5 8 l6 16 l7 500 l8 70 l9 128.0 w2 77.0 Lead screw M20x1 Load
max.
kN 5.4 Moment Mx
max.
Nm 460 Moment My
max.
Nm 460 Moment Mz
max.
Nm 545 | ||||||||||||||||||||
L3172.150-150-* | 16.5 | 107 | 8 | 16 | 500 | 70 | 128.0 | 51.5 | M20x1 | 3.8 | 324 | 220 | 260 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 16.5 l4 107 l5 8 l6 16 l7 500 l8 70 l9 128.0 w2 51.5 Lead screw M20x1 Load
max.
kN 3.8 Moment Mx
max.
Nm 324 Moment My
max.
Nm 220 Moment Mz
max.
Nm 260 | ||||||||||||||||||||
L3172.200-150-* | 30.0 | 107 | 8 | 16 | 551 | 70 | 128.5 | 52.0 | M20x1 | 5.0 | 705 | 445 | 455 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 30.0 l4 107 l5 8 l6 16 l7 551 l8 70 l9 128.5 w2 52.0 Lead screw M20x1 Load
max.
kN 5.0 Moment Mx
max.
Nm 705 Moment My
max.
Nm 445 Moment Mz
max.
Nm 455 | ||||||||||||||||||||
L3172.200-200-* | 40.0 | 107 | 8 | 16 | 704 | 70 | 205.0 | 103.0 | M20x1 | 6.6 | 935 | 795 | 815 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 40.0 l4 107 l5 8 l6 16 l7 704 l8 70 l9 205.0 w2 103.0 Lead screw M20x1 Load
max.
kN 6.6 Moment Mx
max.
Nm 935 Moment My
max.
Nm 795 Moment Mz
max.
Nm 815 | ||||||||||||||||||||
L3172.300-100-* | 59.0 | 166.5 | 8 | 20 | 538 | 97.5 | 55.0 | 4.0 | Tr26x4 | 8.4 | 3190 | 800 | 825 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 59.0 l4 166.5 l5 8 l6 20 l7 538 l8 97.5 l9 55.0 w2 4.0 Lead screw Tr26x4 Load
max.
kN 8.4 Moment Mx
max.
Nm 3190 Moment My
max.
Nm 800 Moment Mz
max.
Nm 825 | ||||||||||||||||||||
L3172.300-200-* | 80.0 | 166.5 | 10 | 20 | 738 | 97.5 | 155.0 | 54.0 | Tr26x4 | 10.4 | 3950 | 1205 | 1245 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 80.0 l4 166.5 l5 10 l6 20 l7 738 l8 97.5 l9 155.0 w2 54.0 Lead screw Tr26x4 Load
max.
kN 10.4 Moment Mx
max.
Nm 3950 Moment My
max.
Nm 1205 Moment Mz
max.
Nm 1245 | ||||||||||||||||||||
L3172.300-300-* | 91.5 | 166.5 | 10 | 20 | 838 | 97.5 | 54.0 | 54.0 | Tr26x4 | 8.4 | 3190 | 800 | 825 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 91.5 l4 166.5 l5 10 l6 20 l7 838 l8 97.5 l9 54.0 w2 54.0 Lead screw Tr26x4 Load
max.
kN 8.4 Moment Mx
max.
Nm 3190 Moment My
max.
Nm 800 Moment Mz
max.
Nm 825 | ||||||||||||||||||||
L3172.300-400-* | 110.0 | 166.5 | 10 | 20 | 1038 | 97.5 | 305.0 | 104.0 | Tr26x4 | 10.4 | 3950 | 1205 | 1245 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 110.0 l4 166.5 l5 10 l6 20 l7 1038 l8 97.5 l9 305.0 w2 104.0 Lead screw Tr26x4 Load
max.
kN 10.4 Moment Mx
max.
Nm 3950 Moment My
max.
Nm 1205 Moment Mz
max.
Nm 1245 | ||||||||||||||||||||
L3172.300-500-* | 125.0 | 166.5 | 10 | 20 | 1138 | 97.5 | 355.0 | 104.0 | Tr26x4 | 8.4 | 3190 | 800 | 825 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 125.0 l4 166.5 l5 10 l6 20 l7 1138 l8 97.5 l9 355.0 w2 104.0 Lead screw Tr26x4 Load
max.
kN 8.4 Moment Mx
max.
Nm 3190 Moment My
max.
Nm 800 Moment Mz
max.
Nm 825 | ||||||||||||||||||||
L3172.300-600-* | 145.0 | 166.5 | 10 | 20 | 1338 | 97.5 | 455.0 | 154.0 | Tr26x4 | 10.4 | 3950 | 1205 | 1245 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 145.0 l4 166.5 l5 10 l6 20 l7 1338 l8 97.5 l9 455.0 w2 154.0 Lead screw Tr26x4 Load
max.
kN 10.4 Moment Mx
max.
Nm 3950 Moment My
max.
Nm 1205 Moment Mz
max.
Nm 1245 |
Cast iron body (ENGJL-250), with hardened cross roller linear rail set. Hardened and ground lead screw, pitch accuracy ±0.02mm/300mm.
Can also be supplied with an aluminium body when lighter weight stages are required (approx. 50% of weight of standard slides and have 50% of the load capacity).
Suitable for horizontal and vertical applications requiring smooth movement, long life and high load capacity. Other versions are also available - dovetail slides (L3480) for vibration damping, and needle roller slides (L3490) for even higher load ratings. Load ratings are based on even surface loading with the slide in the centre position, and apply to a single slide.
Coefficient of friction 0,003.
Replace -* with
-XH for X axis stage with handle
-XK for X axis stage with knob
-XYH for X,Y axes stage with handle
-XYK for X,Y axes stage with knob
-XYTH for X,Y,. stage with handle
-XYTK for X,Y,. stage with knob
See technical pages for straightness and parallelism accuracy and standard carriage and base fixing holes - other fixing holes can be machined on request.
3D CAD models available.