Ball Slide Assemblies
precision
Price & Availability | Article | Stroke | Load max. kg | w1 | l1 | h1 | l2 | l3 | l4 | w2 | h2 | w3 | ||||||||||||||||||
L1030.025-013 | 13 | 3.6 | 25.4 | 25.4 | 12.7 | 31.8 | 15 | 20 | CL | 6.1 | 10.2 | |||||||||||||||||||
£ 213.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 13 Load
max.
kg 3.6 w1 25.4 l1 25.4 h1 12.7 l2 31.8 l3 15 l4 20 w2 CL h2 6.1 w3 10.2 | ||||||||||||||||||||||||||||||
L1030.025-025 | 25 | 6.8 | 25.4 | 44.5 | 12.7 | 50.8 | 35 | 40 | CL | 6.1 | 10.2 | |||||||||||||||||||
£ 232.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 25 Load
max.
kg 6.8 w1 25.4 l1 44.5 h1 12.7 l2 50.8 l3 35 l4 40 w2 CL h2 6.1 w3 10.2 | ||||||||||||||||||||||||||||||
L1030.025-038 | 38 | 11 | 25.4 | 63.5 | 12.7 | 69.9 | 54 | 57 | CL | 6.1 | 10.2 | |||||||||||||||||||
£ 243.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 38 Load
max.
kg 11 w1 25.4 l1 63.5 h1 12.7 l2 69.9 l3 54 l4 57 w2 CL h2 6.1 w3 10.2 | ||||||||||||||||||||||||||||||
L1030.025-050 | 50 | 14 | 25.4 | 82.6 | 12.7 | 88.8 | 70 | 75 | CL | 6.1 | 10.2 | |||||||||||||||||||
£ 260.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 50 Load
max.
kg 14 w1 25.4 l1 82.6 h1 12.7 l2 88.8 l3 70 l4 75 w2 CL h2 6.1 w3 10.2 | ||||||||||||||||||||||||||||||
L1030.045-025 | 25 | 11 | 44.5 | 50.8 | 19.0 | 57.2 | 35 | 40 | 20 | 10.2 | 22.1 | |||||||||||||||||||
£ 361.03 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Stroke 25 Load
max.
kg 11 w1 44.5 l1 50.8 h1 19.0 l2 57.2 l3 35 l4 40 w2 20 h2 10.2 w3 22.1 | ||||||||||||||||||||||||||||||
L1030.045-038 | 38 | 14 | 44.5 | 69.9 | 19.0 | 76.2 | 54 | 57 | 20 | 10.2 | 22.1 | |||||||||||||||||||
£ 418.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 38 Load
max.
kg 14 w1 44.5 l1 69.9 h1 19.0 l2 76.2 l3 54 l4 57 w2 20 h2 10.2 w3 22.1 | ||||||||||||||||||||||||||||||
L1030.045-050 | 50 | 19 | 44.5 | 82.6 | 19.0 | 88.9 | 65 | 70 | 20 | 10.2 | 22.1 | |||||||||||||||||||
£ 444.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 50 Load
max.
kg 19 w1 44.5 l1 82.6 h1 19.0 l2 88.9 l3 65 l4 70 w2 20 h2 10.2 w3 22.1 | ||||||||||||||||||||||||||||||
L1030.045-075 | 75 | 23 | 44.5 | 101.6 | 19.0 | 108.0 | 85 | 90 | 20 | 10.2 | 22.1 | |||||||||||||||||||
£ 466.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 75 Load
max.
kg 23 w1 44.5 l1 101.6 h1 19.0 l2 108.0 l3 85 l4 90 w2 20 h2 10.2 w3 22.1 | ||||||||||||||||||||||||||||||
L1030.067-025 | 25 | 33 | 66.5 | 66.5 | 25.4 | 66.5 | 54 | 54 | 35 | 15.7 | 38.1 | |||||||||||||||||||
£ 401.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 25 Load
max.
kg 33 w1 66.5 l1 66.5 h1 25.4 l2 66.5 l3 54 l4 54 w2 35 h2 15.7 w3 38.1 | ||||||||||||||||||||||||||||||
L1030.067-050 | 50 | 38 | 66.5 | 101.6 | 25.4 | 111.0 | 75 | 85 | 35 | 15.7 | 38.1 | |||||||||||||||||||
£ 457.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 50 Load
max.
kg 38 w1 66.5 l1 101.6 h1 25.4 l2 111.0 l3 75 l4 85 w2 35 h2 15.7 w3 38.1 | ||||||||||||||||||||||||||||||
L1030.067-075 | 75 | 46 | 66.5 | 127.0 | 25.4 | 136.4 | 100 | 110 | 35 | 15.7 | 38.1 | |||||||||||||||||||
£ 478.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 75 Load
max.
kg 46 w1 66.5 l1 127.0 h1 25.4 l2 136.4 l3 100 l4 110 w2 35 h2 15.7 w3 38.1 | ||||||||||||||||||||||||||||||
L1030.067-100 | 100 | 60 | 66.5 | 152.4 | 25.4 | 161.8 | 125 | 135 | 35 | 15.7 | 38.1 | |||||||||||||||||||
£ 518.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 100 Load
max.
kg 60 w1 66.5 l1 152.4 h1 25.4 l2 161.8 l3 125 l4 135 w2 35 h2 15.7 w3 38.1 | ||||||||||||||||||||||||||||||
L1030.067-125 | 125 | 66 | 66.5 | 203.2 | 25.4 | 212.6 | 178 | 190 | 35 | 15.7 | 38.1 | |||||||||||||||||||
£ 582.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 125 Load
max.
kg 66 w1 66.5 l1 203.2 h1 25.4 l2 212.6 l3 178 l4 190 w2 35 h2 15.7 w3 38.1 | ||||||||||||||||||||||||||||||
L1030.089-050 | 50 | 59 | 88.9 | 101.6 | 34.9 | 114.3 | 50 | 65 | 50 | 15.7 | 50.3 | |||||||||||||||||||
£ 518.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 50 Load
max.
kg 59 w1 88.9 l1 101.6 h1 34.9 l2 114.3 l3 50 l4 65 w2 50 h2 15.7 w3 50.3 | ||||||||||||||||||||||||||||||
L1030.089-075 | 75 | 64 | 88.9 | 146.1 | 34.9 | 158.8 | 95 | 110 | 50 | 15.7 | 50.3 | |||||||||||||||||||
£ 557.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 75 Load
max.
kg 64 w1 88.9 l1 146.1 h1 34.9 l2 158.8 l3 95 l4 110 w2 50 h2 15.7 w3 50.3 | ||||||||||||||||||||||||||||||
L1030.089-125 | 125 | 73 | 88.9 | 203.2 | 34.9 | 215.9 | 150 | 175 | 50 | 15.7 | 50.3 | |||||||||||||||||||
£ 649.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 125 Load
max.
kg 73 w1 88.9 l1 203.2 h1 34.9 l2 215.9 l3 150 l4 175 w2 50 h2 15.7 w3 50.3 | ||||||||||||||||||||||||||||||
L1030.089-165 | 165 | 79 | 88.9 | 260.4 | 34.9 | 273.1 | 210 | 225 | 50 | 15.7 | 50.3 | |||||||||||||||||||
£ 777.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 165 Load
max.
kg 79 w1 88.9 l1 260.4 h1 34.9 l2 273.1 l3 210 l4 225 w2 50 h2 15.7 w3 50.3 | ||||||||||||||||||||||||||||||
L1030.089-225 | 225 | 91 | 88.9 | 355.6 | 34.9 | 368.3 | 305 | 320 | 50 | 15.7 | 50.3 | |||||||||||||||||||
£ 1,076.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 225 Load
max.
kg 91 w1 88.9 l1 355.6 h1 34.9 l2 368.3 l3 305 l4 320 w2 50 h2 15.7 w3 50.3 | ||||||||||||||||||||||||||||||
L1030.146-125 | 125 | 68 | 146.1 | 209.6 | 50.8 | 222.3 | 150 | 175 | 100 | 24.9 | 94.0 | |||||||||||||||||||
£ 998.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 125 Load
max.
kg 68 w1 146.1 l1 209.6 h1 50.8 l2 222.3 l3 150 l4 175 w2 100 h2 24.9 w3 94.0 | ||||||||||||||||||||||||||||||
L1030.146-175 | 175 | 82 | 146.1 | 304.8 | 50.8 | 317.5 | 250 | 275 | 100 | 24.9 | 94.0 | |||||||||||||||||||
£ 1,216.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 175 Load
max.
kg 82 w1 146.1 l1 304.8 h1 50.8 l2 317.5 l3 250 l4 275 w2 100 h2 24.9 w3 94.0 | ||||||||||||||||||||||||||||||
L1030.146-250 | 250 | 102 | 146.1 | 381.0 | 50.8 | 393.7 | 330 | 350 | 100 | 24.9 | 94.0 | |||||||||||||||||||
£ 1,545.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 250 Load
max.
kg 102 w1 146.1 l1 381.0 h1 50.8 l2 393.7 l3 330 l4 350 w2 100 h2 24.9 w3 94.0 |
Price & Availability | Article | Weight g | h3 | d1 | d2 | d3 | Moment Mx max. Nm | Moment My max. Nm | Moment Mz max. Nm | ||||||||||||||||||
L1030.025-013 | 27 | 3.4 | M3 | 3.5 | 6.1 | 0.3 | 0.4 | 0.40 | |||||||||||||||||||
£ 213.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 27 h3 3.4 d1 M3 d2 3.5 d3 6.1 Moment Mx
max.
Nm 0.3 Moment My
max.
Nm 0.4 Moment Mz
max.
Nm 0.40 | |||||||||||||||||||||||||||
L1030.025-025 | 50 | 3.4 | M3 | 3.5 | 6.1 | 0.4 | 1.0 | 1.1 | |||||||||||||||||||
£ 232.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 50 h3 3.4 d1 M3 d2 3.5 d3 6.1 Moment Mx
max.
Nm 0.4 Moment My
max.
Nm 1.0 Moment Mz
max.
Nm 1.1 | |||||||||||||||||||||||||||
L1030.025-038 | 73 | 3.4 | M3 | 3.5 | 6.1 | 0.5 | 1.8 | 1.8 | |||||||||||||||||||
£ 243.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 73 h3 3.4 d1 M3 d2 3.5 d3 6.1 Moment Mx
max.
Nm 0.5 Moment My
max.
Nm 1.8 Moment Mz
max.
Nm 1.8 | |||||||||||||||||||||||||||
L1030.025-050 | 91 | 3.4 | M3 | 3.5 | 6.1 | 0.7 | 2.6 | 3.7 | |||||||||||||||||||
£ 260.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 91 h3 3.4 d1 M3 d2 3.5 d3 6.1 Moment Mx
max.
Nm 0.7 Moment My
max.
Nm 2.6 Moment Mz
max.
Nm 3.7 | |||||||||||||||||||||||||||
L1030.045-025 | 127 | 4.6 | M4 | 4.6 | 8.1 | 1.0 | 0.9 | 0.9 | |||||||||||||||||||
£ 361.03 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 127 h3 4.6 d1 M4 d2 4.6 d3 8.1 Moment Mx
max.
Nm 1.0 Moment My
max.
Nm 0.9 Moment Mz
max.
Nm 0.9 | |||||||||||||||||||||||||||
L1030.045-038 | 172 | 4.6 | M4 | 4.6 | 8.1 | 1.4 | 2.0 | 2.1 | |||||||||||||||||||
£ 418.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 172 h3 4.6 d1 M4 d2 4.6 d3 8.1 Moment Mx
max.
Nm 1.4 Moment My
max.
Nm 2.0 Moment Mz
max.
Nm 2.1 | |||||||||||||||||||||||||||
L1030.045-050 | 209 | 4.6 | M4 | 4.6 | 8.1 | 2.0 | 3.3 | 3.5 | |||||||||||||||||||
£ 444.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 209 h3 4.6 d1 M4 d2 4.6 d3 8.1 Moment Mx
max.
Nm 2.0 Moment My
max.
Nm 3.3 Moment Mz
max.
Nm 3.5 | |||||||||||||||||||||||||||
L1030.045-075 | 254 | 4.6 | M4 | 4.6 | 8.1 | 2.5 | 4.7 | 4.9 | |||||||||||||||||||
£ 466.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 254 h3 4.6 d1 M4 d2 4.6 d3 8.1 Moment Mx
max.
Nm 2.5 Moment My
max.
Nm 4.7 Moment Mz
max.
Nm 4.9 | |||||||||||||||||||||||||||
L1030.067-025 | 299 | 5.3 | M5 | 5.8 | 10.0 | 4.6 | 3.8 | 4.0 | |||||||||||||||||||
£ 401.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 299 h3 5.3 d1 M5 d2 5.8 d3 10.0 Moment Mx
max.
Nm 4.6 Moment My
max.
Nm 3.8 Moment Mz
max.
Nm 4.0 | |||||||||||||||||||||||||||
L1030.067-050 | 454 | 5.3 | M5 | 5.8 | 10.0 | 6.9 | 9.3 | 9.8 | |||||||||||||||||||
£ 457.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 454 h3 5.3 d1 M5 d2 5.8 d3 10.0 Moment Mx
max.
Nm 6.9 Moment My
max.
Nm 9.3 Moment Mz
max.
Nm 9.8 | |||||||||||||||||||||||||||
L1030.067-075 | 567 | 5.3 | M5 | 5.8 | 10.0 | 8.4 | 14.5 | 15.3 | |||||||||||||||||||
£ 478.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 567 h3 5.3 d1 M5 d2 5.8 d3 10.0 Moment Mx
max.
Nm 8.4 Moment My
max.
Nm 14.5 Moment Mz
max.
Nm 15.3 | |||||||||||||||||||||||||||
L1030.067-100 | 680 | 5.3 | M5 | 5.8 | 10.0 | 10.9 | 23.0 | 24.1 | |||||||||||||||||||
£ 518.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 680 h3 5.3 d1 M5 d2 5.8 d3 10.0 Moment Mx
max.
Nm 10.9 Moment My
max.
Nm 23.0 Moment Mz
max.
Nm 24.1 | |||||||||||||||||||||||||||
L1030.067-125 | 907 | 5.3 | M5 | 5.8 | 10.0 | 11.9 | 34.4 | 36.1 | |||||||||||||||||||
£ 582.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 907 h3 5.3 d1 M5 d2 5.8 d3 10.0 Moment Mx
max.
Nm 11.9 Moment My
max.
Nm 34.4 Moment Mz
max.
Nm 36.1 | |||||||||||||||||||||||||||
L1030.089-050 | 907 | 5.3 | M5 | 5.8 | 10.0 | 11.1 | 32.0 | 33.6 | |||||||||||||||||||
£ 518.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 907 h3 5.3 d1 M5 d2 5.8 d3 10.0 Moment Mx
max.
Nm 11.1 Moment My
max.
Nm 32.0 Moment Mz
max.
Nm 33.6 | |||||||||||||||||||||||||||
L1030.089-075 | 1306 | 5.3 | M5 | 5.8 | 10.0 | 12.4 | 40.3 | 42.4 | |||||||||||||||||||
£ 557.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1306 h3 5.3 d1 M5 d2 5.8 d3 10.0 Moment Mx
max.
Nm 12.4 Moment My
max.
Nm 40.3 Moment Mz
max.
Nm 42.4 | |||||||||||||||||||||||||||
L1030.089-125 | 1814 | 5.3 | M5 | 5.8 | 10.0 | 14.1 | 52.6 | 53.7 | |||||||||||||||||||
£ 649.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1814 h3 5.3 d1 M5 d2 5.8 d3 10.0 Moment Mx
max.
Nm 14.1 Moment My
max.
Nm 52.6 Moment Mz
max.
Nm 53.7 | |||||||||||||||||||||||||||
L1030.089-165 | 2327 | 5.3 | M5 | 5.8 | 10.0 | 15.2 | 61.5 | 64.5 | |||||||||||||||||||
£ 777.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 2327 h3 5.3 d1 M5 d2 5.8 d3 10.0 Moment Mx
max.
Nm 15.2 Moment My
max.
Nm 61.5 Moment Mz
max.
Nm 64.5 | |||||||||||||||||||||||||||
L1030.089-225 | 3175 | 5.3 | M5 | 5.8 | 10.0 | 16.9 | 81.1 | 85.1 | |||||||||||||||||||
£ 1,076.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 3175 h3 5.3 d1 M5 d2 5.8 d3 10.0 Moment Mx
max.
Nm 16.9 Moment My
max.
Nm 81.1 Moment Mz
max.
Nm 85.1 | |||||||||||||||||||||||||||
L1030.146-125 | 4536 | 6.2 | M6 | 7.1 | 11.0 | 16.2 | 60.5 | 61.8 | |||||||||||||||||||
£ 998.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 4536 h3 6.2 d1 M6 d2 7.1 d3 11.0 Moment Mx
max.
Nm 16.2 Moment My
max.
Nm 60.5 Moment Mz
max.
Nm 61.8 | |||||||||||||||||||||||||||
L1030.146-175 | 6586 | 6.2 | M6 | 7.1 | 11.0 | 17.5 | 70.7 | 74.2 | |||||||||||||||||||
£ 1,216.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 6586 h3 6.2 d1 M6 d2 7.1 d3 11.0 Moment Mx
max.
Nm 17.5 Moment My
max.
Nm 70.7 Moment Mz
max.
Nm 74.2 | |||||||||||||||||||||||||||
L1030.146-250 | 8233 | 6.2 | M6 | 7.1 | 11.0 | 19.4 | 93.2 | 97.9 | |||||||||||||||||||
£ 1,545.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 8233 h3 6.2 d1 M6 d2 7.1 d3 11.0 Moment Mx
max.
Nm 19.4 Moment My
max.
Nm 93.2 Moment Mz
max.
Nm 97.9 |
Aluminium carriage and base.
Hardened stainless steel balls, shafts and preload gibs.
Straight line accuracy: 1µ/25mm of travel.
Positional repeatability: 0.5µ.
Coefficient of friction: 0,002.
Carriage surface flat to 3µ/25mm. Carriage and base ground to optical flatness.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).