Ball Slide Assemblies
precision
Units | Price/unit after discount | Applied Discount |
1-4 | £ 361.03 | 0% |
5-9 | £ 324.93 | 10% |
10-19 | £ 306.88 | 15% |
20-49 | £ 270.77 | 25% |
50+ | £ 234.67 | 35% |
Aluminium carriage and base.
Hardened stainless steel balls, shafts and preload gibs.
Straight line accuracy: 1µ/25mm of travel.
Positional repeatability: 0.5µ.
Coefficient of friction: 0,002.
Carriage surface flat to 3µ/25mm. Carriage and base ground to optical flatness.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).