T Plate
Price & Availability | Article | l1 | l2 | l3 | l4 | w1 | ||||||||||||||||||
L3001.APC-1 | 165 | 150 | 55 | 55 | 8 | |||||||||||||||||||
£ 83.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 165 l2 150 l3 55 l4 55 w1 8 |
Aluminium.
Allows two units to be mounted perpendicularly to one another. Supplied with T-nuts and bolts.
Not suitable for L3004.E and L3004.ED units.
Size 40 - use holes 1 for carriages and 4 for profile.
Size 55 - use holes 2 for carriages and 5 for profile.
Size 40 - use holes 3 for carriages and 6 for profile.