T Plate
Price & Availability | Article | l1 | h1 | h2 | l2 | l3 | w1 | w2 | ||||||||||||||||||
L3001.APF-2 | 40 | 20 | 8.5 | 35 | 20 | 50 | 15 | |||||||||||||||||||
£ 12.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 40 h1 20 h2 8.5 l2 35 l3 20 w1 50 w2 15 |
Aluminium.
Used to bolt the Uniline units to a surface or to mount to units to one another with or without an interface plate.
The clamps fit in the T-slots of any of the units.
Insert the lip of the clamp into the T slot of the Uniline unit, position the clamp and if necessary shim to required height. Insert screws and tighten.
Not suitable for L3001.A100 units.