Units | Price/unit after discount | Applied Discount |
1-4 | £ 350.66 | 0% |
5-9 | £ 333.13 | 5% |
10-19 | £ 315.59 | 10% |
20-49 | £ 298.06 | 15% |
50+ | £ 263.00 | 25% |
Aluminium profile (AlMgSi0.5,anodized 12-15µ). Raceway stainless steel (X46Cr13), hardened to 58-62HRC.
Compact, light-weight design. 60% saving versus steel versions. The aluminium rails are made of high quality aluminium alloy with hardened stainless steel raceway.
These are very lightweight aluminium rails and can only be used with our lightweight aluminium carriages. For standard steel linear guideways and carriages see part no. L1016.