Price & Availability | Article | d1 tol. h6 | d2 tol. h6 | l1 | d3 | l2 | l3 | w1 | No. of ball circuits | Dyn. load C max. N | Static load C0 max. N | Weight g | ||||||||||||||||||
L1708.005 | 5 | 12 | 22 | 11.5 | 14.5 | 1.10 | 1.0 | 4 | 200 | 260 | 12 | |||||||||||||||||||
£ 13.18 per unit (click for quantity discounts) Ready to despatch 31 Need more? Please call us.
d1
tol. h6 5 d2
tol. h6 12 l1 22 d3 11.5 l2 14.5 l3 1.10 w1 1.0 No. of ball circuits 4 Dyn. load C
max.
N 200 Static load C0
max.
N 260 Weight
g 12 | ||||||||||||||||||||||||||||||
L1708.006-1 | 6 | 12 | 19 | 11.5 | 13.5 | 1.10 | 1.0 | 4 | 200 | 260 | 8 | |||||||||||||||||||
£ 13.14 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 6 d2
tol. h6 12 l1 19 d3 11.5 l2 13.5 l3 1.10 w1 1.0 No. of ball circuits 4 Dyn. load C
max.
N 200 Static load C0
max.
N 260 Weight
g 8 | ||||||||||||||||||||||||||||||
L1708.008 | 8 | 16 | 25 | 15.2 | 16.5 | 1.10 | 1.0 | 4 | 260 | 400 | 20 | |||||||||||||||||||
£ 13.18 per unit (click for quantity discounts) Ready to despatch 95 Need more? Please call us.
d1
tol. h6 8 d2
tol. h6 16 l1 25 d3 15.2 l2 16.5 l3 1.10 w1 1.0 No. of ball circuits 4 Dyn. load C
max.
N 260 Static load C0
max.
N 400 Weight
g 20 | ||||||||||||||||||||||||||||||
L1708.010-1 | 10 | 19 | 29 | 18.0 | 22.0 | 1.30 | 1.0 | 4 | 370 | 540 | 30 | |||||||||||||||||||
£ 13.45 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
d1
tol. h6 10 d2
tol. h6 19 l1 29 d3 18.0 l2 22.0 l3 1.30 w1 1.0 No. of ball circuits 4 Dyn. load C
max.
N 370 Static load C0
max.
N 540 Weight
g 30 | ||||||||||||||||||||||||||||||
L1708.012 | 12 | 22 | 32 | 21.0 | 22.9 | 1.30 | 1.5 | 4 | 410 | 590 | 41 | |||||||||||||||||||
£ 15.39 per unit (click for quantity discounts) Ready to despatch 47 Need more? Please call us.
d1
tol. h6 12 d2
tol. h6 22 l1 32 d3 21.0 l2 22.9 l3 1.30 w1 1.5 No. of ball circuits 4 Dyn. load C
max.
N 410 Static load C0
max.
N 590 Weight
g 41 | ||||||||||||||||||||||||||||||
L1708.016 | 16 | 26 | 36 | 24.9 | 24.9 | 1.30 | 1.5 | 5 | 770 | 1170 | 57 | |||||||||||||||||||
£ 19.18 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
d1
tol. h6 16 d2
tol. h6 26 l1 36 d3 24.9 l2 24.9 l3 1.30 w1 1.5 No. of ball circuits 5 Dyn. load C
max.
N 770 Static load C0
max.
N 1170 Weight
g 57 | ||||||||||||||||||||||||||||||
L1708.020 | 20 | 32 | 45 | 30.3 | 31.5 | 1.60 | 2.0 | 5 | 860 | 1370 | 91 | |||||||||||||||||||
£ 23.80 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
d1
tol. h6 20 d2
tol. h6 32 l1 45 d3 30.3 l2 31.5 l3 1.60 w1 2.0 No. of ball circuits 5 Dyn. load C
max.
N 860 Static load C0
max.
N 1370 Weight
g 91 | ||||||||||||||||||||||||||||||
L1708.025 | 25 | 40 | 58 | 37.5 | 44.1 | 1.85 | 2.0 | 6 | 980 | 1560 | 215 | |||||||||||||||||||
£ 30.17 per unit (click for quantity discounts) Ready to despatch 69 Need more? Please call us.
d1
tol. h6 25 d2
tol. h6 40 l1 58 d3 37.5 l2 44.1 l3 1.85 w1 2.0 No. of ball circuits 6 Dyn. load C
max.
N 980 Static load C0
max.
N 1560 Weight
g 215 | ||||||||||||||||||||||||||||||
L1708.030 | 30 | 47 | 68 | 44.5 | 52.1 | 1.85 | 2.0 | 6 | 1560 | 2740 | 325 | |||||||||||||||||||
£ 38.41 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
d1
tol. h6 30 d2
tol. h6 47 l1 68 d3 44.5 l2 52.1 l3 1.85 w1 2.0 No. of ball circuits 6 Dyn. load C
max.
N 1560 Static load C0
max.
N 2740 Weight
g 325 | ||||||||||||||||||||||||||||||
L1708.040 | 40 | 62 | 80 | 59.0 | 60.6 | 2.15 | 3.0 | 6 | 2150 | 4010 | 705 | |||||||||||||||||||
£ 49.91 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
d1
tol. h6 40 d2
tol. h6 62 l1 80 d3 59.0 l2 60.6 l3 2.15 w1 3.0 No. of ball circuits 6 Dyn. load C
max.
N 2150 Static load C0
max.
N 4010 Weight
g 705 | ||||||||||||||||||||||||||||||
L1708.050 | 50 | 75 | 100 | 72.0 | 77.6 | 2.65 | 3.0 | 6 | 3820 | 7930 | 1130 | |||||||||||||||||||
£ 71.73 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
d1
tol. h6 50 d2
tol. h6 75 l1 100 d3 72.0 l2 77.6 l3 2.65 w1 3.0 No. of ball circuits 6 Dyn. load C
max.
N 3820 Static load C0
max.
N 7930 Weight
g 1130 | ||||||||||||||||||||||||||||||
L1708.060 | 60 | 90 | 125 | 86.0 | 101.7 | 3.15 | 3.0 | 6 | 4700 | 9990 | 2220 | |||||||||||||||||||
£ 105.98 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 60 d2
tol. h6 90 l1 125 d3 86.0 l2 101.7 l3 3.15 w1 3.0 No. of ball circuits 6 Dyn. load C
max.
N 4700 Static load C0
max.
N 9990 Weight
g 2220 |
Hardened and ground body from bearing steel. Single body resin retainer (POM). Supplied with nitrile rubber (NBR) end-seals -UU as standard.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
Perpendicularity TA is better than 15µ.
For part numbers with -1 shaft tolerance required is g6. Temperature range: -20°C to +80°C.
Steel ball retainers can be supplied for higher temperatures applications up to 120°C - with no end seals. Please advise at time of ordering if this is required.
d2 is the dimension before the bush has been slotted. Superball linear bearings are also available (3 x load rating of standard bushings and 27 x travel life see part nos. L1740 and L1742.)
Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version no. L1711.