Price & Availability | Article | d1 | d2 tol. H7 | l1 tol. h14 | Dyn. load C max. kN | Static load C0 max. kN | ||||||||||||||||||
L1768.006 | 6 | 12 | 22 | 0.21 | 0.79 | |||||||||||||||||||
£ 15.12 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 d2
tol. H7 12 l1
tol. h14 22 Dyn. load C
max.
kN 0.21 Static load C0
max.
kN 0.79 | ||||||||||||||||||||||||
L1768.008 | 8 | 15 | 24 | 0.32 | 1.38 | |||||||||||||||||||
£ 15.12 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2
tol. H7 15 l1
tol. h14 24 Dyn. load C
max.
kN 0.32 Static load C0
max.
kN 1.38 | ||||||||||||||||||||||||
L1768.010 | 10 | 17 | 26 | 0.47 | 1.89 | |||||||||||||||||||
£ 17.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2
tol. H7 17 l1
tol. h14 26 Dyn. load C
max.
kN 0.47 Static load C0
max.
kN 1.89 | ||||||||||||||||||||||||
L1768.012 | 12 | 19 | 28 | 0.62 | 2.64 | |||||||||||||||||||
£ 17.89 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2
tol. H7 19 l1
tol. h14 28 Dyn. load C
max.
kN 0.62 Static load C0
max.
kN 2.64 | ||||||||||||||||||||||||
L1768.014 | 14 | 21 | 28 | 0.77 | 3.02 | |||||||||||||||||||
£ 16.40 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2
tol. H7 21 l1
tol. h14 28 Dyn. load C
max.
kN 0.77 Static load C0
max.
kN 3.02 | ||||||||||||||||||||||||
L1768.016 | 16 | 24 | 30 | 0.92 | 3.96 | |||||||||||||||||||
£ 17.02 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 16 d2
tol. H7 24 l1
tol. h14 30 Dyn. load C
max.
kN 0.92 Static load C0
max.
kN 3.96 | ||||||||||||||||||||||||
L1768.020 | 20 | 28 | 30 | 1.44 | 6.19 | |||||||||||||||||||
£ 17.42 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 20 d2
tol. H7 28 l1
tol. h14 30 Dyn. load C
max.
kN 1.44 Static load C0
max.
kN 6.19 | ||||||||||||||||||||||||
L1768.025 | 25 | 35 | 40 | 2.31 | 9.98 | |||||||||||||||||||
£ 25.32 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2
tol. H7 35 l1
tol. h14 40 Dyn. load C
max.
kN 2.31 Static load C0
max.
kN 9.98 | ||||||||||||||||||||||||
L1768.030 | 30 | 40 | 50 | 3.25 | 14.03 | |||||||||||||||||||
£ 32.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2
tol. H7 40 l1
tol. h14 50 Dyn. load C
max.
kN 3.25 Static load C0
max.
kN 14.03 | ||||||||||||||||||||||||
L1768.040 | 40 | 52 | 60 | 5.10 | 22.02 | |||||||||||||||||||
£ 47.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2
tol. H7 52 l1
tol. h14 60 Dyn. load C
max.
kN 5.10 Static load C0
max.
kN 22.02 | ||||||||||||||||||||||||
L1768.050 | 50 | 62 | 70 | 7.96 | 34.40 | |||||||||||||||||||
£ 73.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 d2
tol. H7 62 l1
tol. h14 70 Dyn. load C
max.
kN 7.96 Static load C0
max.
kN 34.40 |
Aluminium with aluminium-oxide ceramic coating (4-7µ). Hardness >80 HRC.
Concentricity is better than 15µ.
Available with or without seals, if seals are required, please contact our sales team.
Temperature range: -130°C to +200°C.
Can be run on hardened or soft steel shafts, tolerance h6, all part no. L1770-L1776.
Bore tolerances where d1 is:
6-16: +0,0, -0.04 to -0.07
20-30: +0.0, 0.05 to -0.07
40-50: +0.0, 0.05 to -0.09