Ceramic Linear Bearings
closed
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 16.19 | 0% |
| 10-19 | £ 14.57 | 10% |
| 20-49 | £ 12.95 | 20% |
| 50-99 | £ 11.33 | 30% |
| 100+ | £ 9.71 | 40% |
Aluminium with aluminium-oxide ceramic coating (4-7µ). Hardness >80 HRC.
Concentricity is better than 15µ.
Available with or without seals, if seals are required, please contact our sales team.
Temperature range: -130°C to +200°C.
Can be run on hardened or soft steel shafts, tolerance h6, all part no. L1770-L1776.
Bore tolerances where d1 is:
6-16: +0,0, -0.04 to -0.07
20-30: +0.0, 0.05 to -0.07
40-50: +0.0, 0.05 to -0.09