Price & Availability | Article | d1 | d2 tol. H7 | l1 tol. h14 | Dyn. load C max. kN | Static load C0 max. kN | ||||||||||||||||||
L1769.006 | 6 | 12 | 22 | 0.08 | 0.64 | |||||||||||||||||||
£ 25.47 per unit (click for quantity discounts) Ready to despatch 57 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 d2
tol. H7 12 l1
tol. h14 22 Dyn. load C
max.
kN 0.08 Static load C0
max.
kN 0.64 | ||||||||||||||||||||||||
L1769.008 | 8 | 15 | 24 | 0.18 | 1.04 | |||||||||||||||||||
£ 19.60 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2
tol. H7 15 l1
tol. h14 24 Dyn. load C
max.
kN 0.18 Static load C0
max.
kN 1.04 | ||||||||||||||||||||||||
L1769.010 | 10 | 17 | 26 | 0.23 | 1.41 | |||||||||||||||||||
£ 21.72 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2
tol. H7 17 l1
tol. h14 26 Dyn. load C
max.
kN 0.23 Static load C0
max.
kN 1.41 | ||||||||||||||||||||||||
L1769.012 | 12 | 19 | 28 | 0.34 | 2.00 | |||||||||||||||||||
£ 22.52 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2
tol. H7 19 l1
tol. h14 28 Dyn. load C
max.
kN 0.34 Static load C0
max.
kN 2.00 | ||||||||||||||||||||||||
L1769.014 | 14 | 21 | 28 | 0.44 | 2.42 | |||||||||||||||||||
£ 20.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2
tol. H7 21 l1
tol. h14 28 Dyn. load C
max.
kN 0.44 Static load C0
max.
kN 2.42 | ||||||||||||||||||||||||
L1769.016 | 16 | 24 | 30 | 0.51 | 3.00 | |||||||||||||||||||
£ 21.50 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 16 d2
tol. H7 24 l1
tol. h14 30 Dyn. load C
max.
kN 0.51 Static load C0
max.
kN 3.00 | ||||||||||||||||||||||||
L1769.020 | 20 | 28 | 30 | 0.80 | 4.68 | |||||||||||||||||||
£ 21.94 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 20 d2
tol. H7 28 l1
tol. h14 30 Dyn. load C
max.
kN 0.80 Static load C0
max.
kN 4.68 | ||||||||||||||||||||||||
L1769.025 | 25 | 35 | 40 | 1.29 | 7.54 | |||||||||||||||||||
£ 30.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2
tol. H7 35 l1
tol. h14 40 Dyn. load C
max.
kN 1.29 Static load C0
max.
kN 7.54 | ||||||||||||||||||||||||
L1769.030 | 30 | 40 | 50 | 1.83 | 10.81 | |||||||||||||||||||
£ 41.27 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2
tol. H7 40 l1
tol. h14 50 Dyn. load C
max.
kN 1.83 Static load C0
max.
kN 10.81 | ||||||||||||||||||||||||
L1769.040 | 40 | 52 | 60 | 2.88 | 16.64 | |||||||||||||||||||
£ 68.80 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2
tol. H7 52 l1
tol. h14 60 Dyn. load C
max.
kN 2.88 Static load C0
max.
kN 16.64 | ||||||||||||||||||||||||
L1769.050 | 50 | 62 | 70 | 4.48 | 26.00 | |||||||||||||||||||
£ 89.92 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 d2
tol. H7 62 l1
tol. h14 70 Dyn. load C
max.
kN 4.48 Static load C0
max.
kN 26.00 |
Aluminium with aluminium-oxide ceramic coating (4-7µ). Hardness >80 HRC.
PTFE insert.
Concentricity is better than 15µ.
Available with or without seals, if seals are required, please contact our sales team.
Temperature range: -130°C to +200°C.
Can be run on hardened or soft steel shafts, tolerance h6, all part no. L1770-L1776.
Self lubricating versions can also be run on ceramic coated aluminium shafts (see part no. L1788.)
Bore tolerances where d1 is:
6-16: +0,0, -0.04 to -0.07
20-30: +0.0, 0.05 to -0.07
40-50: +0.0, 0.05 to -0.09