Price & Availability | Article | Lead | d1 nom. | l1 | w1 | l2 | d2 core | d3 | d4 pcd | d5 | d6 | l3 | Axial clearance µm | Thrust load max. N | rpm max. | Torque screw to Nm | ||||||||||||||||||
L1351.04-01-0.2 | 1 | 4 | 200 | 15 | 17.5 | 3.3 | 10 | 15 | 23 | 2.9 | 3.5 | 50 | 50 | 2000 | 0.25 | |||||||||||||||||||
£ 296.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Lead 1 d1
nom. 4 l1 200 w1 15 l2 17.5 d2 core 3.3 d3 10 d4 pcd 15 d5 23 d6 2.9 l3 3.5 Axial clearance
µm 50 Thrust load
max.
N 50 rpm
max. 2000 Torque screw to
Nm 0.25 | ||||||||||||||||||||||||||||||||||
L1351.04-02-0.2 | 2 | 4 | 200 | 15 | 17.5 | 3.3 | 10 | 15 | 23 | 2.9 | 3.5 | 50 | 60 | 2000 | 0.25 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 2 d1
nom. 4 l1 200 w1 15 l2 17.5 d2 core 3.3 d3 10 d4 pcd 15 d5 23 d6 2.9 l3 3.5 Axial clearance
µm 50 Thrust load
max.
N 60 rpm
max. 2000 Torque screw to
Nm 0.25 | ||||||||||||||||||||||||||||||||||
L1351.06-01-0.3 | 1 | 6 | 300 | 17 | 23.5 | 5.3 | 12 | 18 | 26 | 3.4 | 3.5 | 50 | 120 | 2000 | 0.6 | |||||||||||||||||||
£ 159.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Lead 1 d1
nom. 6 l1 300 w1 17 l2 23.5 d2 core 5.3 d3 12 d4 pcd 18 d5 26 d6 3.4 l3 3.5 Axial clearance
µm 50 Thrust load
max.
N 120 rpm
max. 2000 Torque screw to
Nm 0.6 | ||||||||||||||||||||||||||||||||||
L1351.06-02-0.3 | 2 | 6 | 300 | 17 | 23.5 | 5.3 | 12 | 18 | 26 | 3.4 | 3.5 | 50 | 60 | 2000 | 0.6 | |||||||||||||||||||
£ 216.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Lead 2 d1
nom. 6 l1 300 w1 17 l2 23.5 d2 core 5.3 d3 12 d4 pcd 18 d5 26 d6 3.4 l3 3.5 Axial clearance
µm 50 Thrust load
max.
N 60 rpm
max. 2000 Torque screw to
Nm 0.6 | ||||||||||||||||||||||||||||||||||
L1351.06-09-0.3 | 9 | 6 | 300 | 17 | 23.5 | 5.4 | 12 | 18 | 26 | 3.4 | 3.5 | 100 | 90 | 2000 | 0.6 | |||||||||||||||||||
£ 240.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Lead 9 d1
nom. 6 l1 300 w1 17 l2 23.5 d2 core 5.4 d3 12 d4 pcd 18 d5 26 d6 3.4 l3 3.5 Axial clearance
µm 100 Thrust load
max.
N 90 rpm
max. 2000 Torque screw to
Nm 0.6 | ||||||||||||||||||||||||||||||||||
L1351.06-18-0.3 | 18 | 6 | 300 | 17 | 23.5 | 5.6 | 12 | 18 | 26 | 3.4 | 3.5 | 100 | 70 | 2000 | 0.6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 18 d1
nom. 6 l1 300 w1 17 l2 23.5 d2 core 5.6 d3 12 d4 pcd 18 d5 26 d6 3.4 l3 3.5 Axial clearance
µm 100 Thrust load
max.
N 70 rpm
max. 2000 Torque screw to
Nm 0.6 | ||||||||||||||||||||||||||||||||||
L1351.08-01-0.3 | 1 | 8 | 300 | 18 | 29.0 | 7.3 | 14 | 21 | 29 | 4.5 | 4.0 | 50 | 200 | 2000 | 0.6 | |||||||||||||||||||
£ 286.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Lead 1 d1
nom. 8 l1 300 w1 18 l2 29.0 d2 core 7.3 d3 14 d4 pcd 21 d5 29 d6 4.5 l3 4.0 Axial clearance
µm 50 Thrust load
max.
N 200 rpm
max. 2000 Torque screw to
Nm 0.6 | ||||||||||||||||||||||||||||||||||
L1351.08-02-0.3 | 2 | 8 | 300 | 18 | 29.0 | 6.6 | 14 | 21 | 29 | 4.5 | 4.0 | 50 | 290 | 2000 | 0.6 | |||||||||||||||||||
£ 286.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Lead 2 d1
nom. 8 l1 300 w1 18 l2 29.0 d2 core 6.6 d3 14 d4 pcd 21 d5 29 d6 4.5 l3 4.0 Axial clearance
µm 50 Thrust load
max.
N 290 rpm
max. 2000 Torque screw to
Nm 0.6 | ||||||||||||||||||||||||||||||||||
L1351.08-12-0.4 | 12 | 8 | 400 | 18 | 29.0 | 6.7 | 14 | 21 | 29 | 4.5 | 4.0 | 100 | 210 | 2000 | 0.6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 12 d1
nom. 8 l1 400 w1 18 l2 29.0 d2 core 6.7 d3 14 d4 pcd 21 d5 29 d6 4.5 l3 4.0 Axial clearance
µm 100 Thrust load
max.
N 210 rpm
max. 2000 Torque screw to
Nm 0.6 | ||||||||||||||||||||||||||||||||||
L1351.08-24-0.4 | 24 | 8 | 400 | 18 | 29.0 | 7.5 | 14 | 21 | 29 | 4.5 | 4. | 100 | 210 | 2000 | 0.6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 24 d1
nom. 8 l1 400 w1 18 l2 29.0 d2 core 7.5 d3 14 d4 pcd 21 d5 29 d6 4.5 l3 4. Axial clearance
µm 100 Thrust load
max.
N 210 rpm
max. 2000 Torque screw to
Nm 0.6 | ||||||||||||||||||||||||||||||||||
L1351.10-02-0.3 | 2 | 10 | 300 | 21 | 35.0 | 8.6 | 16 | 24 | 33 | 4.5 | 5.0 | 50 | 460 | 1500 | 0.8 | |||||||||||||||||||
£ 315.75 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Lead 2 d1
nom. 10 l1 300 w1 21 l2 35.0 d2 core 8.6 d3 16 d4 pcd 24 d5 33 d6 4.5 l3 5.0 Axial clearance
µm 50 Thrust load
max.
N 460 rpm
max. 1500 Torque screw to
Nm 0.8 | ||||||||||||||||||||||||||||||||||
L1351.10-06-1.0 | 6 | 10 | 1000 | 21 | 35.0 | 8.0 | 16 | 24 | 33 | 4.5 | 5.0 | 100 | 370 | 1500 | 0.8 | |||||||||||||||||||
£ 337.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Lead 6 d1
nom. 10 l1 1000 w1 21 l2 35.0 d2 core 8.0 d3 16 d4 pcd 24 d5 33 d6 4.5 l3 5.0 Axial clearance
µm 100 Thrust load
max.
N 370 rpm
max. 1500 Torque screw to
Nm 0.8 | ||||||||||||||||||||||||||||||||||
L1351.10-10-1.0 | 10 | 10 | 1000 | 21 | 35.0 | 8.0 | 16 | 24 | 33 | 4.5 | 5.0 | 100 | 250 | 1500 | 0.8 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 10 d1
nom. 10 l1 1000 w1 21 l2 35.0 d2 core 8.0 d3 16 d4 pcd 24 d5 33 d6 4.5 l3 5.0 Axial clearance
µm 100 Thrust load
max.
N 250 rpm
max. 1500 Torque screw to
Nm 0.8 | ||||||||||||||||||||||||||||||||||
L1351.10-15-0.5 | 15 | 10 | 450 | 21 | 35.0 | 8.4 | 16 | 24 | 33 | 4.5 | 5.0 | 100 | 410 | 1500 | 0.8 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 15 d1
nom. 10 l1 450 w1 21 l2 35.0 d2 core 8.4 d3 16 d4 pcd 24 d5 33 d6 4.5 l3 5.0 Axial clearance
µm 100 Thrust load
max.
N 410 rpm
max. 1500 Torque screw to
Nm 0.8 | ||||||||||||||||||||||||||||||||||
L1351.10-30-0.5 | 30 | 10 | 450 | 21 | 35.0 | 8.9 | 16 | 24 | 33 | 4.5 | 5.0 | 100 | 410 | 1500 | 0.8 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 30 d1
nom. 10 l1 450 w1 21 l2 35.0 d2 core 8.9 d3 16 d4 pcd 24 d5 33 d6 4.5 l3 5.0 Axial clearance
µm 100 Thrust load
max.
N 410 rpm
max. 1500 Torque screw to
Nm 0.8 | ||||||||||||||||||||||||||||||||||
L1351.12-02-0.3 | 2 | 12 | 300 | 22 | 40.0 | 10.6 | 18 | 26 | 35 | 4.5 | 5.0 | 50 | 660 | 1000 | 0.8 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 2 d1
nom. 12 l1 300 w1 22 l2 40.0 d2 core 10.6 d3 18 d4 pcd 26 d5 35 d6 4.5 l3 5.0 Axial clearance
µm 50 Thrust load
max.
N 660 rpm
max. 1000 Torque screw to
Nm 0.8 | ||||||||||||||||||||||||||||||||||
L1351.12-04-1.0 | 4 | 12 | 1000 | 22 | 40.0 | 10.0 | 18 | 26 | 35 | 4.5 | 5.0 | 100 | 620 | 1000 | 0.8 | |||||||||||||||||||
£ 340.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Lead 4 d1
nom. 12 l1 1000 w1 22 l2 40.0 d2 core 10.0 d3 18 d4 pcd 26 d5 35 d6 4.5 l3 5.0 Axial clearance
µm 100 Thrust load
max.
N 620 rpm
max. 1000 Torque screw to
Nm 0.8 | ||||||||||||||||||||||||||||||||||
L1351.12-08-1.0 | 8 | 12 | 1000 | 22 | 40.0 | 9.8 | 18 | 26 | 35 | 4.5 | 5.0 | 100 | 820 | 1000 | 0.8 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 8 d1
nom. 12 l1 1000 w1 22 l2 40.0 d2 core 9.8 d3 18 d4 pcd 26 d5 35 d6 4.5 l3 5.0 Axial clearance
µm 100 Thrust load
max.
N 820 rpm
max. 1000 Torque screw to
Nm 0.8 | ||||||||||||||||||||||||||||||||||
L1351.12-12-1.0 | 12 | 12 | 1000 | 22 | 40.0 | 10.3 | 18 | 26 | 35 | 4.5 | 5.0 | 100 | 470 | 1000 | 0.8 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 12 d1
nom. 12 l1 1000 w1 22 l2 40.0 d2 core 10.3 d3 18 d4 pcd 26 d5 35 d6 4.5 l3 5.0 Axial clearance
µm 100 Thrust load
max.
N 470 rpm
max. 1000 Torque screw to
Nm 0.8 | ||||||||||||||||||||||||||||||||||
L1351.12-18-0.5 | 18 | 12 | 500 | 22 | 40.0 | 10.6 | 18 | 26 | 35 | 4.5 | 5.0 | 100 | 750 | 1000 | 0.8 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 18 d1
nom. 12 l1 500 w1 22 l2 40.0 d2 core 10.6 d3 18 d4 pcd 26 d5 35 d6 4.5 l3 5.0 Axial clearance
µm 100 Thrust load
max.
N 750 rpm
max. 1000 Torque screw to
Nm 0.8 | ||||||||||||||||||||||||||||||||||
L1351.12-36-0.5 | 36 | 12 | 500 | 22 | 40.0 | 10.9 | 18 | 26 | 35 | 4.5 | 5.0 | 100 | 540 | 1000 | 0.8 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 36 d1
nom. 12 l1 500 w1 22 l2 40.0 d2 core 10.9 d3 18 d4 pcd 26 d5 35 d6 4.5 l3 5.0 Axial clearance
µm 100 Thrust load
max.
N 540 rpm
max. 1000 Torque screw to
Nm 0.8 | ||||||||||||||||||||||||||||||||||
L1351.15-05-2.0 | 5 | 15 | 2000 | 27 | 48.0 | 12.2 | 24 | 33 | 42 | 4.5 | 6.0 | 100 | 890 | 800 | 0.8 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 5 d1
nom. 15 l1 2000 w1 27 l2 48.0 d2 core 12.2 d3 24 d4 pcd 33 d5 42 d6 4.5 l3 6.0 Axial clearance
µm 100 Thrust load
max.
N 890 rpm
max. 800 Torque screw to
Nm 0.8 | ||||||||||||||||||||||||||||||||||
L1351.15-10-2.0 | 10 | 15 | 2000 | 27 | 48.0 | 12.3 | 24 | 33 | 42 | 4.5 | 6.0 | 100 | 1040 | 800 | 0.8 | |||||||||||||||||||
£ 873.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Lead 10 d1
nom. 15 l1 2000 w1 27 l2 48.0 d2 core 12.3 d3 24 d4 pcd 33 d5 42 d6 4.5 l3 6.0 Axial clearance
µm 100 Thrust load
max.
N 1040 rpm
max. 800 Torque screw to
Nm 0.8 | ||||||||||||||||||||||||||||||||||
L1351.15-20-2.0 | 20 | 15 | 2000 | 27 | 48.0 | 12.6 | 24 | 33 | 42 | 4.5 | 6.0 | 100 | 1100 | 800 | 0.8 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 20 d1
nom. 15 l1 2000 w1 27 l2 48.0 d2 core 12.6 d3 24 d4 pcd 33 d5 42 d6 4.5 l3 6.0 Axial clearance
µm 100 Thrust load
max.
N 1100 rpm
max. 800 Torque screw to
Nm 0.8 | ||||||||||||||||||||||||||||||||||
L1351.20-10-2.0 | 10 | 20 | 2000 | 32 | 57.0 | 17.5 | 30 | 40 | 50 | 5.5 | 7.0 | 100 | 1240 | 600 | 1.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 10 d1
nom. 20 l1 2000 w1 32 l2 57.0 d2 core 17.5 d3 30 d4 pcd 40 d5 50 d6 5.5 l3 7.0 Axial clearance
µm 100 Thrust load
max.
N 1240 rpm
max. 600 Torque screw to
Nm 1.0 | ||||||||||||||||||||||||||||||||||
L1351.20-20-2.0 | 20 | 20 | 2000 | 32 | 57.0 | 17.6 | 30 | 40 | 50 | 5.5 | 7.0 | 100 | 1420 | 600 | 1.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 20 d1
nom. 20 l1 2000 w1 32 l2 57.0 d2 core 17.6 d3 30 d4 pcd 40 d5 50 d6 5.5 l3 7.0 Axial clearance
µm 100 Thrust load
max.
N 1420 rpm
max. 600 Torque screw to
Nm 1.0 |
Stainless steel screw (SUS 304),
resin nut (PPS).
High precision. No backlash.
The 'lead' refers to the distance the nut will travel for one complete revolution of the thread.
Nut fitted to screw, to ensure anti-backlash - unlike L1349 and L1350 which can be ordered separately.