Price & Availability | Article | Lead | d1 nom. | l1 | w1 | l2 | d2 | d3 pcd | d4 | d5 | Axial clearance µm | Thrust load max. N | rpm max. | Torque screw to Nm | ||||||||||||||||||
L1350.04-01 | 1 | 4 | 11.5 | 15 | 3.5 | 10 | 15 | 23 | 2.9 | 50 | 50 | 2000 | 0.25 | |||||||||||||||||||
£ 97.03 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Lead 1 d1
nom. 4 l1 11.5 w1 15 l2 3.5 d2 10 d3 pcd 15 d4 23 d5 2.9 Axial clearance
µm 50 Thrust load
max.
N 50 rpm
max. 2000 Torque screw to
Nm 0.25 | ||||||||||||||||||||||||||||||||
L1350.04-02 | 2 | 4 | 11.5 | 15 | 3.5 | 10 | 15 | 23 | 2.9 | 50 | 60 | 2000 | 0.25 | |||||||||||||||||||
£ 97.03 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Lead 2 d1
nom. 4 l1 11.5 w1 15 l2 3.5 d2 10 d3 pcd 15 d4 23 d5 2.9 Axial clearance
µm 50 Thrust load
max.
N 60 rpm
max. 2000 Torque screw to
Nm 0.25 | ||||||||||||||||||||||||||||||||
L1350.06-01 | 1 | 6 | 14.5 | 17 | 3.5 | 12 | 18 | 26 | 3.4 | 50 | 120 | 2000 | 0.60 | |||||||||||||||||||
£ 92.91 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Lead 1 d1
nom. 6 l1 14.5 w1 17 l2 3.5 d2 12 d3 pcd 18 d4 26 d5 3.4 Axial clearance
µm 50 Thrust load
max.
N 120 rpm
max. 2000 Torque screw to
Nm 0.60 | ||||||||||||||||||||||||||||||||
L1350.06-02 | 2 | 6 | 14.5 | 17 | 3.5 | 12 | 18 | 26 | 3.4 | 50 | 60 | 2000 | 0.60 | |||||||||||||||||||
Ready to despatch 49 Need more? Please call us.
Lead 2 d1
nom. 6 l1 14.5 w1 17 l2 3.5 d2 12 d3 pcd 18 d4 26 d5 3.4 Axial clearance
µm 50 Thrust load
max.
N 60 rpm
max. 2000 Torque screw to
Nm 0.60 | ||||||||||||||||||||||||||||||||
L1350.06-09 | 9 | 6 | 14.5 | 17 | 3.5 | 12 | 18 | 26 | 3.4 | 100 | 90 | 2000 | 0.60 | |||||||||||||||||||
£ 87.79 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
Lead 9 d1
nom. 6 l1 14.5 w1 17 l2 3.5 d2 12 d3 pcd 18 d4 26 d5 3.4 Axial clearance
µm 100 Thrust load
max.
N 90 rpm
max. 2000 Torque screw to
Nm 0.60 | ||||||||||||||||||||||||||||||||
L1350.06-18 | 18 | 6 | 14.5 | 17 | 3.5 | 12 | 18 | 26 | 3.4 | 100 | 70 | 2000 | 0.60 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 18 d1
nom. 6 l1 14.5 w1 17 l2 3.5 d2 12 d3 pcd 18 d4 26 d5 3.4 Axial clearance
µm 100 Thrust load
max.
N 70 rpm
max. 2000 Torque screw to
Nm 0.60 | ||||||||||||||||||||||||||||||||
L1350.08-01 | 1 | 8 | 18.0 | 18 | 4.0 | 14 | 21 | 29 | 4.5 | 50 | 200 | 2000 | 0.60 | |||||||||||||||||||
£ 92.91 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Lead 1 d1
nom. 8 l1 18.0 w1 18 l2 4.0 d2 14 d3 pcd 21 d4 29 d5 4.5 Axial clearance
µm 50 Thrust load
max.
N 200 rpm
max. 2000 Torque screw to
Nm 0.60 | ||||||||||||||||||||||||||||||||
L1350.08-02 | 2 | 8 | 18.0 | 18 | 4.0 | 14 | 21 | 29 | 4.5 | 50 | 290 | 2000 | 0.60 | |||||||||||||||||||
£ 80.88 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Lead 2 d1
nom. 8 l1 18.0 w1 18 l2 4.0 d2 14 d3 pcd 21 d4 29 d5 4.5 Axial clearance
µm 50 Thrust load
max.
N 290 rpm
max. 2000 Torque screw to
Nm 0.60 | ||||||||||||||||||||||||||||||||
L1350.08-12 | 12 | 8 | 18.0 | 18 | 4.0 | 14 | 21 | 29 | 4.5 | 100 | 210 | 2000 | 0.60 | |||||||||||||||||||
£ 57.03 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Lead 12 d1
nom. 8 l1 18.0 w1 18 l2 4.0 d2 14 d3 pcd 21 d4 29 d5 4.5 Axial clearance
µm 100 Thrust load
max.
N 210 rpm
max. 2000 Torque screw to
Nm 0.60 | ||||||||||||||||||||||||||||||||
L1350.08-24 | 24 | 8 | 18.0 | 18 | 4.0 | 14 | 21 | 29 | 4.5 | 100 | 210 | 2000 | 0.60 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 24 d1
nom. 8 l1 18.0 w1 18 l2 4.0 d2 14 d3 pcd 21 d4 29 d5 4.5 Axial clearance
µm 100 Thrust load
max.
N 210 rpm
max. 2000 Torque screw to
Nm 0.60 | ||||||||||||||||||||||||||||||||
L1350.10-02 | 2 | 10 | 22.0 | 22 | 5.0 | 16 | 24 | 33 | 4.5 | 50 | 460 | 1500 | 0.80 | |||||||||||||||||||
£ 81.32 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Lead 2 d1
nom. 10 l1 22.0 w1 22 l2 5.0 d2 16 d3 pcd 24 d4 33 d5 4.5 Axial clearance
µm 50 Thrust load
max.
N 460 rpm
max. 1500 Torque screw to
Nm 0.80 | ||||||||||||||||||||||||||||||||
L1350.10-06 | 6 | 10 | 22.0 | 22 | 5.0 | 16 | 24 | 33 | 4.5 | 100 | 370 | 1500 | 0.80 | |||||||||||||||||||
£ 202.21 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Lead 6 d1
nom. 10 l1 22.0 w1 22 l2 5.0 d2 16 d3 pcd 24 d4 33 d5 4.5 Axial clearance
µm 100 Thrust load
max.
N 370 rpm
max. 1500 Torque screw to
Nm 0.80 | ||||||||||||||||||||||||||||||||
L1350.10-10 | 10 | 10 | 22.0 | 22 | 5.0 | 16 | 24 | 33 | 4.5 | 100 | 250 | 1500 | 0.80 | |||||||||||||||||||
£ 115.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Lead 10 d1
nom. 10 l1 22.0 w1 22 l2 5.0 d2 16 d3 pcd 24 d4 33 d5 4.5 Axial clearance
µm 100 Thrust load
max.
N 250 rpm
max. 1500 Torque screw to
Nm 0.80 | ||||||||||||||||||||||||||||||||
L1350.10-15 | 15 | 10 | 22.0 | 22 | 5.0 | 16 | 24 | 33 | 4.5 | 100 | 410 | 1500 | 0.80 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 15 d1
nom. 10 l1 22.0 w1 22 l2 5.0 d2 16 d3 pcd 24 d4 33 d5 4.5 Axial clearance
µm 100 Thrust load
max.
N 410 rpm
max. 1500 Torque screw to
Nm 0.80 | ||||||||||||||||||||||||||||||||
L1350.10-30 | 30 | 10 | 22.0 | 22 | 5.0 | 16 | 24 | 33 | 4.5 | 100 | 410 | 1500 | 0.80 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 30 d1
nom. 10 l1 22.0 w1 22 l2 5.0 d2 16 d3 pcd 24 d4 33 d5 4.5 Axial clearance
µm 100 Thrust load
max.
N 410 rpm
max. 1500 Torque screw to
Nm 0.80 | ||||||||||||||||||||||||||||||||
L1350.12-02 | 2 | 12 | 25.0 | 25 | 5.0 | 18 | 26 | 35 | 4.5 | 50 | 660 | 1000 | 0.80 | |||||||||||||||||||
£ 89.25 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Lead 2 d1
nom. 12 l1 25.0 w1 25 l2 5.0 d2 18 d3 pcd 26 d4 35 d5 4.5 Axial clearance
µm 50 Thrust load
max.
N 660 rpm
max. 1000 Torque screw to
Nm 0.80 | ||||||||||||||||||||||||||||||||
L1350.12-04 | 4 | 12 | 25.0 | 25 | 5.0 | 18 | 26 | 35 | 4.5 | 100 | 620 | 1000 | 0.80 | |||||||||||||||||||
£ 208.51 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Lead 4 d1
nom. 12 l1 25.0 w1 25 l2 5.0 d2 18 d3 pcd 26 d4 35 d5 4.5 Axial clearance
µm 100 Thrust load
max.
N 620 rpm
max. 1000 Torque screw to
Nm 0.80 | ||||||||||||||||||||||||||||||||
L1350.12-08 | 8 | 12 | 25.0 | 25 | 5.0 | 18 | 26 | 35 | 4.5 | 100 | 820 | 1000 | 0.80 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 8 d1
nom. 12 l1 25.0 w1 25 l2 5.0 d2 18 d3 pcd 26 d4 35 d5 4.5 Axial clearance
µm 100 Thrust load
max.
N 820 rpm
max. 1000 Torque screw to
Nm 0.80 | ||||||||||||||||||||||||||||||||
L1350.12-12 | 12 | 12 | 25.0 | 25 | 5.0 | 18 | 26 | 35 | 4.5 | 100 | 470 | 1000 | 0.80 | |||||||||||||||||||
£ 153.52 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Lead 12 d1
nom. 12 l1 25.0 w1 25 l2 5.0 d2 18 d3 pcd 26 d4 35 d5 4.5 Axial clearance
µm 100 Thrust load
max.
N 470 rpm
max. 1000 Torque screw to
Nm 0.80 | ||||||||||||||||||||||||||||||||
L1350.12-18 | 18 | 12 | 25.0 | 25 | 5.0 | 18 | 26 | 35 | 4.5 | 100 | 750 | 1000 | 0.80 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 18 d1
nom. 12 l1 25.0 w1 25 l2 5.0 d2 18 d3 pcd 26 d4 35 d5 4.5 Axial clearance
µm 100 Thrust load
max.
N 750 rpm
max. 1000 Torque screw to
Nm 0.80 | ||||||||||||||||||||||||||||||||
L1350.12-36 | 36 | 12 | 25.0 | 25 | 5.0 | 18 | 26 | 35 | 4.5 | 100 | 540 | 1000 | 0.80 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 36 d1
nom. 12 l1 25.0 w1 25 l2 5.0 d2 18 d3 pcd 26 d4 35 d5 4.5 Axial clearance
µm 100 Thrust load
max.
N 540 rpm
max. 1000 Torque screw to
Nm 0.80 | ||||||||||||||||||||||||||||||||
L1350.15-05 | 5 | 15 | 30.0 | 30 | 6.0 | 24 | 33 | 42 | 4.5 | 100 | 890 | 800 | 0.80 | |||||||||||||||||||
£ 148.58 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Lead 5 d1
nom. 15 l1 30.0 w1 30 l2 6.0 d2 24 d3 pcd 33 d4 42 d5 4.5 Axial clearance
µm 100 Thrust load
max.
N 890 rpm
max. 800 Torque screw to
Nm 0.80 | ||||||||||||||||||||||||||||||||
L1350.15-10 | 10 | 15 | 30.0 | 30 | 6.0 | 24 | 33 | 42 | 4.5 | 100 | 1040 | 800 | 0.80 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 10 d1
nom. 15 l1 30.0 w1 30 l2 6.0 d2 24 d3 pcd 33 d4 42 d5 4.5 Axial clearance
µm 100 Thrust load
max.
N 1040 rpm
max. 800 Torque screw to
Nm 0.80 | ||||||||||||||||||||||||||||||||
L1350.15-20 | 20 | 15 | 30.0 | 30 | 6.0 | 24 | 33 | 42 | 4.5 | 100 | 1100 | 800 | 0.80 | |||||||||||||||||||
£ 75.91 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Lead 20 d1
nom. 15 l1 30.0 w1 30 l2 6.0 d2 24 d3 pcd 33 d4 42 d5 4.5 Axial clearance
µm 100 Thrust load
max.
N 1100 rpm
max. 800 Torque screw to
Nm 0.80 | ||||||||||||||||||||||||||||||||
L1350.20-10 | 10 | 20 | 36.0 | 36 | 7.0 | 30 | 40 | 50 | 5.5 | 100 | 1240 | 600 | 1.0 | |||||||||||||||||||
£ 321.60 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Lead 10 d1
nom. 20 l1 36.0 w1 36 l2 7.0 d2 30 d3 pcd 40 d4 50 d5 5.5 Axial clearance
µm 100 Thrust load
max.
N 1240 rpm
max. 600 Torque screw to
Nm 1.0 | ||||||||||||||||||||||||||||||||
L1350.20-20 | 20 | 20 | 36.0 | 36 | 7.0 | 30 | 40 | 50 | 5.5 | 100 | 1420 | 600 | 1.0 | |||||||||||||||||||
£ 184.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Lead 20 d1
nom. 20 l1 36.0 w1 36 l2 7.0 d2 30 d3 pcd 40 d4 50 d5 5.5 Axial clearance
µm 100 Thrust load
max.
N 1420 rpm
max. 600 Torque screw to
Nm 1.0 |
Resin nut (PPS), to suit lead screw L1349.
High precision.
The 'lead' refers to the distance the nut will travel for one complete revolution of the thread.
Tight axial clearance.
Order corresponding nut - see part L1349.