Precision Lead Screws
screw only, stainless
| Units | Price/unit after discount | Applied Discount |
| 1-4 | - | 0% |
| 5-9 | - | 5% |
| 10-19 | - | 10% |
| 20-49 | - | 15% |
| 50+ | - | 25% |
Stainless steel screw (SUS 304),
resin nut (PPS).
High precision. No backlash.
The 'lead' refers to the distance the nut will travel for one complete revolution of the thread.
Nut fitted to screw, to ensure anti-backlash - unlike L1349 and L1350 which can be ordered separately.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk


























































































