Price & Availability | Article | Lead | d1 | l1 | d2 core | ||||||||||||||||||
L1349.04-01-0.2 | 1 | 4 | 200 | 3.3 | |||||||||||||||||||
£ 97.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Lead 1 d1 4 l1 200 d2 core 3.3 | |||||||||||||||||||||||
L1349.04-02-0.2 | 2 | 4 | 200 | 3.3 | |||||||||||||||||||
Ready to despatch 3 Need more? Please call us.
Lead 2 d1 4 l1 200 d2 core 3.3 | |||||||||||||||||||||||
L1349.06-01-0.3 | 1 | 6 | 300 | 5.3 | |||||||||||||||||||
£ 92.91 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Lead 1 d1 6 l1 300 d2 core 5.3 | |||||||||||||||||||||||
L1349.06-02-0.3 | 2 | 6 | 300 | 5.3 | |||||||||||||||||||
£ 152.95 per unit (click for quantity discounts) Ready to despatch 49 Need more? Please call us.
Lead 2 d1 6 l1 300 d2 core 5.3 | |||||||||||||||||||||||
L1349.06-09-0.3 | 9 | 6 | 300 | 5.4 | |||||||||||||||||||
£ 71.13 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
Lead 9 d1 6 l1 300 d2 core 5.4 | |||||||||||||||||||||||
L1349.06-18-0.3 | 18 | 6 | 300 | 5.6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 18 d1 6 l1 300 d2 core 5.6 | |||||||||||||||||||||||
L1349.08-01-0.3 | 1 | 8 | 300 | 7.3 | |||||||||||||||||||
£ 92.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Lead 1 d1 8 l1 300 d2 core 7.3 | |||||||||||||||||||||||
L1349.08-02-0.3 | 2 | 8 | 300 | 6.6 | |||||||||||||||||||
£ 80.88 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Lead 2 d1 8 l1 300 d2 core 6.6 | |||||||||||||||||||||||
L1349.08-12-0.4 | 12 | 8 | 400 | 6.7 | |||||||||||||||||||
£ 72.28 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Lead 12 d1 8 l1 400 d2 core 6.7 | |||||||||||||||||||||||
L1349.08-24-0.4 | 24 | 8 | 400 | 7.5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 24 d1 8 l1 400 d2 core 7.5 | |||||||||||||||||||||||
L1349.10-02-0.3 | 2 | 10 | 300 | 8.6 | |||||||||||||||||||
£ 80.79 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Lead 2 d1 10 l1 300 d2 core 8.6 | |||||||||||||||||||||||
L1349.10-06-1.0 | 6 | 10 | 1000 | 8.0 | |||||||||||||||||||
£ 202.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Lead 6 d1 10 l1 1000 d2 core 8.0 | |||||||||||||||||||||||
L1349.10-10-1.0 | 10 | 10 | 1000 | 8.0 | |||||||||||||||||||
£ 173.91 per unit (click for quantity discounts) Ready to despatch 22 Need more? Please call us.
Lead 10 d1 10 l1 1000 d2 core 8.0 | |||||||||||||||||||||||
L1349.10-15-0.5 | 15 | 10 | 450 | 8.4 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 15 d1 10 l1 450 d2 core 8.4 | |||||||||||||||||||||||
L1349.10-30-0.5 | 30 | 10 | 450 | 8.9 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 30 d1 10 l1 450 d2 core 8.9 | |||||||||||||||||||||||
L1349.12-02-0.3 | 2 | 12 | 300 | 10.6 | |||||||||||||||||||
£ 174.24 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Lead 2 d1 12 l1 300 d2 core 10.6 | |||||||||||||||||||||||
L1349.12-04-1.0 | 4 | 12 | 1000 | 10.0 | |||||||||||||||||||
£ 224.07 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Lead 4 d1 12 l1 1000 d2 core 10.0 | |||||||||||||||||||||||
L1349.12-08-1.0 | 8 | 12 | 1000 | 9.8 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 8 d1 12 l1 1000 d2 core 9.8 | |||||||||||||||||||||||
L1349.12-12-1.0 | 12 | 12 | 1000 | 10.3 | |||||||||||||||||||
£ 231.72 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Lead 12 d1 12 l1 1000 d2 core 10.3 | |||||||||||||||||||||||
L1349.12-18-0.5 | 18 | 12 | 500 | 10.6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 18 d1 12 l1 500 d2 core 10.6 | |||||||||||||||||||||||
L1349.12-36-0.5 | 36 | 12 | 500 | 10.9 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lead 36 d1 12 l1 500 d2 core 10.9 | |||||||||||||||||||||||
L1349.15-05-2.0 | 5 | 15 | 2000 | 12.2 | |||||||||||||||||||
£ 482.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Lead 5 d1 15 l1 2000 d2 core 12.2 | |||||||||||||||||||||||
L1349.15-10-2.0 | 10 | 15 | 2000 | 12.3 | |||||||||||||||||||
£ 482.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Lead 10 d1 15 l1 2000 d2 core 12.3 | |||||||||||||||||||||||
L1349.15-20-2.0 | 20 | 15 | 2000 | 12.6 | |||||||||||||||||||
£ 88.60 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Lead 20 d1 15 l1 2000 d2 core 12.6 | |||||||||||||||||||||||
L1349.20-10-2.0 | 10 | 20 | 2000 | 17.5 | |||||||||||||||||||
£ 698.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Lead 10 d1 20 l1 2000 d2 core 17.5 | |||||||||||||||||||||||
L1349.20-20-2.0 | 20 | 20 | 2000 | 17.6 | |||||||||||||||||||
£ 263.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Lead 20 d1 20 l1 2000 d2 core 17.6 |
Stainless steel screw (SUS 304).
High precision.
The 'lead' refers to the distance the nut will travel for one complete revolution of the thread.
Order corresponding lead screw- see part L1350.