Precision Lead Screws
screw only, stainless
| Units | Price/unit after discount | Applied Discount |
| 1-4 | - | 0% |
| 5-9 | - | 5% |
| 10-19 | - | 10% |
| 20-49 | - | 15% |
| 50+ | - | 25% |
Resin nut (PPS), to suit lead screw L1349.
High precision.
The 'lead' refers to the distance the nut will travel for one complete revolution of the thread.
Tight axial clearance.
Order corresponding nut - see part L1349.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk
























































































