Price & Availability | Article | Screw dia. x lead | d1 | l1 | Lead w1 | d2 | d3 | Mass moment of inertia kg·m² | Weight kg | ||||||
L1375.40L-05-0500 | 40x 5 | 40 | 500 | 5 | 37.9 | 41.08 | 1,81x10-3 | 4.72 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x 5 d1 40 l1 500 Lead w1 5 d2 37.9 d3 41.08 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 4.72 | |||||||||||||||
L1375.40L-05-0600 | 40x 5 | 40 | 600 | 5 | 37.9 | 41.08 | 1,81x10-3 | 5.66 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x 5 d1 40 l1 600 Lead w1 5 d2 37.9 d3 41.08 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 5.66 | |||||||||||||||
L1375.40L-05-0800 | 40x 5 | 40 | 800 | 5 | 37.9 | 41.08 | 1,81x10-3 | 7.55 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x 5 d1 40 l1 800 Lead w1 5 d2 37.9 d3 41.08 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 7.55 | |||||||||||||||
L1375.40L-05-1000 | 40x 5 | 40 | 1000 | 5 | 37.9 | 41.08 | 1,81x10-3 | 9.44 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x 5 d1 40 l1 1000 Lead w1 5 d2 37.9 d3 41.08 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 9.44 | |||||||||||||||
L1375.40L-05-1500 | 40x 5 | 40 | 1500 | 5 | 37.9 | 41.08 | 1,81x10-3 | 14.16 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x 5 d1 40 l1 1500 Lead w1 5 d2 37.9 d3 41.08 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 14.16 | |||||||||||||||
L1375.40L-05-2000 | 40x 5 | 40 | 2000 | 5 | 37.9 | 41.08 | 1,81x10-3 | 18.88 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x 5 d1 40 l1 2000 Lead w1 5 d2 37.9 d3 41.08 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 18.88 | |||||||||||||||
L1375.40L-05-2500 | 40x 5 | 40 | 2500 | 5 | 37.9 | 41.08 | 1,81x10-3 | 23.60 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x 5 d1 40 l1 2500 Lead w1 5 d2 37.9 d3 41.08 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 23.60 | |||||||||||||||
L1375.40L-05-3000 | 40x 5 | 40 | 3000 | 5 | 37.9 | 41.08 | 1,81x10-3 | 28.32 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x 5 d1 40 l1 3000 Lead w1 5 d2 37.9 d3 41.08 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 28.32 | |||||||||||||||
L1375.40L-05-3500 | 40x 5 | 40 | 3500 | 5 | 37.9 | 41.08 | 1,81x10-3 | 7.55 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x 5 d1 40 l1 3500 Lead w1 5 d2 37.9 d3 41.08 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 7.55 | |||||||||||||||
L1375.40L-05-4000 | 40x 5 | 40 | 4000 | 5 | 37.9 | 41.08 | 1,81x10-3 | 9.44 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x 5 d1 40 l1 4000 Lead w1 5 d2 37.9 d3 41.08 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 9.44 | |||||||||||||||
L1375.40L-05-4500 | 40x 5 | 40 | 4500 | 5 | 37.9 | 41.08 | 1,81x10-3 | 14.16 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x 5 d1 40 l1 4500 Lead w1 5 d2 37.9 d3 41.08 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 14.16 | |||||||||||||||
L1375.40L-05-5000 | 40x 5 | 40 | 5000 | 5 | 37.9 | 41.08 | 1,81x10-3 | 18.88 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x 5 d1 40 l1 5000 Lead w1 5 d2 37.9 d3 41.08 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 18.88 | |||||||||||||||
L1375.40L-05-5500 | 40x 5 | 40 | 5500 | 5 | 37.9 | 41.08 | 1,81x10-3 | 23.60 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x 5 d1 40 l1 5500 Lead w1 5 d2 37.9 d3 41.08 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 23.60 | |||||||||||||||
L1375.40L-05-6000 | 40x 5 | 40 | 6000 | 5 | 37.9 | 41.08 | 1,81x10-3 | 28.32 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x 5 d1 40 l1 6000 Lead w1 5 d2 37.9 d3 41.08 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 28.32 | |||||||||||||||
L1375.40L-10-0500 | 40x10 | 40 | 500 | 10 | 35.8 | 42.15 | 1,66x10-3 | 4.51 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x10 d1 40 l1 500 Lead w1 10 d2 35.8 d3 42.15 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 4.51 | |||||||||||||||
L1375.40L-10-0600 | 40x10 | 40 | 600 | 10 | 35.8 | 42.15 | 1,66x10-3 | 5.41 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x10 d1 40 l1 600 Lead w1 10 d2 35.8 d3 42.15 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 5.41 | |||||||||||||||
L1375.40L-10-0800 | 40x10 | 40 | 800 | 10 | 35.8 | 42.15 | 1,66x10-3 | 7.22 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x10 d1 40 l1 800 Lead w1 10 d2 35.8 d3 42.15 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 7.22 | |||||||||||||||
L1375.40L-10-1000 | 40x10 | 40 | 1000 | 10 | 35.8 | 42.15 | 1,66x10-3 | 9.02 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x10 d1 40 l1 1000 Lead w1 10 d2 35.8 d3 42.15 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 9.02 | |||||||||||||||
L1375.40L-10-1500 | 40x10 | 40 | 1500 | 10 | 35.8 | 42.15 | 1,66x10-3 | 13.53 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x10 d1 40 l1 1500 Lead w1 10 d2 35.8 d3 42.15 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 13.53 | |||||||||||||||
L1375.40L-10-2000 | 40x10 | 40 | 2000 | 10 | 35.8 | 42.15 | 1,66x10-3 | 18.04 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x10 d1 40 l1 2000 Lead w1 10 d2 35.8 d3 42.15 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 18.04 | |||||||||||||||
L1375.40L-10-2500 | 40x10 | 40 | 2500 | 10 | 35.8 | 42.15 | 1,66x10-3 | 22.55 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x10 d1 40 l1 2500 Lead w1 10 d2 35.8 d3 42.15 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 22.55 | |||||||||||||||
L1375.40L-10-3000 | 40x10 | 40 | 3000 | 10 | 35.8 | 42.15 | 1,66x10-3 | 27.06 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x10 d1 40 l1 3000 Lead w1 10 d2 35.8 d3 42.15 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 27.06 | |||||||||||||||
L1375.40L-10-3500 | 40x10 | 40 | 3500 | 10 | 37.9 | 41.08 | 1,81x10-3 | 7.55 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x10 d1 40 l1 3500 Lead w1 10 d2 37.9 d3 41.08 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 7.55 | |||||||||||||||
L1375.40L-10-4000 | 40x10 | 40 | 4000 | 10 | 37.9 | 41.08 | 1,81x10-3 | 9.44 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x10 d1 40 l1 4000 Lead w1 10 d2 37.9 d3 41.08 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 9.44 | |||||||||||||||
L1375.40L-10-4500 | 40x10 | 40 | 4500 | 10 | 37.9 | 41.08 | 1,81x10-3 | 14.16 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x10 d1 40 l1 4500 Lead w1 10 d2 37.9 d3 41.08 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 14.16 | |||||||||||||||
L1375.40L-10-5000 | 40x10 | 40 | 5000 | 10 | 37.9 | 41.08 | 1,81x10-3 | 18.88 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x10 d1 40 l1 5000 Lead w1 10 d2 37.9 d3 41.08 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 18.88 | |||||||||||||||
L1375.40L-10-5500 | 40x10 | 40 | 5500 | 10 | 37.9 | 41.08 | 1,81x10-3 | 23.60 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x10 d1 40 l1 5500 Lead w1 10 d2 37.9 d3 41.08 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 23.60 | |||||||||||||||
L1375.40L-10-6000 | 40x10 | 40 | 6000 | 10 | 37.9 | 41.08 | 1,81x10-3 | 28.32 | |||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 40x10 d1 40 l1 6000 Lead w1 10 d2 37.9 d3 41.08 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 28.32 |
Steel (CF53 or C55R), induction hardened to 60 HRC ±2, polished.
Gothic profile with a 5,10 or 20mm lead.
Tolerance T7 - 50µ/300mm. Shorter lengths or longer lengths up to a maximum of 6000mm available.
For ball screw nuts see parts L1370.L & L1371.L - these are left hand nuts.
For end screw machining to suit ball screw support units see relevant ball screw supports (L1388-L1406). End machining on request.
These are non-standard left hand thread ball screws.
Ensure the ball nut can be fitted to the ball screw after machining. Do not remove the ball nut from the sleeve prior to installation - the balls come free rendering the ball nut unusable.
d3 = pitch diameter.