Price & Availability | Article | d1 for screw | Pitch | l1 | d2 tol. G6 | d3 | d4 | d5 for | d6 | l2 | w1 ±0.15 | Ball dia. | Dyn. load C max. kN | Static load C0 max. kN | Stiffness N/µm | ||||||
L1371.16L-05 | 16 | 5 | 100 | 28 | 48 | 38 | M 6 | 5.5 | 10 | 40 | 3.175 | 13.53 | 29.93 | 431 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 for screw 16 Pitch 5 l1 100 d2
tol. G6 28 d3 48 d4 38 d5 for M 6 d6 5.5 l2 10 w1
±0.15 40 Ball dia. 3.175 Dyn. load C
max.
kN 13.53 Static load C0
max.
kN 29.93 Stiffness
N/µm 431 | |||||||||||||||||||||
L1371.20L-05 | 20 | 5 | 101 | 36 | 55 | 47 | M 6 | 7.0 | 10 | 44 | 3.175 | 15.21 | 38.00 | 519 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 for screw 20 Pitch 5 l1 101 d2
tol. G6 36 d3 55 d4 47 d5 for M 6 d6 7.0 l2 10 w1
±0.15 44 Ball dia. 3.175 Dyn. load C
max.
kN 15.21 Static load C0
max.
kN 38.00 Stiffness
N/µm 519 | |||||||||||||||||||||
L1371.25L-05 | 25 | 5 | 101 | 40 | 62 | 51 | M 6 | 7.0 | 10 | 48 | 3.175 | 16.91 | 48.09 | 608 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 for screw 25 Pitch 5 l1 101 d2
tol. G6 40 d3 62 d4 51 d5 for M 6 d6 7.0 l2 10 w1
±0.15 48 Ball dia. 3.175 Dyn. load C
max.
kN 16.91 Static load C0
max.
kN 48.09 Stiffness
N/µm 608 | |||||||||||||||||||||
L1371.32L-05 | 32 | 5 | 102 | 50 | 70 | 65 | M 6 | 7.0 | 12 | 62 | 3.175 | 18.85 | 62.21 | 725 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 for screw 32 Pitch 5 l1 102 d2
tol. G6 50 d3 70 d4 65 d5 for M 6 d6 7.0 l2 12 w1
±0.15 62 Ball dia. 3.175 Dyn. load C
max.
kN 18.85 Static load C0
max.
kN 62.21 Stiffness
N/µm 725 | |||||||||||||||||||||
L1371.32L-10 | 32 | 10 | 162 | 50 | 80 | 65 | M 8 | 7.0 | 12 | 62 | 6.350 | 47.12 | 119.72 | 804 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 for screw 32 Pitch 10 l1 162 d2
tol. G6 50 d3 80 d4 65 d5 for M 8 d6 7.0 l2 12 w1
±0.15 62 Ball dia. 6.350 Dyn. load C
max.
kN 47.12 Static load C0
max.
kN 119.72 Stiffness
N/µm 804 | |||||||||||||||||||||
L1371.40L-05 | 40 | 5 | 105 | 63 | 80 | 78 | M 6 | 7.0 | 14 | 70 | 3.175 | 20.69 | 78.34 | 853 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 for screw 40 Pitch 5 l1 105 d2
tol. G6 63 d3 80 d4 78 d5 for M 6 d6 7.0 l2 14 w1
±0.15 70 Ball dia. 3.175 Dyn. load C
max.
kN 20.69 Static load C0
max.
kN 78.34 Stiffness
N/µm 853 | |||||||||||||||||||||
L1371.40L-10 | 40 | 10 | 165 | 63 | 95 | 78 | M 8 | 9.0 | 14 | 70 | 6.350 | 52.92 | 152.00 | 970 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 for screw 40 Pitch 10 l1 165 d2
tol. G6 63 d3 95 d4 78 d5 for M 8 d6 9.0 l2 14 w1
±0.15 70 Ball dia. 6.350 Dyn. load C
max.
kN 52.92 Static load C0
max.
kN 152.00 Stiffness
N/µm 970 | |||||||||||||||||||||
L1371.50L-10 | 50 | 10 | 171 | 75 | 110 | 93 | M 8 | 11.0 | 16 | 85 | 6.350 | 58.88 | 192.35 | 1147 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 for screw 50 Pitch 10 l1 171 d2
tol. G6 75 d3 110 d4 93 d5 for M 8 d6 11.0 l2 16 w1
±0.15 85 Ball dia. 6.350 Dyn. load C
max.
kN 58.88 Static load C0
max.
kN 192.35 Stiffness
N/µm 1147 |
Steel (16MnCr5 or 100Cr6), with Vulkolan seals.
Axial play for 5mm pitch = 0,05mm; for 10mm pitch = 0,10mm; for multi-starts = 0,20mm.
Preload max. 5% of max. dynamic load.
For axial run-out, concentricity and parallelism figures see technical pages.
With lubrication and fixing holes.
For use with ball screws no. L1375.
For miniature ball screws Ø6 to Ø14 see part no. L1379.
Fit ball nut to screw using the sleeve provided. Offer up the ball nut to the screw and slide carefully on. Do not remove the ball nut from the sleeve provided - the ball bearings can come loose rendering the ball nut unusable.