Price & Availability | Article | Screw dia. x lead | d1 | l1 | Lead w1 | d2 | d3 | Mass moment of inertia kg·m² | Weight kg | |||||||||||||||||||||
L1375.20L-05-0500 | 20x 5 | 20 | 500 | 5 | 17.09 | 21.08 | 1,12x10-4 | 1.18 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 20x 5 d1 20 l1 500 Lead w1 5 d2 17.09 d3 21.08 Mass moment of inertia
kg·m² 1,12x10-4 Weight
kg 1.18 | ||||||||||||||||||||||||||||||
L1375.20L-05-0600 | 20x 5 | 20 | 600 | 5 | 17.09 | 21.08 | 1,12x10-4 | 1.41 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 20x 5 d1 20 l1 600 Lead w1 5 d2 17.09 d3 21.08 Mass moment of inertia
kg·m² 1,12x10-4 Weight
kg 1.41 | ||||||||||||||||||||||||||||||
L1375.20L-05-0800 | 20x 5 | 20 | 800 | 5 | 17.09 | 21.08 | 1,12x10-4 | 1.88 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 20x 5 d1 20 l1 800 Lead w1 5 d2 17.09 d3 21.08 Mass moment of inertia
kg·m² 1,12x10-4 Weight
kg 1.88 | ||||||||||||||||||||||||||||||
L1375.20L-05-1000 | 20x 5 | 20 | 1000 | 5 | 17.09 | 21.08 | 1,12x10-4 | 2.35 | ||||||||||||||||||||||
£ 192.84 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x 5 d1 20 l1 1000 Lead w1 5 d2 17.09 d3 21.08 Mass moment of inertia
kg·m² 1,12x10-4 Weight
kg 2.35 | ||||||||||||||||||||||||||||||
L1375.20L-05-1500 | 20x 5 | 20 | 1500 | 5 | 17.09 | 21.08 | 1,12x10-4 | 3.53 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 20x 5 d1 20 l1 1500 Lead w1 5 d2 17.09 d3 21.08 Mass moment of inertia
kg·m² 1,12x10-4 Weight
kg 3.53 | ||||||||||||||||||||||||||||||
L1375.20L-05-2000 | 20x 5 | 20 | 2000 | 5 | 17.09 | 21.08 | 1,12x10-4 | 4.70 | ||||||||||||||||||||||
£ 384.90 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x 5 d1 20 l1 2000 Lead w1 5 d2 17.09 d3 21.08 Mass moment of inertia
kg·m² 1,12x10-4 Weight
kg 4.70 | ||||||||||||||||||||||||||||||
L1375.20L-05-2500 | 20x 5 | 20 | 2500 | 5 | 17.09 | 21.08 | 1,12x10-4 | 5.88 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 20x 5 d1 20 l1 2500 Lead w1 5 d2 17.09 d3 21.08 Mass moment of inertia
kg·m² 1,12x10-4 Weight
kg 5.88 | ||||||||||||||||||||||||||||||
L1375.20L-05-3000 | 20x 5 | 20 | 3000 | 5 | 17.09 | 21.08 | 1,12x10-4 | 7.05 | ||||||||||||||||||||||
£ 578.52 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x 5 d1 20 l1 3000 Lead w1 5 d2 17.09 d3 21.08 Mass moment of inertia
kg·m² 1,12x10-4 Weight
kg 7.05 |
Steel (CF53 or C55R), induction hardened to 60 HRC ±2, polished.
Gothic profile with a 5,20 or 50mm lead.
Tolerance T7 - 50µ/300mm. Shorter lengths or longer lengths up to a maximum of 3000mm available.
For ball screw nuts see parts L1370.L & L1371.L - these are left hand nuts.
For end screw machining to suit ball screw support units see relevant ball screw supports (L1388-L1406). End machining on request.
Also available as a left hand thread for 5mm pitch.
These are non-standard left hand thread ball screws.
Ensure the ball nut can be fitted to the ball screw after machining. Do not remove the ball nut from the sleeve prior to installation - the balls come free rendering the ball nut unusable.
d3 = pitch diameter.