Price & Availability | Article | Screw dia. x lead | Lead | d1 | l1 | d2 | d3 | Mass moment of inertia kg·m² | Weight kg | |||||||||||||||||||||
L1375.16L-05-0500 | 16x 5 | 5 | 16 | 500 | 13.90 | 17.08 | 4.45x10-5 | 0.71 | ||||||||||||||||||||||
£ 86.66 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 16x 5 Lead 5 d1 16 l1 500 d2 13.90 d3 17.08 Mass moment of inertia
kg·m² 4.45x10-5 Weight
kg 0.71 | ||||||||||||||||||||||||||||||
L1375.16L-05-0600 | 16x 5 | 5 | 16 | 600 | 13.90 | 17.08 | 4.45x10-5 | 0.85 | ||||||||||||||||||||||
£ 104.01 per unit (click for quantity discounts) Ready to despatch 25 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 16x 5 Lead 5 d1 16 l1 600 d2 13.90 d3 17.08 Mass moment of inertia
kg·m² 4.45x10-5 Weight
kg 0.85 | ||||||||||||||||||||||||||||||
L1375.16L-05-0800 | 16x 5 | 5 | 16 | 800 | 13.90 | 17.08 | 4.45x10-5 | 1.13 | ||||||||||||||||||||||
£ 138.67 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 16x 5 Lead 5 d1 16 l1 800 d2 13.90 d3 17.08 Mass moment of inertia
kg·m² 4.45x10-5 Weight
kg 1.13 | ||||||||||||||||||||||||||||||
L1375.16L-05-1000 | 16x 5 | 5 | 16 | 1000 | 13.90 | 17.08 | 4.45x10-5 | 1.41 | ||||||||||||||||||||||
£ 173.31 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 16x 5 Lead 5 d1 16 l1 1000 d2 13.90 d3 17.08 Mass moment of inertia
kg·m² 4.45x10-5 Weight
kg 1.41 | ||||||||||||||||||||||||||||||
L1375.16L-05-1500 | 16x 5 | 5 | 16 | 1500 | 13.90 | 17.08 | 4.45x10-5 | 2.12 | ||||||||||||||||||||||
£ 259.98 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 16x 5 Lead 5 d1 16 l1 1500 d2 13.90 d3 17.08 Mass moment of inertia
kg·m² 4.45x10-5 Weight
kg 2.12 | ||||||||||||||||||||||||||||||
L1375.16L-05-2000 | 16x 5 | 5 | 16 | 2000 | 13.90 | 17.08 | 4.45x10-5 | 2.82 | ||||||||||||||||||||||
£ 346.63 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 16x 5 Lead 5 d1 16 l1 2000 d2 13.90 d3 17.08 Mass moment of inertia
kg·m² 4.45x10-5 Weight
kg 2.82 | ||||||||||||||||||||||||||||||
L1375.16L-05-2500 | 16x 5 | 5 | 16 | 2500 | 13.90 | 17.08 | 4.45x10-5 | 3.53 | ||||||||||||||||||||||
£ 433.29 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 16x 5 Lead 5 d1 16 l1 2500 d2 13.90 d3 17.08 Mass moment of inertia
kg·m² 4.45x10-5 Weight
kg 3.53 | ||||||||||||||||||||||||||||||
L1375.16L-05-3000 | 16x 5 | 5 | 16 | 3000 | 13.90 | 17.08 | 4.45x10-5 | 4.23 | ||||||||||||||||||||||
£ 558.34 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 16x 5 Lead 5 d1 16 l1 3000 d2 13.90 d3 17.08 Mass moment of inertia
kg·m² 4.45x10-5 Weight
kg 4.23 |
Steel (CF53 or C55R), induction hardened to 60 HRC ±2, polished.
Gothic profile with a 5 or 10mm lead.
Tolerance T7 - 50µ/300mm. Shorter lengths or longer lengths up to a maximum of 3000mm available.
For ball screw nuts see parts L1370.L& L1371.L - these are left hand nuts.
For end screw machining to suit ball screw support units see relevant ball screw supports (L1388-L1406). End machining on request.
These are non-standard left hand thread ball screws.
Ensure the ball nut can be fitted to the ball screw after machining. Do not remove the ball nut from the sleeve prior to installation - the balls come free rendering the ball nut unusable.
d3 = pitch diameter.