Price & Availability | Article | Screw dia. x lead | Lead w1 | d1 | d2 | d3 | l1 | Mass moment of inertia kg·m² | Weight kg | |||||||||||||||||||||
L1375.50-05-0500 | 50x05 | 05 | 50 | 45.80 | 52.15 | 500 | 4,19x10-3 | 7.18 | ||||||||||||||||||||||
£ 210.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x05 Lead w1 05 d1 50 d2 45.80 d3 52.15 l1 500 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 7.18 | ||||||||||||||||||||||||||||||
L1375.50-05-0600 | 50x05 | 05 | 50 | 45.80 | 52.15 | 600 | 4,19x10-3 | 8.61 | ||||||||||||||||||||||
£ 251.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x05 Lead w1 05 d1 50 d2 45.80 d3 52.15 l1 600 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 8.61 | ||||||||||||||||||||||||||||||
L1375.50-05-0800 | 50x05 | 05 | 50 | 45.80 | 52.15 | 800 | 4,19x10-3 | 11.48 | ||||||||||||||||||||||
£ 333.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x05 Lead w1 05 d1 50 d2 45.80 d3 52.15 l1 800 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 11.48 | ||||||||||||||||||||||||||||||
L1375.50-05-1000 | 50x05 | 05 | 50 | 45.80 | 52.15 | 1000 | 4,19x10-3 | 14.35 | ||||||||||||||||||||||
£ 374.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 50x05 Lead w1 05 d1 50 d2 45.80 d3 52.15 l1 1000 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 14.35 | ||||||||||||||||||||||||||||||
L1375.50-05-1500 | 50x05 | 05 | 50 | 45.80 | 52.15 | 1500 | 4,19x10-3 | 21.53 | ||||||||||||||||||||||
£ 629.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x05 Lead w1 05 d1 50 d2 45.80 d3 52.15 l1 1500 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 21.53 | ||||||||||||||||||||||||||||||
L1375.50-05-2000 | 50x05 | 05 | 50 | 45.80 | 52.15 | 2000 | 4,19x10-3 | 28.70 | ||||||||||||||||||||||
£ 834.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x05 Lead w1 05 d1 50 d2 45.80 d3 52.15 l1 2000 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 28.70 | ||||||||||||||||||||||||||||||
L1375.50-05-2500 | 50x05 | 05 | 50 | 45.80 | 52.15 | 2500 | 4,19x10-3 | 35.88 | ||||||||||||||||||||||
£ 1,042.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x05 Lead w1 05 d1 50 d2 45.80 d3 52.15 l1 2500 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 35.88 | ||||||||||||||||||||||||||||||
L1375.50-05-3000 | 50x05 | 05 | 50 | 45.80 | 52.15 | 3000 | 4,19x10-3 | 43.05 | ||||||||||||||||||||||
£ 1,247.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x05 Lead w1 05 d1 50 d2 45.80 d3 52.15 l1 3000 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 43.05 | ||||||||||||||||||||||||||||||
L1375.50-05-3500 | 50x05 | 05 | 50 | 45.80 | 52.15 | 3500 | 4,19x10-3 | 11.48 | ||||||||||||||||||||||
£ 1,452.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x05 Lead w1 05 d1 50 d2 45.80 d3 52.15 l1 3500 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 11.48 | ||||||||||||||||||||||||||||||
L1375.50-05-4000 | 50x05 | 05 | 50 | 45.80 | 52.15 | 4000 | 4,19x10-3 | 14.35 | ||||||||||||||||||||||
£ 1,656.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x05 Lead w1 05 d1 50 d2 45.80 d3 52.15 l1 4000 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 14.35 | ||||||||||||||||||||||||||||||
L1375.50-05-4500 | 50x05 | 05 | 50 | 45.80 | 52.15 | 4500 | 4,19x10-3 | 21.53 | ||||||||||||||||||||||
£ 1,861.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x05 Lead w1 05 d1 50 d2 45.80 d3 52.15 l1 4500 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 21.53 | ||||||||||||||||||||||||||||||
L1375.50-05-5000 | 50x05 | 05 | 50 | 45.80 | 52.15 | 5000 | 4,19x10-3 | 28.70 | ||||||||||||||||||||||
£ 2,066.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x05 Lead w1 05 d1 50 d2 45.80 d3 52.15 l1 5000 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 28.70 | ||||||||||||||||||||||||||||||
L1375.50-05-5500 | 50x05 | 05 | 50 | 45.80 | 52.15 | 5500 | 4,19x10-3 | 35.88 | ||||||||||||||||||||||
£ 2,271.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x05 Lead w1 05 d1 50 d2 45.80 d3 52.15 l1 5500 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 35.88 | ||||||||||||||||||||||||||||||
L1375.50-05-6000 | 50x05 | 05 | 50 | 45.80 | 52.15 | 6000 | 4,19x10-3 | 43.05 | ||||||||||||||||||||||
£ 2,476.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x05 Lead w1 05 d1 50 d2 45.80 d3 52.15 l1 6000 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 43.05 | ||||||||||||||||||||||||||||||
L1375.50-10-0500 | 50x10 | 10 | 50 | 45.80 | 52.15 | 500 | 4,19x10-3 | 7.18 | ||||||||||||||||||||||
£ 198.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x10 Lead w1 10 d1 50 d2 45.80 d3 52.15 l1 500 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 7.18 | ||||||||||||||||||||||||||||||
L1375.50-10-0600 | 50x10 | 10 | 50 | 45.80 | 52.15 | 600 | 4,19x10-3 | 8.61 | ||||||||||||||||||||||
£ 236.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x10 Lead w1 10 d1 50 d2 45.80 d3 52.15 l1 600 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 8.61 | ||||||||||||||||||||||||||||||
L1375.50-10-0800 | 50x10 | 10 | 50 | 45.80 | 52.15 | 800 | 4,19x10-3 | 11.48 | ||||||||||||||||||||||
£ 313.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x10 Lead w1 10 d1 50 d2 45.80 d3 52.15 l1 800 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 11.48 | ||||||||||||||||||||||||||||||
L1375.50-10-1000 | 50x10 | 10 | 50 | 45.80 | 52.15 | 1000 | 4,19x10-3 | 14.35 | ||||||||||||||||||||||
£ 391.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x10 Lead w1 10 d1 50 d2 45.80 d3 52.15 l1 1000 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 14.35 | ||||||||||||||||||||||||||||||
L1375.50-10-1500 | 50x10 | 10 | 50 | 45.80 | 52.15 | 1500 | 4,19x10-3 | 21.53 | ||||||||||||||||||||||
£ 592.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x10 Lead w1 10 d1 50 d2 45.80 d3 52.15 l1 1500 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 21.53 | ||||||||||||||||||||||||||||||
L1375.50-10-2000 | 50x10 | 10 | 50 | 45.80 | 52.15 | 2000 | 4,19x10-3 | 28.70 | ||||||||||||||||||||||
£ 785.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x10 Lead w1 10 d1 50 d2 45.80 d3 52.15 l1 2000 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 28.70 | ||||||||||||||||||||||||||||||
L1375.50-10-2500 | 50x10 | 10 | 50 | 45.80 | 52.15 | 2500 | 4,19x10-3 | 35.88 | ||||||||||||||||||||||
£ 981.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x10 Lead w1 10 d1 50 d2 45.80 d3 52.15 l1 2500 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 35.88 | ||||||||||||||||||||||||||||||
L1375.50-10-3000 | 50x10 | 10 | 50 | 45.80 | 52.15 | 3000 | 4,19x10-3 | 43.05 | ||||||||||||||||||||||
£ 1,173.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x10 Lead w1 10 d1 50 d2 45.80 d3 52.15 l1 3000 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 43.05 | ||||||||||||||||||||||||||||||
L1375.50-10-3500 | 50x10 | 10 | 50 | 45.80 | 52.15 | 3500 | 4,19x10-3 | 11.48 | ||||||||||||||||||||||
£ 1,366.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x10 Lead w1 10 d1 50 d2 45.80 d3 52.15 l1 3500 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 11.48 | ||||||||||||||||||||||||||||||
L1375.50-10-4000 | 50x10 | 10 | 50 | 45.80 | 52.15 | 4000 | 4,19x10-3 | 14.35 | ||||||||||||||||||||||
£ 1,558.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x10 Lead w1 10 d1 50 d2 45.80 d3 52.15 l1 4000 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 14.35 | ||||||||||||||||||||||||||||||
L1375.50-10-4500 | 50x10 | 10 | 50 | 45.80 | 52.15 | 4500 | 4,19x10-3 | 21.53 | ||||||||||||||||||||||
£ 1,751.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x10 Lead w1 10 d1 50 d2 45.80 d3 52.15 l1 4500 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 21.53 | ||||||||||||||||||||||||||||||
L1375.50-10-5000 | 50x10 | 10 | 50 | 45.80 | 52.15 | 5000 | 4,19x10-3 | 28.70 | ||||||||||||||||||||||
£ 1,944.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x10 Lead w1 10 d1 50 d2 45.80 d3 52.15 l1 5000 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 28.70 | ||||||||||||||||||||||||||||||
L1375.50-10-5500 | 50x10 | 10 | 50 | 45.80 | 52.15 | 5500 | 4,19x10-3 | 35.88 | ||||||||||||||||||||||
£ 2,136.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x10 Lead w1 10 d1 50 d2 45.80 d3 52.15 l1 5500 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 35.88 | ||||||||||||||||||||||||||||||
L1375.50-10-6000 | 50x10 | 10 | 50 | 45.80 | 52.15 | 6000 | 4,19x10-3 | 43.05 | ||||||||||||||||||||||
£ 2,329.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x10 Lead w1 10 d1 50 d2 45.80 d3 52.15 l1 6000 Mass moment of inertia
kg·m² 4,19x10-3 Weight
kg 43.05 | ||||||||||||||||||||||||||||||
L1375.50-20-0500 | 50x20 | 20 | 50 | 44.05 | 53.58 | 500 | 4,45x10-3 | 7.41 | ||||||||||||||||||||||
£ 125.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x20 Lead w1 20 d1 50 d2 44.05 d3 53.58 l1 500 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 7.41 | ||||||||||||||||||||||||||||||
L1375.50-20-0600 | 50x20 | 20 | 50 | 44.05 | 53.58 | 600 | 4,45x10-3 | 8.89 | ||||||||||||||||||||||
£ 149.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x20 Lead w1 20 d1 50 d2 44.05 d3 53.58 l1 600 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 8.89 | ||||||||||||||||||||||||||||||
L1375.50-20-0800 | 50x20 | 20 | 50 | 44.05 | 53.58 | 800 | 4,45x10-3 | 11.86 | ||||||||||||||||||||||
£ 197.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x20 Lead w1 20 d1 50 d2 44.05 d3 53.58 l1 800 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 11.86 | ||||||||||||||||||||||||||||||
L1375.50-20-1000 | 50x20 | 20 | 50 | 44.05 | 53.58 | 1000 | 4,45x10-3 | 14.82 | ||||||||||||||||||||||
£ 245.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x20 Lead w1 20 d1 50 d2 44.05 d3 53.58 l1 1000 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 14.82 | ||||||||||||||||||||||||||||||
L1375.50-20-1500 | 50x20 | 20 | 50 | 44.05 | 53.58 | 1500 | 4,45x10-3 | 22.23 | ||||||||||||||||||||||
£ 373.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x20 Lead w1 20 d1 50 d2 44.05 d3 53.58 l1 1500 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 22.23 | ||||||||||||||||||||||||||||||
L1375.50-20-2000 | 50x20 | 20 | 50 | 44.05 | 53.58 | 2000 | 4,45x10-3 | 29.64 | ||||||||||||||||||||||
£ 493.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x20 Lead w1 20 d1 50 d2 44.05 d3 53.58 l1 2000 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 29.64 | ||||||||||||||||||||||||||||||
L1375.50-20-2500 | 50x20 | 20 | 50 | 44.05 | 53.58 | 2500 | 4,45x10-3 | 37.05 | ||||||||||||||||||||||
£ 569.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x20 Lead w1 20 d1 50 d2 44.05 d3 53.58 l1 2500 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 37.05 | ||||||||||||||||||||||||||||||
L1375.50-20-3000 | 50x20 | 20 | 50 | 44.05 | 53.58 | 3000 | 4,45x10-3 | 44.46 | ||||||||||||||||||||||
£ 736.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x20 Lead w1 20 d1 50 d2 44.05 d3 53.58 l1 3000 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 44.46 | ||||||||||||||||||||||||||||||
L1375.50-20-3500 | 50x20 | 20 | 50 | 44.05 | 53.58 | 3500 | 4,45x10-3 | 11.86 | ||||||||||||||||||||||
£ 855.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x20 Lead w1 20 d1 50 d2 44.05 d3 53.58 l1 3500 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 11.86 | ||||||||||||||||||||||||||||||
L1375.50-20-4000 | 50x20 | 20 | 50 | 44.05 | 53.58 | 4000 | 4,45x10-3 | 14.82 | ||||||||||||||||||||||
£ 975.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x20 Lead w1 20 d1 50 d2 44.05 d3 53.58 l1 4000 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 14.82 | ||||||||||||||||||||||||||||||
L1375.50-20-4500 | 50x20 | 20 | 50 | 44.05 | 53.58 | 4500 | 4,45x10-3 | 22.23 | ||||||||||||||||||||||
£ 1,095.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x20 Lead w1 20 d1 50 d2 44.05 d3 53.58 l1 4500 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 22.23 | ||||||||||||||||||||||||||||||
L1375.50-20-5000 | 50x20 | 20 | 50 | 44.05 | 53.58 | 5000 | 4,45x10-3 | 29.64 | ||||||||||||||||||||||
£ 1,214.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x20 Lead w1 20 d1 50 d2 44.05 d3 53.58 l1 5000 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 29.64 | ||||||||||||||||||||||||||||||
L1375.50-20-5500 | 50x20 | 20 | 50 | 44.05 | 53.58 | 5500 | 4,45x10-3 | 37.05 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 50x20 Lead w1 20 d1 50 d2 44.05 d3 53.58 l1 5500 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 37.05 | ||||||||||||||||||||||||||||||
L1375.50-20-6000 | 50x20 | 20 | 50 | 44.05 | 53.58 | 6000 | 4,45x10-3 | 44.46 | ||||||||||||||||||||||
£ 1,453.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x20 Lead w1 20 d1 50 d2 44.05 d3 53.58 l1 6000 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 44.46 | ||||||||||||||||||||||||||||||
L1375.50-50-0500 | 50x50 | 50 | 50 | 44.05 | 53.58 | 500 | 4,45x10-3 | 7.30 | ||||||||||||||||||||||
£ 859.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x50 Lead w1 50 d1 50 d2 44.05 d3 53.58 l1 500 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 7.30 | ||||||||||||||||||||||||||||||
L1375.50-50-0600 | 50x50 | 50 | 50 | 44.05 | 53.58 | 600 | 4,45x10-3 | 8.76 | ||||||||||||||||||||||
£ 1,031.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x50 Lead w1 50 d1 50 d2 44.05 d3 53.58 l1 600 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 8.76 | ||||||||||||||||||||||||||||||
L1375.50-50-0800 | 50x50 | 50 | 50 | 44.05 | 53.58 | 800 | 4,45x10-3 | 11.68 | ||||||||||||||||||||||
£ 1,372.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x50 Lead w1 50 d1 50 d2 44.05 d3 53.58 l1 800 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 11.68 | ||||||||||||||||||||||||||||||
L1375.50-50-1000 | 50x50 | 50 | 50 | 44.05 | 53.58 | 1000 | 4,45x10-3 | 14.59 | ||||||||||||||||||||||
£ 1,714.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x50 Lead w1 50 d1 50 d2 44.05 d3 53.58 l1 1000 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 14.59 | ||||||||||||||||||||||||||||||
L1375.50-50-1500 | 50x50 | 50 | 50 | 44.05 | 53.58 | 1500 | 4,45x10-3 | 21.89 | ||||||||||||||||||||||
£ 2,578.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x50 Lead w1 50 d1 50 d2 44.05 d3 53.58 l1 1500 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 21.89 | ||||||||||||||||||||||||||||||
L1375.50-50-2000 | 50x50 | 50 | 50 | 44.05 | 53.58 | 2000 | 4,45x10-3 | 29.18 | ||||||||||||||||||||||
£ 3,432.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x50 Lead w1 50 d1 50 d2 44.05 d3 53.58 l1 2000 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 29.18 | ||||||||||||||||||||||||||||||
L1375.50-50-2500 | 50x50 | 50 | 50 | 44.05 | 53.58 | 2500 | 4,45x10-3 | 36.48 | ||||||||||||||||||||||
£ 4,290.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x50 Lead w1 50 d1 50 d2 44.05 d3 53.58 l1 2500 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 36.48 | ||||||||||||||||||||||||||||||
L1375.50-50-3000 | 50x50 | 50 | 50 | 44.05 | 53.58 | 3000 | 4,45x10-3 | 43.77 | ||||||||||||||||||||||
£ 1,752.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x50 Lead w1 50 d1 50 d2 44.05 d3 53.58 l1 3000 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 43.77 | ||||||||||||||||||||||||||||||
L1375.50-50-3500 | 50x50 | 50 | 50 | 44.05 | 53.58 | 3500 | 4,45x10-3 | 11.68 | ||||||||||||||||||||||
£ 5,999.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x50 Lead w1 50 d1 50 d2 44.05 d3 53.58 l1 3500 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 11.68 | ||||||||||||||||||||||||||||||
L1375.50-50-4000 | 50x50 | 50 | 50 | 44.05 | 53.58 | 4000 | 4,45x10-3 | 14.59 | ||||||||||||||||||||||
£ 6,854.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x50 Lead w1 50 d1 50 d2 44.05 d3 53.58 l1 4000 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 14.59 | ||||||||||||||||||||||||||||||
L1375.50-50-4500 | 50x50 | 50 | 50 | 44.05 | 53.58 | 4500 | 4,45x10-3 | 21.89 | ||||||||||||||||||||||
£ 7,708.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x50 Lead w1 50 d1 50 d2 44.05 d3 53.58 l1 4500 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 21.89 | ||||||||||||||||||||||||||||||
L1375.50-50-5000 | 50x50 | 50 | 50 | 44.05 | 53.58 | 5000 | 4,45x10-3 | 29.18 | ||||||||||||||||||||||
£ 8,562.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x50 Lead w1 50 d1 50 d2 44.05 d3 53.58 l1 5000 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 29.18 | ||||||||||||||||||||||||||||||
L1375.50-50-5500 | 50x50 | 50 | 50 | 44.05 | 53.58 | 5500 | 4,45x10-3 | 36.48 | ||||||||||||||||||||||
£ 9,417.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x50 Lead w1 50 d1 50 d2 44.05 d3 53.58 l1 5500 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 36.48 | ||||||||||||||||||||||||||||||
L1375.50-50-6000 | 50x50 | 50 | 50 | 44.05 | 53.58 | 6000 | 4,45x10-3 | 43.77 | ||||||||||||||||||||||
£ 10,271.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 50x50 Lead w1 50 d1 50 d2 44.05 d3 53.58 l1 6000 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 43.77 | ||||||||||||||||||||||||||||||
L1375.50-100-0500 | 50x100 | 100 | 50 | 44.05 | 53.58 | 500 | 4,45x10-3 | 7.30 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 50x100 Lead w1 100 d1 50 d2 44.05 d3 53.58 l1 500 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 7.30 | ||||||||||||||||||||||||||||||
L1375.50-100-0600 | 50x100 | 100 | 50 | 44.05 | 53.58 | 600 | 4,45x10-3 | 8.76 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 50x100 Lead w1 100 d1 50 d2 44.05 d3 53.58 l1 600 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 8.76 | ||||||||||||||||||||||||||||||
L1375.50-100-0800 | 50x100 | 100 | 50 | 44.05 | 53.58 | 800 | 4,45x10-3 | 11.68 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 50x100 Lead w1 100 d1 50 d2 44.05 d3 53.58 l1 800 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 11.68 | ||||||||||||||||||||||||||||||
L1375.50-100-1000 | 50x100 | 100 | 50 | 44.05 | 53.58 | 1000 | 4,45x10-3 | 14.59 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 50x100 Lead w1 100 d1 50 d2 44.05 d3 53.58 l1 1000 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 14.59 | ||||||||||||||||||||||||||||||
L1375.50-100-1500 | 50x100 | 100 | 50 | 44.05 | 53.58 | 1500 | 4,45x10-3 | 21.89 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 50x100 Lead w1 100 d1 50 d2 44.05 d3 53.58 l1 1500 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 21.89 | ||||||||||||||||||||||||||||||
L1375.50-100-2000 | 50x100 | 100 | 50 | 44.05 | 53.58 | 2000 | 4,45x10-3 | 29.18 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 50x100 Lead w1 100 d1 50 d2 44.05 d3 53.58 l1 2000 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 29.18 | ||||||||||||||||||||||||||||||
L1375.50-100-2500 | 50x100 | 100 | 50 | 44.05 | 53.58 | 2500 | 4,45x10-3 | 36.48 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 50x100 Lead w1 100 d1 50 d2 44.05 d3 53.58 l1 2500 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 36.48 | ||||||||||||||||||||||||||||||
L1375.50-100-3000 | 50x100 | 100 | 50 | 44.05 | 53.58 | 3000 | 4,45x10-3 | 43.77 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 50x100 Lead w1 100 d1 50 d2 44.05 d3 53.58 l1 3000 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 43.77 | ||||||||||||||||||||||||||||||
L1375.50-100-3500 | 50x100 | 100 | 50 | 44.05 | 53.58 | 3500 | 4,45x10-3 | 11.68 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 50x100 Lead w1 100 d1 50 d2 44.05 d3 53.58 l1 3500 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 11.68 | ||||||||||||||||||||||||||||||
L1375.50-100-4000 | 50x100 | 100 | 50 | 44.05 | 53.58 | 4000 | 4,45x10-3 | 14.59 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 50x100 Lead w1 100 d1 50 d2 44.05 d3 53.58 l1 4000 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 14.59 | ||||||||||||||||||||||||||||||
L1375.50-100-4500 | 50x100 | 100 | 50 | 44.05 | 53.58 | 4500 | 4,45x10-3 | 21.89 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 50x100 Lead w1 100 d1 50 d2 44.05 d3 53.58 l1 4500 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 21.89 | ||||||||||||||||||||||||||||||
L1375.50-100-5000 | 50x100 | 100 | 50 | 44.05 | 53.58 | 5000 | 4,45x10-3 | 29.18 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 50x100 Lead w1 100 d1 50 d2 44.05 d3 53.58 l1 5000 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 29.18 | ||||||||||||||||||||||||||||||
L1375.50-100-5500 | 50x100 | 100 | 50 | 44.05 | 53.58 | 5500 | 4,45x10-3 | 36.48 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 50x100 Lead w1 100 d1 50 d2 44.05 d3 53.58 l1 5500 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 36.48 | ||||||||||||||||||||||||||||||
L1375.50-100-6000 | 50x100 | 100 | 50 | 44.05 | 53.58 | 6000 | 4,45x10-3 | 43.77 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 50x100 Lead w1 100 d1 50 d2 44.05 d3 53.58 l1 6000 Mass moment of inertia
kg·m² 4,45x10-3 Weight
kg 43.77 |
Steel (CF53 or C55R), induction hardened to 60 HRC ±2, polished.
Gothic profile with a 10 or 20mm lead.
Tolerance T7 - 50µ/300mm. Shorter lengths or longer lengths up to a maximum of 6000mm available.
For ball screw nuts see parts L1370-L1374 & L1377.
For end screw machining to suit ball screw support units see relevant ball screw supports (L1388-L1406). End machining on request.
Ensure the ball nut can be fitted to the ball screw after machining. Do not remove the ball nut from the sleeve prior to installation - the balls come free rendering the ball nut unusable.
d3 = pitch diameter.