Price & Availability | Article | Screw dia. x lead | Lead w1 | d1 | d2 | d3 | l1 | Mass moment of inertia kg·m² | Weight kg | |||||||||||||||||||||
L1375.25-05-0500 | 25x 5 | 5 | 25 | 22.9 | 26.08 | 500 | 2,62x10-4 | 1.80 | ||||||||||||||||||||||
£ 69.01 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x 5 Lead w1 5 d1 25 d2 22.9 d3 26.08 l1 500 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 1.80 | ||||||||||||||||||||||||||||||
L1375.25-05-0600 | 25x 5 | 5 | 25 | 22.9 | 26.08 | 600 | 2,62x10-4 | 2.15 | ||||||||||||||||||||||
£ 81.95 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x 5 Lead w1 5 d1 25 d2 22.9 d3 26.08 l1 600 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 2.15 | ||||||||||||||||||||||||||||||
L1375.25-05-0800 | 25x 5 | 5 | 25 | 22.9 | 26.08 | 800 | 2,62x10-4 | 2.87 | ||||||||||||||||||||||
£ 107.26 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x 5 Lead w1 5 d1 25 d2 22.9 d3 26.08 l1 800 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 2.87 | ||||||||||||||||||||||||||||||
L1375.25-05-1000 | 25x 5 | 5 | 25 | 22.9 | 26.08 | 1000 | 2,62x10-4 | 3.59 | ||||||||||||||||||||||
£ 132.81 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x 5 Lead w1 5 d1 25 d2 22.9 d3 26.08 l1 1000 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 3.59 | ||||||||||||||||||||||||||||||
L1375.25-05-1500 | 25x 5 | 5 | 25 | 22.9 | 26.08 | 1500 | 2,62x10-4 | 5.39 | ||||||||||||||||||||||
£ 205.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x 5 Lead w1 5 d1 25 d2 22.9 d3 26.08 l1 1500 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 5.39 | ||||||||||||||||||||||||||||||
L1375.25-05-2000 | 25x 5 | 5 | 25 | 22.9 | 26.08 | 2000 | 2,62x10-4 | 7.18 | ||||||||||||||||||||||
£ 268.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x 5 Lead w1 5 d1 25 d2 22.9 d3 26.08 l1 2000 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 7.18 | ||||||||||||||||||||||||||||||
L1375.25-05-2500 | 25x 5 | 5 | 25 | 22.9 | 26.08 | 2500 | 2,62x10-4 | 8.98 | ||||||||||||||||||||||
£ 321.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x 5 Lead w1 5 d1 25 d2 22.9 d3 26.08 l1 2500 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 8.98 | ||||||||||||||||||||||||||||||
L1375.25-05-3000 | 25x 5 | 5 | 25 | 22.9 | 26.08 | 3000 | 2,62x10-4 | 10.77 | ||||||||||||||||||||||
£ 398.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x 5 Lead w1 5 d1 25 d2 22.9 d3 26.08 l1 3000 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 10.77 | ||||||||||||||||||||||||||||||
L1375.25-05-3500 | 25x 5 | 5 | 25 | 22.9 | 26.08 | 3500 | 2,62x10-4 | 2.87 | ||||||||||||||||||||||
£ 442.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x 5 Lead w1 5 d1 25 d2 22.9 d3 26.08 l1 3500 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 2.87 | ||||||||||||||||||||||||||||||
L1375.25-05-4000 | 25x 5 | 5 | 25 | 22.9 | 26.08 | 4000 | 2,62x10-4 | 3.59 | ||||||||||||||||||||||
£ 502.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x 5 Lead w1 5 d1 25 d2 22.9 d3 26.08 l1 4000 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 3.59 | ||||||||||||||||||||||||||||||
L1375.25-05-4500 | 25x 5 | 5 | 25 | 22.9 | 26.08 | 4500 | 2,62x10-4 | 5.39 | ||||||||||||||||||||||
£ 563.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x 5 Lead w1 5 d1 25 d2 22.9 d3 26.08 l1 4500 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 5.39 | ||||||||||||||||||||||||||||||
L1375.25-05-5000 | 25x 5 | 5 | 25 | 22.9 | 26.08 | 5000 | 2,62x10-4 | 7.18 | ||||||||||||||||||||||
£ 623.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x 5 Lead w1 5 d1 25 d2 22.9 d3 26.08 l1 5000 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 7.18 | ||||||||||||||||||||||||||||||
L1375.25-05-5500 | 25x 5 | 5 | 25 | 22.9 | 26.08 | 5500 | 2,62x10-4 | 8.98 | ||||||||||||||||||||||
£ 684.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x 5 Lead w1 5 d1 25 d2 22.9 d3 26.08 l1 5500 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 8.98 | ||||||||||||||||||||||||||||||
L1375.25-05-6000 | 25x 5 | 5 | 25 | 22.9 | 26.08 | 6000 | 2,62x10-4 | 10.77 | ||||||||||||||||||||||
£ 745.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x 5 Lead w1 5 d1 25 d2 22.9 d3 26.08 l1 6000 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 10.77 | ||||||||||||||||||||||||||||||
L1375.25-10-0500 | 25x10 | 10 | 25 | 20.8 | 27.15 | 500 | 2,94x10-4 | 1.91 | ||||||||||||||||||||||
£ 68.57 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x10 Lead w1 10 d1 25 d2 20.8 d3 27.15 l1 500 Mass moment of inertia
kg·m² 2,94x10-4 Weight
kg 1.91 | ||||||||||||||||||||||||||||||
L1375.25-10-0600 | 25x10 | 10 | 25 | 20.8 | 27.15 | 600 | 2,94x10-4 | 2.29 | ||||||||||||||||||||||
£ 81.43 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x10 Lead w1 10 d1 25 d2 20.8 d3 27.15 l1 600 Mass moment of inertia
kg·m² 2,94x10-4 Weight
kg 2.29 | ||||||||||||||||||||||||||||||
L1375.25-10-0800 | 25x10 | 10 | 25 | 20.8 | 27.15 | 800 | 2,94x10-4 | 3.05 | ||||||||||||||||||||||
£ 106.66 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x10 Lead w1 10 d1 25 d2 20.8 d3 27.15 l1 800 Mass moment of inertia
kg·m² 2,94x10-4 Weight
kg 3.05 | ||||||||||||||||||||||||||||||
L1375.25-10-1000 | 25x10 | 10 | 25 | 20.8 | 27.15 | 1000 | 2,94x10-4 | 3.81 | ||||||||||||||||||||||
£ 132.13 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x10 Lead w1 10 d1 25 d2 20.8 d3 27.15 l1 1000 Mass moment of inertia
kg·m² 2,94x10-4 Weight
kg 3.81 | ||||||||||||||||||||||||||||||
L1375.25-10-1500 | 25x10 | 10 | 25 | 20.8 | 27.15 | 1500 | 2,94x10-4 | 5.72 | ||||||||||||||||||||||
£ 204.20 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x10 Lead w1 10 d1 25 d2 20.8 d3 27.15 l1 1500 Mass moment of inertia
kg·m² 2,94x10-4 Weight
kg 5.72 | ||||||||||||||||||||||||||||||
L1375.25-10-2000 | 25x10 | 10 | 25 | 20.8 | 27.15 | 2000 | 2,94x10-4 | 7.62 | ||||||||||||||||||||||
£ 267.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x10 Lead w1 10 d1 25 d2 20.8 d3 27.15 l1 2000 Mass moment of inertia
kg·m² 2,94x10-4 Weight
kg 7.62 | ||||||||||||||||||||||||||||||
L1375.25-10-2500 | 25x10 | 10 | 25 | 20.8 | 27.15 | 2500 | 2,94x10-4 | 9.53 | ||||||||||||||||||||||
£ 333.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x10 Lead w1 10 d1 25 d2 20.8 d3 27.15 l1 2500 Mass moment of inertia
kg·m² 2,94x10-4 Weight
kg 9.53 | ||||||||||||||||||||||||||||||
L1375.25-10-3000 | 25x10 | 10 | 25 | 20.8 | 27.15 | 3000 | 2,94x10-4 | 11.43 | ||||||||||||||||||||||
£ 396.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x10 Lead w1 10 d1 25 d2 20.8 d3 27.15 l1 3000 Mass moment of inertia
kg·m² 2,94x10-4 Weight
kg 11.43 | ||||||||||||||||||||||||||||||
L1375.25-10-3500 | 25x10 | 10 | 25 | 22.9 | 26.08 | 3500 | 2,62x10-4 | 2.87 | ||||||||||||||||||||||
£ 459.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x10 Lead w1 10 d1 25 d2 22.9 d3 26.08 l1 3500 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 2.87 | ||||||||||||||||||||||||||||||
L1375.25-10-4000 | 25x10 | 10 | 25 | 22.9 | 26.08 | 4000 | 2,62x10-4 | 3.59 | ||||||||||||||||||||||
£ 523.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x10 Lead w1 10 d1 25 d2 22.9 d3 26.08 l1 4000 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 3.59 | ||||||||||||||||||||||||||||||
L1375.25-10-4500 | 25x10 | 10 | 25 | 22.9 | 26.08 | 4500 | 2,62x10-4 | 5.39 | ||||||||||||||||||||||
£ 586.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x10 Lead w1 10 d1 25 d2 22.9 d3 26.08 l1 4500 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 5.39 | ||||||||||||||||||||||||||||||
L1375.25-10-5000 | 25x10 | 10 | 25 | 22.9 | 26.08 | 5000 | 2,62x10-4 | 7.18 | ||||||||||||||||||||||
£ 649.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x10 Lead w1 10 d1 25 d2 22.9 d3 26.08 l1 5000 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 7.18 | ||||||||||||||||||||||||||||||
L1375.25-10-5500 | 25x10 | 10 | 25 | 22.9 | 26.08 | 5500 | 2,62x10-4 | 8.98 | ||||||||||||||||||||||
£ 712.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x10 Lead w1 10 d1 25 d2 22.9 d3 26.08 l1 5500 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 8.98 | ||||||||||||||||||||||||||||||
L1375.25-10-6000 | 25x10 | 10 | 25 | 22.9 | 26.08 | 6000 | 2,62x10-4 | 10.77 | ||||||||||||||||||||||
£ 775.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x10 Lead w1 10 d1 25 d2 22.9 d3 26.08 l1 6000 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 10.77 | ||||||||||||||||||||||||||||||
L1375.25-25-0500 | 25x25 | 25 | 25 | 22.9 | 26.09 | 500 | 2,60x10-4 | 1.82 | ||||||||||||||||||||||
£ 90.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x25 Lead w1 25 d1 25 d2 22.9 d3 26.09 l1 500 Mass moment of inertia
kg·m² 2,60x10-4 Weight
kg 1.82 | ||||||||||||||||||||||||||||||
L1375.25-25-0600 | 25x25 | 25 | 25 | 22.9 | 26.09 | 600 | 2,60x10-4 | 2.18 | ||||||||||||||||||||||
£ 109.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x25 Lead w1 25 d1 25 d2 22.9 d3 26.09 l1 600 Mass moment of inertia
kg·m² 2,60x10-4 Weight
kg 2.18 | ||||||||||||||||||||||||||||||
L1375.25-25-0800 | 25x25 | 25 | 25 | 22.9 | 26.09 | 800 | 2,60x10-4 | 2.91 | ||||||||||||||||||||||
£ 142.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x25 Lead w1 25 d1 25 d2 22.9 d3 26.09 l1 800 Mass moment of inertia
kg·m² 2,60x10-4 Weight
kg 2.91 | ||||||||||||||||||||||||||||||
L1375.25-25-1000 | 25x25 | 25 | 25 | 22.9 | 26.09 | 1000 | 2,60x10-4 | 3.64 | ||||||||||||||||||||||
£ 179.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Screw dia. x lead 25x25 Lead w1 25 d1 25 d2 22.9 d3 26.09 l1 1000 Mass moment of inertia
kg·m² 2,60x10-4 Weight
kg 3.64 | ||||||||||||||||||||||||||||||
L1375.25-25-1500 | 25x25 | 25 | 25 | 22.9 | 26.09 | 1500 | 2,60x10-4 | 5.46 | ||||||||||||||||||||||
£ 270.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x25 Lead w1 25 d1 25 d2 22.9 d3 26.09 l1 1500 Mass moment of inertia
kg·m² 2,60x10-4 Weight
kg 5.46 | ||||||||||||||||||||||||||||||
L1375.25-25-2000 | 25x25 | 25 | 25 | 22.9 | 26.09 | 2000 | 2,60x10-4 | 7.28 | ||||||||||||||||||||||
£ 355.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x25 Lead w1 25 d1 25 d2 22.9 d3 26.09 l1 2000 Mass moment of inertia
kg·m² 2,60x10-4 Weight
kg 7.28 | ||||||||||||||||||||||||||||||
L1375.25-25-2500 | 25x25 | 25 | 25 | 22.9 | 26.09 | 2500 | 2,60x10-4 | 9.10 | ||||||||||||||||||||||
£ 444.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x25 Lead w1 25 d1 25 d2 22.9 d3 26.09 l1 2500 Mass moment of inertia
kg·m² 2,60x10-4 Weight
kg 9.10 | ||||||||||||||||||||||||||||||
L1375.25-25-3000 | 25x25 | 25 | 25 | 22.9 | 26.09 | 3000 | 2,60x10-4 | 10.92 | ||||||||||||||||||||||
£ 529.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x25 Lead w1 25 d1 25 d2 22.9 d3 26.09 l1 3000 Mass moment of inertia
kg·m² 2,60x10-4 Weight
kg 10.92 | ||||||||||||||||||||||||||||||
L1375.25-25-3500 | 25x25 | 25 | 25 | 22.9 | 26.08 | 3500 | 2,62x10-4 | 2.87 | ||||||||||||||||||||||
£ 615.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x25 Lead w1 25 d1 25 d2 22.9 d3 26.08 l1 3500 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 2.87 | ||||||||||||||||||||||||||||||
L1375.25-25-4000 | 25x25 | 25 | 25 | 22.9 | 26.08 | 4000 | 2,62x10-4 | 3.59 | ||||||||||||||||||||||
£ 700.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x25 Lead w1 25 d1 25 d2 22.9 d3 26.08 l1 4000 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 3.59 | ||||||||||||||||||||||||||||||
L1375.25-25-4500 | 25x25 | 25 | 25 | 22.9 | 26.08 | 4500 | 2,62x10-4 | 5.39 | ||||||||||||||||||||||
£ 785.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x25 Lead w1 25 d1 25 d2 22.9 d3 26.08 l1 4500 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 5.39 | ||||||||||||||||||||||||||||||
L1375.25-25-5000 | 25x25 | 25 | 25 | 22.9 | 26.08 | 5000 | 2,62x10-4 | 7.18 | ||||||||||||||||||||||
£ 870.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x25 Lead w1 25 d1 25 d2 22.9 d3 26.08 l1 5000 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 7.18 | ||||||||||||||||||||||||||||||
L1375.25-25-5500 | 25x25 | 25 | 25 | 22.9 | 26.08 | 5500 | 2,62x10-4 | 8.98 | ||||||||||||||||||||||
£ 955.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x25 Lead w1 25 d1 25 d2 22.9 d3 26.08 l1 5500 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 8.98 | ||||||||||||||||||||||||||||||
L1375.25-25-6000 | 25x25 | 25 | 25 | 22.9 | 26.08 | 6000 | 2,62x10-4 | 10.77 | ||||||||||||||||||||||
£ 1,041.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x25 Lead w1 25 d1 25 d2 22.9 d3 26.08 l1 6000 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 10.77 | ||||||||||||||||||||||||||||||
L1375.25-50-0500 | 25x50 | 50 | 25 | 22.9 | 26.09 | 500 | 2,60x10-4 | 1.82 | ||||||||||||||||||||||
£ 255.95 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x50 Lead w1 50 d1 25 d2 22.9 d3 26.09 l1 500 Mass moment of inertia
kg·m² 2,60x10-4 Weight
kg 1.82 | ||||||||||||||||||||||||||||||
L1375.25-50-0600 | 25x50 | 50 | 25 | 22.9 | 26.09 | 600 | 2,60x10-4 | 2.18 | ||||||||||||||||||||||
£ 306.27 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x50 Lead w1 50 d1 25 d2 22.9 d3 26.09 l1 600 Mass moment of inertia
kg·m² 2,60x10-4 Weight
kg 2.18 | ||||||||||||||||||||||||||||||
L1375.25-50-0800 | 25x50 | 50 | 25 | 22.9 | 26.09 | 800 | 2,60x10-4 | 2.91 | ||||||||||||||||||||||
£ 406.44 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x50 Lead w1 50 d1 25 d2 22.9 d3 26.09 l1 800 Mass moment of inertia
kg·m² 2,60x10-4 Weight
kg 2.91 | ||||||||||||||||||||||||||||||
L1375.25-50-1000 | 25x50 | 50 | 25 | 22.9 | 26.09 | 1000 | 2,60x10-4 | 3.64 | ||||||||||||||||||||||
£ 506.87 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x50 Lead w1 50 d1 25 d2 22.9 d3 26.09 l1 1000 Mass moment of inertia
kg·m² 2,60x10-4 Weight
kg 3.64 | ||||||||||||||||||||||||||||||
L1375.25-50-1500 | 25x50 | 50 | 25 | 22.9 | 26.09 | 1500 | 2,60x10-4 | 5.46 | ||||||||||||||||||||||
£ 766.29 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x50 Lead w1 50 d1 25 d2 22.9 d3 26.09 l1 1500 Mass moment of inertia
kg·m² 2,60x10-4 Weight
kg 5.46 | ||||||||||||||||||||||||||||||
L1375.25-50-2000 | 25x50 | 50 | 25 | 22.9 | 26.09 | 2000 | 2,60x10-4 | 7.28 | ||||||||||||||||||||||
£ 1,016.70 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x50 Lead w1 50 d1 25 d2 22.9 d3 26.09 l1 2000 Mass moment of inertia
kg·m² 2,60x10-4 Weight
kg 7.28 | ||||||||||||||||||||||||||||||
L1375.25-50-2500 | 25x50 | 50 | 25 | 22.9 | 26.09 | 2500 | 2,60x10-4 | 9.10 | ||||||||||||||||||||||
£ 1,270.62 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x50 Lead w1 50 d1 25 d2 22.9 d3 26.09 l1 2500 Mass moment of inertia
kg·m² 2,60x10-4 Weight
kg 9.10 | ||||||||||||||||||||||||||||||
L1375.25-50-3000 | 25x50 | 50 | 25 | 22.9 | 26.09 | 3000 | 2,60x10-4 | 10.92 | ||||||||||||||||||||||
£ 1,521.04 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x50 Lead w1 50 d1 25 d2 22.9 d3 26.09 l1 3000 Mass moment of inertia
kg·m² 2,60x10-4 Weight
kg 10.92 | ||||||||||||||||||||||||||||||
L1375.25-50-3500 | 25x50 | 50 | 25 | 22.9 | 26.08 | 3500 | 2,62x10-4 | 2.87 | ||||||||||||||||||||||
£ 1,771.46 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x50 Lead w1 50 d1 25 d2 22.9 d3 26.08 l1 3500 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 2.87 | ||||||||||||||||||||||||||||||
L1375.25-50-4000 | 25x50 | 50 | 25 | 22.9 | 26.08 | 4000 | 2,62x10-4 | 3.59 | ||||||||||||||||||||||
£ 2,021.88 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x50 Lead w1 50 d1 25 d2 22.9 d3 26.08 l1 4000 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 3.59 | ||||||||||||||||||||||||||||||
L1375.25-50-4500 | 25x50 | 50 | 25 | 22.9 | 26.08 | 4500 | 2,62x10-4 | 5.39 | ||||||||||||||||||||||
£ 2,272.29 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x50 Lead w1 50 d1 25 d2 22.9 d3 26.08 l1 4500 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 5.39 | ||||||||||||||||||||||||||||||
L1375.25-50-5000 | 25x50 | 50 | 25 | 22.9 | 26.08 | 5000 | 2,62x10-4 | 7.18 | ||||||||||||||||||||||
£ 2,522.73 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x50 Lead w1 50 d1 25 d2 22.9 d3 26.08 l1 5000 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 7.18 | ||||||||||||||||||||||||||||||
L1375.25-50-5500 | 25x50 | 50 | 25 | 22.9 | 26.08 | 5500 | 2,62x10-4 | 8.98 | ||||||||||||||||||||||
£ 2,773.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x50 Lead w1 50 d1 25 d2 22.9 d3 26.08 l1 5500 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 8.98 | ||||||||||||||||||||||||||||||
L1375.25-50-6000 | 25x50 | 50 | 25 | 22.9 | 26.08 | 6000 | 2,62x10-4 | 10.77 | ||||||||||||||||||||||
£ 3,023.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 25x50 Lead w1 50 d1 25 d2 22.9 d3 26.08 l1 6000 Mass moment of inertia
kg·m² 2,62x10-4 Weight
kg 10.77 |
Steel (CF53 or C55R), induction hardened to 60 HRC ±2, polished.
Gothic profile with a 5,10 or 2mm lead.
Tolerance T7 - 50µ/300mm. Shorter lengths or longer lengths up to a maximum of 6000mm available.
For ball screw nuts see parts L1370-L1374 & L1377.
For end screw machining to suit ball screw support units see relevant ball screw supports (L1388-L1406). End machining on request.
Ensure the ball nut can be fitted to the ball screw after machining. Do not remove the ball nut from the sleeve prior to installation - the balls come free rendering the ball nut unusable.
d3 = pitch diameter.