Price & Availability | Article | Screw dia. x lead | Lead w1 | d1 | d2 | d3 | l1 | Mass moment of inertia kg·m² | Weight kg | |||||||||||||||||||||
L1375.20-05-0500 | 20x 5 | 5 | 20 | 17.9 | 21.08 | 500 | 1,12x10-4 | 1.18 | ||||||||||||||||||||||
£ 69.01 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x 5 Lead w1 5 d1 20 d2 17.9 d3 21.08 l1 500 Mass moment of inertia
kg·m² 1,12x10-4 Weight
kg 1.18 | ||||||||||||||||||||||||||||||
L1375.20-05-0600 | 20x 5 | 5 | 20 | 17.9 | 21.08 | 600 | 1,12x10-4 | 1.41 | ||||||||||||||||||||||
£ 78.42 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x 5 Lead w1 5 d1 20 d2 17.9 d3 21.08 l1 600 Mass moment of inertia
kg·m² 1,12x10-4 Weight
kg 1.41 | ||||||||||||||||||||||||||||||
L1375.20-05-0800 | 20x 5 | 5 | 20 | 17.9 | 21.08 | 800 | 1,12x10-4 | 1.88 | ||||||||||||||||||||||
£ 102.64 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x 5 Lead w1 5 d1 20 d2 17.9 d3 21.08 l1 800 Mass moment of inertia
kg·m² 1,12x10-4 Weight
kg 1.88 | ||||||||||||||||||||||||||||||
L1375.20-05-1000 | 20x 5 | 5 | 20 | 17.9 | 21.08 | 1000 | 1,12x10-4 | 2.35 | ||||||||||||||||||||||
£ 132.81 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x 5 Lead w1 5 d1 20 d2 17.9 d3 21.08 l1 1000 Mass moment of inertia
kg·m² 1,12x10-4 Weight
kg 2.35 | ||||||||||||||||||||||||||||||
L1375.20-05-1500 | 20x 5 | 5 | 20 | 17.9 | 21.08 | 1500 | 1,12x10-4 | 3.53 | ||||||||||||||||||||||
£ 191.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x 5 Lead w1 5 d1 20 d2 17.9 d3 21.08 l1 1500 Mass moment of inertia
kg·m² 1,12x10-4 Weight
kg 3.53 | ||||||||||||||||||||||||||||||
L1375.20-05-2000 | 20x 5 | 5 | 20 | 17.9 | 21.08 | 2000 | 1,12x10-4 | 4.70 | ||||||||||||||||||||||
£ 268.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x 5 Lead w1 5 d1 20 d2 17.9 d3 21.08 l1 2000 Mass moment of inertia
kg·m² 1,12x10-4 Weight
kg 4.70 | ||||||||||||||||||||||||||||||
L1375.20-05-2500 | 20x 5 | 5 | 20 | 17.9 | 21.08 | 2500 | 1,12x10-4 | 5.88 | ||||||||||||||||||||||
£ 321.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x 5 Lead w1 5 d1 20 d2 17.9 d3 21.08 l1 2500 Mass moment of inertia
kg·m² 1,12x10-4 Weight
kg 5.88 | ||||||||||||||||||||||||||||||
L1375.20-05-3000 | 20x 5 | 5 | 20 | 17.9 | 21.08 | 3000 | 1,12x10-4 | 7.05 | ||||||||||||||||||||||
£ 398.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x 5 Lead w1 5 d1 20 d2 17.9 d3 21.08 l1 3000 Mass moment of inertia
kg·m² 1,12x10-4 Weight
kg 7.05 | ||||||||||||||||||||||||||||||
L1375.20-10-0500 | 20x10 | 10 | 10 | 17.9 | 21.08 | 500 | 1,18x10-4 | 1.21 | ||||||||||||||||||||||
£ 72.15 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x10 Lead w1 10 d1 10 d2 17.9 d3 21.08 l1 500 Mass moment of inertia
kg·m² 1,18x10-4 Weight
kg 1.21 | ||||||||||||||||||||||||||||||
L1375.20-10-0600 | 20x10 | 10 | 10 | 17.9 | 21.08 | 600 | 1,18x10-4 | 1.45 | ||||||||||||||||||||||
£ 85.73 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x10 Lead w1 10 d1 10 d2 17.9 d3 21.08 l1 600 Mass moment of inertia
kg·m² 1,18x10-4 Weight
kg 1.45 | ||||||||||||||||||||||||||||||
L1375.20-10-0800 | 20x10 | 10 | 10 | 17.9 | 21.08 | 800 | 1,18x10-4 | 1.93 | ||||||||||||||||||||||
£ 112.38 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x10 Lead w1 10 d1 10 d2 17.9 d3 21.08 l1 800 Mass moment of inertia
kg·m² 1,18x10-4 Weight
kg 1.93 | ||||||||||||||||||||||||||||||
L1375.20-10-1000 | 20x10 | 10 | 10 | 17.9 | 21.08 | 1000 | 1,18x10-4 | 2.41 | ||||||||||||||||||||||
£ 139.29 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x10 Lead w1 10 d1 10 d2 17.9 d3 21.08 l1 1000 Mass moment of inertia
kg·m² 1,18x10-4 Weight
kg 2.41 | ||||||||||||||||||||||||||||||
L1375.20-10-1500 | 20x10 | 10 | 10 | 17.9 | 21.08 | 1500 | 1,18x10-4 | 3.62 | ||||||||||||||||||||||
£ 216.31 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x10 Lead w1 10 d1 10 d2 17.9 d3 21.08 l1 1500 Mass moment of inertia
kg·m² 1,18x10-4 Weight
kg 3.62 | ||||||||||||||||||||||||||||||
L1375.20-10-2000 | 20x10 | 10 | 10 | 17.9 | 21.08 | 2000 | 1,18x10-4 | 4.82 | ||||||||||||||||||||||
£ 282.17 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x10 Lead w1 10 d1 10 d2 17.9 d3 21.08 l1 2000 Mass moment of inertia
kg·m² 1,18x10-4 Weight
kg 4.82 | ||||||||||||||||||||||||||||||
L1375.20-10-2500 | 20x10 | 10 | 10 | 17.9 | 21.08 | 2500 | 1,18x10-4 | 6.03 | ||||||||||||||||||||||
£ 355.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x10 Lead w1 10 d1 10 d2 17.9 d3 21.08 l1 2500 Mass moment of inertia
kg·m² 1,18x10-4 Weight
kg 6.03 | ||||||||||||||||||||||||||||||
L1375.20-10-3000 | 20x10 | 10 | 10 | 17.9 | 21.08 | 3000 | 1,18x10-4 | 7.23 | ||||||||||||||||||||||
£ 423.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x10 Lead w1 10 d1 10 d2 17.9 d3 21.08 l1 3000 Mass moment of inertia
kg·m² 1,18x10-4 Weight
kg 7.23 | ||||||||||||||||||||||||||||||
L1375.20-20-0500 | 20x20 | 20 | 20 | 17.6 | 20.76 | 500 | 1,00x10-4 | 1.11 | ||||||||||||||||||||||
£ 90.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x20 Lead w1 20 d1 20 d2 17.6 d3 20.76 l1 500 Mass moment of inertia
kg·m² 1,00x10-4 Weight
kg 1.11 | ||||||||||||||||||||||||||||||
L1375.20-20-0600 | 20x20 | 20 | 20 | 17.6 | 20.76 | 600 | 1,00x10-4 | 1.33 | ||||||||||||||||||||||
£ 107.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x20 Lead w1 20 d1 20 d2 17.6 d3 20.76 l1 600 Mass moment of inertia
kg·m² 1,00x10-4 Weight
kg 1.33 | ||||||||||||||||||||||||||||||
L1375.20-20-0800 | 20x20 | 20 | 20 | 17.6 | 20.76 | 800 | 1,00x10-4 | 1.77 | ||||||||||||||||||||||
£ 141.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x20 Lead w1 20 d1 20 d2 17.6 d3 20.76 l1 800 Mass moment of inertia
kg·m² 1,00x10-4 Weight
kg 1.77 | ||||||||||||||||||||||||||||||
L1375.20-20-1000 | 20x20 | 20 | 20 | 17.6 | 20.76 | 1000 | 1,00x10-4 | 2.21 | ||||||||||||||||||||||
£ 175.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x20 Lead w1 20 d1 20 d2 17.6 d3 20.76 l1 1000 Mass moment of inertia
kg·m² 1,00x10-4 Weight
kg 2.21 | ||||||||||||||||||||||||||||||
L1375.20-20-1500 | 20x20 | 20 | 20 | 17.6 | 20.76 | 1500 | 1,00x10-4 | 3.32 | ||||||||||||||||||||||
£ 269.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x20 Lead w1 20 d1 20 d2 17.6 d3 20.76 l1 1500 Mass moment of inertia
kg·m² 1,00x10-4 Weight
kg 3.32 | ||||||||||||||||||||||||||||||
L1375.20-20-2000 | 20x20 | 20 | 20 | 17.6 | 20.76 | 2000 | 1,00x10-4 | 4.42 | ||||||||||||||||||||||
£ 354.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x20 Lead w1 20 d1 20 d2 17.6 d3 20.76 l1 2000 Mass moment of inertia
kg·m² 1,00x10-4 Weight
kg 4.42 | ||||||||||||||||||||||||||||||
L1375.20-20-2500 | 20x20 | 20 | 20 | 17.6 | 20.76 | 2500 | 1,00x10-4 | 5.53 | ||||||||||||||||||||||
£ 443.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x20 Lead w1 20 d1 20 d2 17.6 d3 20.76 l1 2500 Mass moment of inertia
kg·m² 1,00x10-4 Weight
kg 5.53 | ||||||||||||||||||||||||||||||
L1375.20-20-3000 | 20x20 | 20 | 20 | 17.6 | 20.76 | 3000 | 1,00x10-4 | 6.63 | ||||||||||||||||||||||
£ 528.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x20 Lead w1 20 d1 20 d2 17.6 d3 20.76 l1 3000 Mass moment of inertia
kg·m² 1,00x10-4 Weight
kg 6.63 | ||||||||||||||||||||||||||||||
L1375.20-40-0500 | 20x40 | 40 | 20 | 17.6 | 20.76 | 500 | 1,00x10-4 | 1.11 | ||||||||||||||||||||||
£ 257.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x40 Lead w1 40 d1 20 d2 17.6 d3 20.76 l1 500 Mass moment of inertia
kg·m² 1,00x10-4 Weight
kg 1.11 | ||||||||||||||||||||||||||||||
L1375.20-40-0600 | 20x40 | 40 | 20 | 17.6 | 20.76 | 600 | 1,00x10-4 | 1.33 | ||||||||||||||||||||||
£ 308.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x40 Lead w1 40 d1 20 d2 17.6 d3 20.76 l1 600 Mass moment of inertia
kg·m² 1,00x10-4 Weight
kg 1.33 | ||||||||||||||||||||||||||||||
L1375.20-40-0800 | 20x40 | 40 | 20 | 17.6 | 20.76 | 800 | 1,00x10-4 | 1.77 | ||||||||||||||||||||||
£ 207.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x40 Lead w1 40 d1 20 d2 17.6 d3 20.76 l1 800 Mass moment of inertia
kg·m² 1,00x10-4 Weight
kg 1.77 | ||||||||||||||||||||||||||||||
L1375.20-40-1000 | 20x40 | 40 | 20 | 17.6 | 20.76 | 1000 | 1,00x10-4 | 2.21 | ||||||||||||||||||||||
£ 510.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x40 Lead w1 40 d1 20 d2 17.6 d3 20.76 l1 1000 Mass moment of inertia
kg·m² 1,00x10-4 Weight
kg 2.21 | ||||||||||||||||||||||||||||||
L1375.20-40-1500 | 20x40 | 40 | 20 | 17.6 | 20.76 | 1500 | 1,00x10-4 | 3.32 | ||||||||||||||||||||||
£ 771.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x40 Lead w1 40 d1 20 d2 17.6 d3 20.76 l1 1500 Mass moment of inertia
kg·m² 1,00x10-4 Weight
kg 3.32 | ||||||||||||||||||||||||||||||
L1375.20-40-2000 | 20x40 | 40 | 20 | 17.6 | 20.76 | 2000 | 1,00x10-4 | 4.42 | ||||||||||||||||||||||
£ 1,024.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x40 Lead w1 40 d1 20 d2 17.6 d3 20.76 l1 2000 Mass moment of inertia
kg·m² 1,00x10-4 Weight
kg 4.42 | ||||||||||||||||||||||||||||||
L1375.20-40-2500 | 20x40 | 40 | 20 | 17.6 | 20.76 | 2500 | 1,00x10-4 | 5.53 | ||||||||||||||||||||||
£ 1,279.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x40 Lead w1 40 d1 20 d2 17.6 d3 20.76 l1 2500 Mass moment of inertia
kg·m² 1,00x10-4 Weight
kg 5.53 | ||||||||||||||||||||||||||||||
L1375.20-40-3000 | 20x40 | 40 | 20 | 17.6 | 20.76 | 3000 | 1,00x10-4 | 6.63 | ||||||||||||||||||||||
£ 1,532.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 20x40 Lead w1 40 d1 20 d2 17.6 d3 20.76 l1 3000 Mass moment of inertia
kg·m² 1,00x10-4 Weight
kg 6.63 |
Steel (CF53 or C55R), induction hardened to 60 HRC ±2, polished.
Gothic profile with a 5,20 or 50mm lead.
Tolerance T7 - 50µ/300mm. Shorter lengths or longer lengths up to a maximum of 3000mm available.
For ball screw nuts see parts L1370-L1374 & L1377.
For end screw machining to suit ball screw support units see relevant ball screw supports (L1388-L1406). End machining on request.
Also available as a left hand thread for 5mm pitch.
Ensure the ball nut can be fitted to the ball screw after machining. Do not remove the ball nut from the sleeve prior to installation - the balls come free rendering the ball nut unusable.
d3 = pitch diameter.