Price & Availability | Article | Screw dia. x lead | Lead w1 | d1 | d2 | d3 | l1 | Mass moment of inertia kg·m² | Weight kg | |||||||||||||||||||||
L1375.40-05-0500 | 40x 5 | 5 | 40 | 37.9 | 41.08 | 500 | 1,81x10-3 | 4.72 | ||||||||||||||||||||||
£ 147.61 per unit (click for quantity discounts) Ready to despatch 47 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x 5 Lead w1 5 d1 40 d2 37.9 d3 41.08 l1 500 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 4.72 | ||||||||||||||||||||||||||||||
L1375.40-05-0600 | 40x 5 | 5 | 40 | 37.9 | 41.08 | 600 | 1,81x10-3 | 5.66 | ||||||||||||||||||||||
£ 176.29 per unit (click for quantity discounts) Ready to despatch 35 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x 5 Lead w1 5 d1 40 d2 37.9 d3 41.08 l1 600 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 5.66 | ||||||||||||||||||||||||||||||
L1375.40-05-0800 | 40x 5 | 5 | 40 | 37.9 | 41.08 | 800 | 1,81x10-3 | 7.55 | ||||||||||||||||||||||
£ 243.63 per unit (click for quantity discounts) Ready to despatch 21 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x 5 Lead w1 5 d1 40 d2 37.9 d3 41.08 l1 800 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 7.55 | ||||||||||||||||||||||||||||||
L1375.40-05-1000 | 40x 5 | 5 | 40 | 37.9 | 41.08 | 1000 | 1,81x10-3 | 9.44 | ||||||||||||||||||||||
£ 290.22 per unit (click for quantity discounts) Ready to despatch 21 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x 5 Lead w1 5 d1 40 d2 37.9 d3 41.08 l1 1000 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 9.44 | ||||||||||||||||||||||||||||||
L1375.40-05-1500 | 40x 5 | 5 | 40 | 37.9 | 41.08 | 1500 | 1,81x10-3 | 14.16 | ||||||||||||||||||||||
£ 441.33 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x 5 Lead w1 5 d1 40 d2 37.9 d3 41.08 l1 1500 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 14.16 | ||||||||||||||||||||||||||||||
L1375.40-05-2000 | 40x 5 | 5 | 40 | 37.9 | 41.08 | 2000 | 1,81x10-3 | 18.88 | ||||||||||||||||||||||
£ 583.43 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x 5 Lead w1 5 d1 40 d2 37.9 d3 41.08 l1 2000 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 18.88 | ||||||||||||||||||||||||||||||
L1375.40-05-2500 | 40x 5 | 5 | 40 | 37.9 | 41.08 | 2500 | 1,81x10-3 | 23.60 | ||||||||||||||||||||||
£ 729.04 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x 5 Lead w1 5 d1 40 d2 37.9 d3 41.08 l1 2500 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 23.60 | ||||||||||||||||||||||||||||||
L1375.40-05-3000 | 40x 5 | 5 | 40 | 37.9 | 41.08 | 3000 | 1,81x10-3 | 28.32 | ||||||||||||||||||||||
£ 871.15 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x 5 Lead w1 5 d1 40 d2 37.9 d3 41.08 l1 3000 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 28.32 | ||||||||||||||||||||||||||||||
L1375.40-05-3500 | 40x 5 | 5 | 40 | 37.9 | 41.08 | 3500 | 1,81x10-3 | 7.55 | ||||||||||||||||||||||
£ 1,013.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x 5 Lead w1 5 d1 40 d2 37.9 d3 41.08 l1 3500 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 7.55 | ||||||||||||||||||||||||||||||
L1375.40-05-4000 | 40x 5 | 5 | 40 | 37.9 | 41.08 | 4000 | 1,81x10-3 | 9.44 | ||||||||||||||||||||||
£ 1,629.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x 5 Lead w1 5 d1 40 d2 37.9 d3 41.08 l1 4000 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 9.44 | ||||||||||||||||||||||||||||||
L1375.40-05-4500 | 40x 5 | 5 | 40 | 37.9 | 41.08 | 4500 | 1,81x10-3 | 14.16 | ||||||||||||||||||||||
£ 1,297.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x 5 Lead w1 5 d1 40 d2 37.9 d3 41.08 l1 4500 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 14.16 | ||||||||||||||||||||||||||||||
L1375.40-05-5000 | 40x 5 | 5 | 40 | 37.9 | 41.08 | 5000 | 1,81x10-3 | 18.88 | ||||||||||||||||||||||
£ 1,439.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x 5 Lead w1 5 d1 40 d2 37.9 d3 41.08 l1 5000 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 18.88 | ||||||||||||||||||||||||||||||
L1375.40-05-5500 | 40x 5 | 5 | 40 | 37.9 | 41.08 | 5500 | 1,81x10-3 | 23.60 | ||||||||||||||||||||||
£ 1,581.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x 5 Lead w1 5 d1 40 d2 37.9 d3 41.08 l1 5500 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 23.60 | ||||||||||||||||||||||||||||||
L1375.40-05-6000 | 40x 5 | 5 | 40 | 37.9 | 41.08 | 6000 | 1,81x10-3 | 28.32 | ||||||||||||||||||||||
£ 1,723.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x 5 Lead w1 5 d1 40 d2 37.9 d3 41.08 l1 6000 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 28.32 | ||||||||||||||||||||||||||||||
L1375.40-10-0500 | 40x10 | 10 | 40 | 35.8 | 42.15 | 500 | 1,66x10-3 | 4.51 | ||||||||||||||||||||||
£ 147.61 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x10 Lead w1 10 d1 40 d2 35.8 d3 42.15 l1 500 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 4.51 | ||||||||||||||||||||||||||||||
L1375.40-10-0600 | 40x10 | 10 | 40 | 35.8 | 42.15 | 600 | 1,66x10-3 | 5.41 | ||||||||||||||||||||||
£ 176.29 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x10 Lead w1 10 d1 40 d2 35.8 d3 42.15 l1 600 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 5.41 | ||||||||||||||||||||||||||||||
L1375.40-10-0800 | 40x10 | 10 | 40 | 35.8 | 42.15 | 800 | 1,66x10-3 | 7.22 | ||||||||||||||||||||||
£ 233.14 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x10 Lead w1 10 d1 40 d2 35.8 d3 42.15 l1 800 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 7.22 | ||||||||||||||||||||||||||||||
L1375.40-10-1000 | 40x10 | 10 | 40 | 35.8 | 42.15 | 1000 | 1,66x10-3 | 9.02 | ||||||||||||||||||||||
£ 290.22 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x10 Lead w1 10 d1 40 d2 35.8 d3 42.15 l1 1000 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 9.02 | ||||||||||||||||||||||||||||||
L1375.40-10-1500 | 40x10 | 10 | 40 | 35.8 | 42.15 | 1500 | 1,66x10-3 | 13.53 | ||||||||||||||||||||||
£ 461.19 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x10 Lead w1 10 d1 40 d2 35.8 d3 42.15 l1 1500 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 13.53 | ||||||||||||||||||||||||||||||
L1375.40-10-2000 | 40x10 | 10 | 40 | 35.8 | 42.15 | 2000 | 1,66x10-3 | 18.04 | ||||||||||||||||||||||
£ 583.43 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x10 Lead w1 10 d1 40 d2 35.8 d3 42.15 l1 2000 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 18.04 | ||||||||||||||||||||||||||||||
L1375.40-10-2500 | 40x10 | 10 | 40 | 35.8 | 42.15 | 2500 | 1,66x10-3 | 22.55 | ||||||||||||||||||||||
£ 729.04 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x10 Lead w1 10 d1 40 d2 35.8 d3 42.15 l1 2500 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 22.55 | ||||||||||||||||||||||||||||||
L1375.40-10-3000 | 40x10 | 10 | 40 | 35.8 | 42.15 | 3000 | 1,66x10-3 | 27.06 | ||||||||||||||||||||||
£ 910.35 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x10 Lead w1 10 d1 40 d2 35.8 d3 42.15 l1 3000 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 27.06 | ||||||||||||||||||||||||||||||
L1375.40-10-3500 | 40x10 | 10 | 40 | 37.9 | 42.15 | 3500 | 1,81x10-3 | 7.55 | ||||||||||||||||||||||
£ 1,013.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x10 Lead w1 10 d1 40 d2 37.9 d3 42.15 l1 3500 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 7.55 | ||||||||||||||||||||||||||||||
L1375.40-10-4000 | 40x10 | 10 | 40 | 37.9 | 42.15 | 4000 | 1,81x10-3 | 9.44 | ||||||||||||||||||||||
£ 1,155.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x10 Lead w1 10 d1 40 d2 37.9 d3 42.15 l1 4000 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 9.44 | ||||||||||||||||||||||||||||||
L1375.40-10-4500 | 40x10 | 10 | 40 | 37.9 | 42.15 | 4500 | 1,81x10-3 | 14.16 | ||||||||||||||||||||||
£ 1,297.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x10 Lead w1 10 d1 40 d2 37.9 d3 42.15 l1 4500 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 14.16 | ||||||||||||||||||||||||||||||
L1375.40-10-5000 | 40x10 | 10 | 40 | 37.9 | 42.15 | 5000 | 1,81x10-3 | 18.88 | ||||||||||||||||||||||
£ 1,439.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x10 Lead w1 10 d1 40 d2 37.9 d3 42.15 l1 5000 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 18.88 | ||||||||||||||||||||||||||||||
L1375.40-10-5500 | 40x10 | 10 | 40 | 37.9 | 42.15 | 5500 | 1,81x10-3 | 23.60 | ||||||||||||||||||||||
£ 1,581.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x10 Lead w1 10 d1 40 d2 37.9 d3 42.15 l1 5500 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 23.60 | ||||||||||||||||||||||||||||||
L1375.40-10-6000 | 40x10 | 10 | 40 | 37.9 | 42.15 | 6000 | 1,81x10-3 | 28.32 | ||||||||||||||||||||||
£ 1,723.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x10 Lead w1 10 d1 40 d2 37.9 d3 42.15 l1 6000 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 28.32 | ||||||||||||||||||||||||||||||
L1375.40-20-0500 | 40x20 | 20 | 40 | 35.8 | 42.15 | 500 | 1,66x10-3 | 4.51 | ||||||||||||||||||||||
£ 163.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x20 Lead w1 20 d1 40 d2 35.8 d3 42.15 l1 500 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 4.51 | ||||||||||||||||||||||||||||||
L1375.40-20-0600 | 40x20 | 20 | 40 | 35.8 | 42.15 | 600 | 1,66x10-3 | 5.41 | ||||||||||||||||||||||
£ 195.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x20 Lead w1 20 d1 40 d2 35.8 d3 42.15 l1 600 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 5.41 | ||||||||||||||||||||||||||||||
L1375.40-20-0800 | 40x20 | 20 | 40 | 35.8 | 42.15 | 800 | 1,66x10-3 | 7.22 | ||||||||||||||||||||||
£ 258.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x20 Lead w1 20 d1 40 d2 35.8 d3 42.15 l1 800 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 7.22 | ||||||||||||||||||||||||||||||
L1375.40-20-1000 | 40x20 | 20 | 40 | 35.8 | 42.15 | 1000 | 1,66x10-3 | 9.02 | ||||||||||||||||||||||
£ 322.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x20 Lead w1 20 d1 40 d2 35.8 d3 42.15 l1 1000 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 9.02 | ||||||||||||||||||||||||||||||
L1375.40-20-1500 | 40x20 | 20 | 40 | 35.8 | 42.15 | 1500 | 1,66x10-3 | 13.53 | ||||||||||||||||||||||
£ 489.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x20 Lead w1 20 d1 40 d2 35.8 d3 42.15 l1 1500 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 13.53 | ||||||||||||||||||||||||||||||
L1375.40-20-2000 | 40x20 | 20 | 40 | 35.8 | 42.15 | 2000 | 1,66x10-3 | 18.04 | ||||||||||||||||||||||
£ 647.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x20 Lead w1 20 d1 40 d2 35.8 d3 42.15 l1 2000 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 18.04 | ||||||||||||||||||||||||||||||
L1375.40-20-2500 | 40x20 | 20 | 40 | 35.8 | 42.15 | 2500 | 1,66x10-3 | 22.55 | ||||||||||||||||||||||
£ 809.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x20 Lead w1 20 d1 40 d2 35.8 d3 42.15 l1 2500 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 22.55 | ||||||||||||||||||||||||||||||
L1375.40-20-3000 | 40x20 | 20 | 40 | 35.8 | 42.15 | 3000 | 1,66x10-3 | 27.06 | ||||||||||||||||||||||
£ 967.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x20 Lead w1 20 d1 40 d2 35.8 d3 42.15 l1 3000 Mass moment of inertia
kg·m² 1,66x10-3 Weight
kg 27.06 | ||||||||||||||||||||||||||||||
L1375.40-20-3500 | 40x20 | 20 | 40 | 37.9 | 41.08 | 3500 | 1,81x10-3 | 7.55 | ||||||||||||||||||||||
£ 743.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x20 Lead w1 20 d1 40 d2 37.9 d3 41.08 l1 3500 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 7.55 | ||||||||||||||||||||||||||||||
L1375.40-20-4000 | 40x20 | 20 | 40 | 37.9 | 41.08 | 4000 | 1,81x10-3 | 9.44 | ||||||||||||||||||||||
£ 846.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x20 Lead w1 20 d1 40 d2 37.9 d3 41.08 l1 4000 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 9.44 | ||||||||||||||||||||||||||||||
L1375.40-20-4500 | 40x20 | 20 | 40 | 37.9 | 41.08 | 4500 | 1,81x10-3 | 14.16 | ||||||||||||||||||||||
£ 950.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x20 Lead w1 20 d1 40 d2 37.9 d3 41.08 l1 4500 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 14.16 | ||||||||||||||||||||||||||||||
L1375.40-20-5000 | 40x20 | 20 | 40 | 37.9 | 41.08 | 5000 | 1,81x10-3 | 18.88 | ||||||||||||||||||||||
£ 1,053.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x20 Lead w1 20 d1 40 d2 37.9 d3 41.08 l1 5000 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 18.88 | ||||||||||||||||||||||||||||||
L1375.40-20-5500 | 40x20 | 20 | 40 | 37.9 | 41.08 | 5500 | 1,81x10-3 | 23.60 | ||||||||||||||||||||||
£ 1,157.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x20 Lead w1 20 d1 40 d2 37.9 d3 41.08 l1 5500 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 23.60 | ||||||||||||||||||||||||||||||
L1375.40-20-6000 | 40x20 | 20 | 40 | 37.9 | 41.08 | 6000 | 1,81x10-3 | 28.32 | ||||||||||||||||||||||
£ 1,759.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x20 Lead w1 20 d1 40 d2 37.9 d3 41.08 l1 6000 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 28.32 | ||||||||||||||||||||||||||||||
L1375.40-40-0500 | 40x40 | 40 | 40 | 33.2 | 39.52 | 500 | 1,43x10-3 | 4.15 | ||||||||||||||||||||||
£ 261.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x40 Lead w1 40 d1 40 d2 33.2 d3 39.52 l1 500 Mass moment of inertia
kg·m² 1,43x10-3 Weight
kg 4.15 | ||||||||||||||||||||||||||||||
L1375.40-40-0600 | 40x40 | 40 | 40 | 33.2 | 39.52 | 600 | 1,43x10-3 | 4.97 | ||||||||||||||||||||||
£ 312.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x40 Lead w1 40 d1 40 d2 33.2 d3 39.52 l1 600 Mass moment of inertia
kg·m² 1,43x10-3 Weight
kg 4.97 | ||||||||||||||||||||||||||||||
L1375.40-40-0800 | 40x40 | 40 | 40 | 33.2 | 39.52 | 800 | 1,43x10-3 | 6.63 | ||||||||||||||||||||||
£ 414.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x40 Lead w1 40 d1 40 d2 33.2 d3 39.52 l1 800 Mass moment of inertia
kg·m² 1,43x10-3 Weight
kg 6.63 | ||||||||||||||||||||||||||||||
L1375.40-40-1000 | 40x40 | 40 | 40 | 33.2 | 39.52 | 1000 | 1,43x10-3 | 8.29 | ||||||||||||||||||||||
£ 517.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x40 Lead w1 40 d1 40 d2 33.2 d3 39.52 l1 1000 Mass moment of inertia
kg·m² 1,43x10-3 Weight
kg 8.29 | ||||||||||||||||||||||||||||||
L1375.40-40-1500 | 40x40 | 40 | 40 | 33.2 | 39.52 | 1500 | 1,43x10-3 | 12.44 | ||||||||||||||||||||||
£ 781.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x40 Lead w1 40 d1 40 d2 33.2 d3 39.52 l1 1500 Mass moment of inertia
kg·m² 1,43x10-3 Weight
kg 12.44 | ||||||||||||||||||||||||||||||
L1375.40-40-2000 | 40x40 | 40 | 40 | 33.2 | 39.52 | 2000 | 1,43x10-3 | 16.58 | ||||||||||||||||||||||
£ 1,037.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x40 Lead w1 40 d1 40 d2 33.2 d3 39.52 l1 2000 Mass moment of inertia
kg·m² 1,43x10-3 Weight
kg 16.58 | ||||||||||||||||||||||||||||||
L1375.40-40-2500 | 40x40 | 40 | 40 | 33.2 | 39.52 | 2500 | 1,43x10-3 | 20.73 | ||||||||||||||||||||||
£ 1,296.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x40 Lead w1 40 d1 40 d2 33.2 d3 39.52 l1 2500 Mass moment of inertia
kg·m² 1,43x10-3 Weight
kg 20.73 | ||||||||||||||||||||||||||||||
L1375.40-40-3000 | 40x40 | 40 | 40 | 33.2 | 39.52 | 3000 | 1,43x10-3 | 24.87 | ||||||||||||||||||||||
£ 1,552.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x40 Lead w1 40 d1 40 d2 33.2 d3 39.52 l1 3000 Mass moment of inertia
kg·m² 1,43x10-3 Weight
kg 24.87 | ||||||||||||||||||||||||||||||
L1375.40-40-3500 | 40x40 | 40 | 40 | 37.9 | 41.08 | 3500 | 1,81x10-3 | 7.55 | ||||||||||||||||||||||
£ 1,808.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x40 Lead w1 40 d1 40 d2 37.9 d3 41.08 l1 3500 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 7.55 | ||||||||||||||||||||||||||||||
L1375.40-40-4000 | 40x40 | 40 | 40 | 37.9 | 41.08 | 4000 | 1,81x10-3 | 9.44 | ||||||||||||||||||||||
£ 2,063.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x40 Lead w1 40 d1 40 d2 37.9 d3 41.08 l1 4000 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 9.44 | ||||||||||||||||||||||||||||||
L1375.40-40-4500 | 40x40 | 40 | 40 | 37.9 | 41.08 | 4500 | 1,81x10-3 | 14.16 | ||||||||||||||||||||||
£ 2,319.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x40 Lead w1 40 d1 40 d2 37.9 d3 41.08 l1 4500 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 14.16 | ||||||||||||||||||||||||||||||
L1375.40-40-5000 | 40x40 | 40 | 40 | 37.9 | 41.08 | 5000 | 1,81x10-3 | 18.88 | ||||||||||||||||||||||
£ 2,575.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x40 Lead w1 40 d1 40 d2 37.9 d3 41.08 l1 5000 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 18.88 | ||||||||||||||||||||||||||||||
L1375.40-40-5500 | 40x40 | 40 | 40 | 37.9 | 41.08 | 5500 | 1,81x10-3 | 23.60 | ||||||||||||||||||||||
£ 2,830.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x40 Lead w1 40 d1 40 d2 37.9 d3 41.08 l1 5500 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 23.60 | ||||||||||||||||||||||||||||||
L1375.40-40-6000 | 40x40 | 40 | 40 | 37.9 | 41.08 | 6000 | 1,81x10-3 | 28.32 | ||||||||||||||||||||||
£ 3,086.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x40 Lead w1 40 d1 40 d2 37.9 d3 41.08 l1 6000 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 28.32 | ||||||||||||||||||||||||||||||
L1375.40-80-0500 | 40x80 | 80 | 40 | 33.2 | 39.52 | 500 | 1,43x10-3 | 4.15 | ||||||||||||||||||||||
£ 396.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x80 Lead w1 80 d1 40 d2 33.2 d3 39.52 l1 500 Mass moment of inertia
kg·m² 1,43x10-3 Weight
kg 4.15 | ||||||||||||||||||||||||||||||
L1375.40-80-0600 | 40x80 | 80 | 40 | 33.2 | 39.52 | 600 | 1,43x10-3 | 4.97 | ||||||||||||||||||||||
£ 474.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x80 Lead w1 80 d1 40 d2 33.2 d3 39.52 l1 600 Mass moment of inertia
kg·m² 1,43x10-3 Weight
kg 4.97 | ||||||||||||||||||||||||||||||
L1375.40-80-0800 | 40x80 | 80 | 40 | 33.2 | 39.52 | 800 | 1,43x10-3 | 6.63 | ||||||||||||||||||||||
£ 631.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x80 Lead w1 80 d1 40 d2 33.2 d3 39.52 l1 800 Mass moment of inertia
kg·m² 1,43x10-3 Weight
kg 6.63 | ||||||||||||||||||||||||||||||
L1375.40-80-1000 | 40x80 | 80 | 40 | 33.2 | 39.52 | 1000 | 1,43x10-3 | 8.29 | ||||||||||||||||||||||
£ 788.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x80 Lead w1 80 d1 40 d2 33.2 d3 39.52 l1 1000 Mass moment of inertia
kg·m² 1,43x10-3 Weight
kg 8.29 | ||||||||||||||||||||||||||||||
L1375.40-80-1500 | 40x80 | 80 | 40 | 33.2 | 39.52 | 1500 | 1,43x10-3 | 12.44 | ||||||||||||||||||||||
£ 1,188.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x80 Lead w1 80 d1 40 d2 33.2 d3 39.52 l1 1500 Mass moment of inertia
kg·m² 1,43x10-3 Weight
kg 12.44 | ||||||||||||||||||||||||||||||
L1375.40-80-2000 | 40x80 | 80 | 40 | 33.2 | 39.52 | 2000 | 1,43x10-3 | 16.58 | ||||||||||||||||||||||
£ 1,579.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x80 Lead w1 80 d1 40 d2 33.2 d3 39.52 l1 2000 Mass moment of inertia
kg·m² 1,43x10-3 Weight
kg 16.58 | ||||||||||||||||||||||||||||||
L1375.40-80-2500 | 40x80 | 80 | 40 | 33.2 | 39.52 | 2500 | 1,43x10-3 | 20.73 | ||||||||||||||||||||||
£ 1,973.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x80 Lead w1 80 d1 40 d2 33.2 d3 39.52 l1 2500 Mass moment of inertia
kg·m² 1,43x10-3 Weight
kg 20.73 | ||||||||||||||||||||||||||||||
L1375.40-80-3000 | 40x80 | 80 | 40 | 33.2 | 39.52 | 3000 | 1,43x10-3 | 24.87 | ||||||||||||||||||||||
£ 2,364.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x80 Lead w1 80 d1 40 d2 33.2 d3 39.52 l1 3000 Mass moment of inertia
kg·m² 1,43x10-3 Weight
kg 24.87 | ||||||||||||||||||||||||||||||
L1375.40-80-3500 | 40x80 | 80 | 40 | 37.9 | 41.08 | 3500 | 1,81x10-3 | 7.55 | ||||||||||||||||||||||
£ 2,755.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x80 Lead w1 80 d1 40 d2 37.9 d3 41.08 l1 3500 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 7.55 | ||||||||||||||||||||||||||||||
L1375.40-80-4000 | 40x80 | 80 | 40 | 37.9 | 41.08 | 4000 | 1,81x10-3 | 9.44 | ||||||||||||||||||||||
£ 3,146.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x80 Lead w1 80 d1 40 d2 37.9 d3 41.08 l1 4000 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 9.44 | ||||||||||||||||||||||||||||||
L1375.40-80-4500 | 40x80 | 80 | 40 | 37.9 | 41.08 | 4500 | 1,81x10-3 | 14.16 | ||||||||||||||||||||||
£ 3,537.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x80 Lead w1 80 d1 40 d2 37.9 d3 41.08 l1 4500 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 14.16 | ||||||||||||||||||||||||||||||
L1375.40-80-5000 | 40x80 | 80 | 40 | 37.9 | 41.08 | 5000 | 1,81x10-3 | 18.88 | ||||||||||||||||||||||
£ 3,928.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x80 Lead w1 80 d1 40 d2 37.9 d3 41.08 l1 5000 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 18.88 | ||||||||||||||||||||||||||||||
L1375.40-80-5500 | 40x80 | 80 | 40 | 37.9 | 41.08 | 5500 | 1,81x10-3 | 23.60 | ||||||||||||||||||||||
£ 4,319.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x80 Lead w1 80 d1 40 d2 37.9 d3 41.08 l1 5500 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 23.60 | ||||||||||||||||||||||||||||||
L1375.40-80-6000 | 40x80 | 80 | 40 | 37.9 | 41.08 | 6000 | 1,81x10-3 | 28.32 | ||||||||||||||||||||||
£ 4,710.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Screw dia. x lead 40x80 Lead w1 80 d1 40 d2 37.9 d3 41.08 l1 6000 Mass moment of inertia
kg·m² 1,81x10-3 Weight
kg 28.32 |
Steel (CF53 or C55R), induction hardened to 60 HRC ±2, polished.
Gothic profile with a 5,10 or 20mm lead.
Tolerance T7 - 50µ/300mm. Shorter lengths or longer lengths up to a maximum of 6000mm available.
For ball screw nuts see partsL1370-L1374 & L1377.
For end screw machining to suit ball screw support units see relevant ball screw supports (L1388-L1406). End machining on request.
Ensure the ball nut can be fitted to the ball screw after machining. Do not remove the ball nut from the sleeve prior to installation - the balls come free rendering the ball nut unusable.
d3 = pitch diameter.