Our large range of mechanical components offers solutions to everyday machine and tooling assemblies. The range includes: captive screws and shoulder screws of every head and size, special sealing screws, nuts and washers, dowel pins, levelling feet and lifting bolts.
As specialists in mechanical components our knowledgeable technical support team can assist with your project, whether you need help picking the right corrosion resistant screws for marine applications or calculating the precise sealing plugs needed for your hydraulic systems.
Make sure you also request a free Mechanical Components Handbook here and utilise our freely available CAD files to save time planning your projects.
Blanking plugs for metric, BSPT (british standard pipe taper threads) or NPT threads. In stainless, steel and brass. To DIN 906.
Blanking plugs with collar for metric or BSP (british standard pipe threads). In stainless, steel and brass. To DIN 908.
Blanking plugs, heavy duty for metric or BSP (british standard pipe threads). In stainless, steel and brass. To DIN 910.
Expander sealing plugs for plugging hydraulic and pneumatic bores. Pull version for secure fastening.
Expander sealing plugs for plugging hydraulic and pneumatic bores.
Blanking plugs for metric threads. In stainless, steel and brass. To DIN 7604A.
Blanking Plugs are available in three material types:
Options: with built-in magnet or with NBR seal and O Ring.

P0182
Hex head screw blanking plugs DIN 910

P0183
Hex socket screw blanking plugs DIN 908

P0184
Hex socket taper blanking plugs DIN 906

P0184.NPT
Hex socket blanking plugs NPT and NPTF dry seal

P0184.NL
Hex socket blanking plugs level seal

P0187
Hexagon blanking plugs DIN 7604 A
Blanking plugs come with either metric or inch threads. Most metric threads are fine threads (to DIN 13).
Inch threads come in four types: