Flexure Pivot Bearings
single end
Units | Price/unit after discount | Applied Discount |
1+ | - |
Body stainless steel (416), spring and core: 410 and 420 stainless steel (46-56 HRC), braze alloy AMS 4765.
Operating temperature
-35°C to + 190°C.