Flexure Pivot Bearings
single end
Units | Price/unit after discount | Applied Discount |
1-4 | £ 137.82 | 0% |
5-19 | £ 124.04 | 10% |
20-39 | £ 110.26 | 20% |
40-99 | £ 96.47 | 30% |
100+ | £ 82.69 | 40% |
Body stainless steel (416), spring and core: 410 and 420 stainless steel (46-56 HRC), braze alloy AMS 4765.
Operating temperature
-35°C to + 190°C.