Flexure Pivot Bearings
single end
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 108.21 | 0% |
| 5-19 | £ 97.39 | 10% |
| 20-39 | £ 86.57 | 20% |
| 40-99 | £ 75.75 | 30% |
| 100+ | £ 64.93 | 40% |
Body stainless steel (416), spring and core: 410 and 420 stainless steel (46-56 HRC), braze alloy AMS 4765.
Operating temperature
-35°C to + 190°C.