S/S Right Angle Drive
two Ø8 shafts
Units | Price/unit after discount | Applied Discount |
1-9 | £ 2,498.45 | 0% |
10-14 | £ 2,248.61 | 10% |
15-24 | £ 2,123.68 | 15% |
25-49 | £ 1,998.76 | 20% |
50+ | £ 1,748.92 | 30% |
Stainless steel (AISI 316) housing and shafts, seals - NBR. Spiral bevel gears from hardened steel.
Normally used as speed reducers.
Max. radial loading 400N. Max. axial loading 160N.
Angular alignment: 15' to 30' of arc.