Units | Price/unit after discount | Applied Discount |
1-19 | £ 481.49 | 0% |
20-49 | £ 409.27 | 15% |
50-99 | £ 361.12 | 25% |
100-199 | £ 312.97 | 35% |
200-499 | £ 288.89 | 40% |
500+ | £ 240.75 | 50% |
Rubber on silver zinc plated steel (rubber hardness - 60 Shore A).
Provides an elastic support mechanism for equipment isolation. Used in generator sets, motors, pumps and most other machine parts.
Please note for marine applications or very demanding use we recommend the mounts with 'fail-safe' features part numbers , P2101 and P2102.
These are a very popular anti-vibration mount for light to heavy duty applications.
Take the total weight of the load to be supported, divide it by the number of mounts to be used and select an appropriate mount from the above table. Type 2 is 'fail-safe'.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk